IMX6 Android8启动错误

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

IMX6 Android8启动错误

566 次查看
tianlj
Contributor I

U-Boot 2017.03-dirty (Aug 31 2021 - 13:33:47 +0800)

CPU: Freescale i.MX6D rev1.6 996 MHz (running at 792 MHz)
CPU: Automotive temperature grade (-40C to 125C) at 37C
Reset cause: POR
Model: Freescale i.MX6 Quad SABRE Smart Device Board
Board: MX6-SabreSD
DRAM: 2 GiB
MMC: FSL_SDHC: 0, FSL_SDHC: 1, FSL_SDHC: 2
*** Warning - bad CRC, using default environment

No panel detected: default to Hannstar-XGA
Display: Hannstar-XGA (1024x768)
In: serial
Out: serial
Err: serial
flash target is MMC:2
Net: No ethernet found.
Fastboot: Normal
Hit any key to stop autoboot: 0
boota mmc2
Error: blob decap job completed with errors 0x2000081A
In boota get fastboot lock status error. Set lock status
kernel @ 14008000 (9962200)
ramdisk @ 15000000 (2038893)
fdt @ 14f00000 (50925)
## Booting Android Image at 0x12000000 ...
Kernel load addr 0x14008000 size 9729 KiB
Kernel command line: console=ttymxc0,115200 init=/init video=mxcfb0:dev=ldb,fbpix=RGB32,bpp=32 video=mxcfb1:off video=mxcfb2:off video=mxcfb3:off vmalloc=128M androidboot.console=ttymxc0 consoleblank=0 androidboot.hardware=freescale cma=448M galcore.contiguousSize=33554432 buildvariant=userdebug androidboot.serialno=212179d4eacbfbd6 androidboot.soc_type=imx6q androidboot.storage_type=emmc
## Flattened Device Tree blob at 14f00000
Booting using the fdt blob at 0x14f00000
Loading Kernel Image ... OK
Using Device Tree in place at 14f00000, end 14f0f6ec

Starting kernel ...

Booting Linux on physical CPU 0x0
Linux version 4.9.17-03459-ga88711e-dirty (root@097df206fa99) (gcc version 4.9.x 20150123 (prerelease) (GCC) ) #1 SMP PREEMPT Tue Aug 31 13:36:12 CST 2021
CPU: ARMv7 Processor [412fc09a] revision 10 (ARMv7), cr=10c53c7d
CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache
OF: fdt:Machine model: Freescale i.MX6 Quad SABRE Smart Device Board
cma: Reserved 448 MiB at 0x2a000000
Memory policy: Data cache writealloc
percpu: Embedded 15 pages/cpu @f66d4000 s31040 r8192 d22208 u61440
Built 1 zonelists in Zone order, mobility grouping on. Total pages: 522512
Kernel command line: console=ttymxc0,115200 init=/init video=mxcfb0:dev=ldb,fbpix=RGB32,bpp=32 video=mxcfb1:off video=mxcfb2:off video=mxcfb3:off vmalloc=128M androidboot.console=ttymxc0 consoleblank=0 androidboot.hardware=freescale cma=448M galcore.contiguousSize=33554432 buildvariant=userdebug androidboot.serialno=212179d4eacbfbd6 androidboot.soc_type=imx6q androidboot.storage_type=emmc
PID hash table entries: 4096 (order: 2, 16384 bytes)
Dentry cache hash table entries: 131072 (order: 7, 524288 bytes)
Inode-cache hash table entries: 65536 (order: 6, 262144 bytes)
Memory: 1596792K/2097152K available (13312K kernel code, 1113K rwdata, 4268K rodata, 1024K init, 612K bss, 41608K reserved, 458752K cma-reserved, 1187840K highmem)
Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xffc00000 - 0xfff00000 (3072 kB)
vmalloc : 0xf8000000 - 0xff800000 ( 120 MB)
lowmem : 0xc0000000 - 0xf7800000 ( 888 MB)
pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
modules : 0xbf000000 - 0xbfe00000 ( 14 MB)
.text : 0xc0008000 - 0xc0e00000 (14304 kB)
.init : 0xc1300000 - 0xc1400000 (1024 kB)
.data : 0xc1400000 - 0xc1516558 (1114 kB)
.bss : 0xc1516558 - 0xc15af8a0 ( 613 kB)
SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=2, Nodes=1
Preemptible hierarchical RCU implementation.
Build-time adjustment of leaf fanout to 32.
RCU restricting CPUs from NR_CPUS=4 to nr_cpu_ids=2.
RCU: Adjusting geometry for rcu_fanout_leaf=32, nr_cpu_ids=2
NR_IRQS:16 nr_irqs:16 16
L2C-310 errata 752271 769419 enabled
L2C-310 enabling early BRESP for Cortex-A9
L2C-310 full line of zeros enabled for Cortex-A9
L2C-310 ID prefetch enabled, offset 16 lines
L2C-310 dynamic clock gating enabled, standby mode enabled
L2C-310 cache controller enabled, 16 ways, 1024 kB
L2C-310: CACHE_ID 0x410000c7, AUX_CTRL 0x76470001
Switching to timer-based delay loop, resolution 333ns
sched_clock: 32 bits at 3000kHz, resolution 333ns, wraps every 715827882841ns
clocksource: mxc_timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 637086815595 ns
Console: colour dummy device 80x30
Calibrating delay loop (skipped), value calculated using timer frequency.. 6.00 BogoMIPS (lpj=30000)
pid_max: default: 32768 minimum: 301
Security Framework initialized
SELinux: Initializing.
Mount-cache hash table entries: 2048 (order: 1, 8192 bytes)
Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes)
CPU: Testing write buffer coherency: ok
CPU0: update cpu_capacity 1024
CPU0: thread -1, cpu 0, socket 0, mpidr 80000000
Setting up static identity map for 0x10100000 - 0x10100058
CPU1: update cpu_capacity 1024
CPU1: thread -1, cpu 1, socket 0, mpidr 80000001
Brought up 2 CPUs
SMP: Total of 2 processors activated (12.00 BogoMIPS).
CPU: All CPU(s) started in SVC mode.
CPU1: update max cpu_capacity 1024
devtmpfs: initialized
CPU1: update max cpu_capacity 1024
VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4
clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns
futex hash table entries: 512 (order: 3, 32768 bytes)
pinctrl core: initialized pinctrl subsystem
NET: Registered protocol family 16
DMA: preallocated 256 KiB pool for atomic coherent allocations
cpuidle: using governor menu
CPU identified as i.MX6Q, silicon rev 0.6
hw-breakpoint: found 5 (+1 reserved) breakpoint and 1 watchpoint registers.
hw-breakpoint: maximum watchpoint size is 4 bytes.
imx6q-pinctrl 20e0000.iomuxc: initialized IMX pinctrl driver
imx-gpc 20dc000.gpc: pu regulator not ready, retry
mxs-dma 110000.dma-apbh: initialized
SCSI subsystem initialized
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
2000000.aips-bus:usbphy_nop1 supply vcc not found, using dummy regulator
2000000.aips-bus:usbphy_nop2 supply vcc not found, using dummy regulator
i2c i2c-0: IMX I2C adapter registered
i2c i2c-0: can't use DMA, using PIO instead.
i2c i2c-1: IMX I2C adapter registered
i2c i2c-1: can't use DMA, using PIO instead.
i2c i2c-2: IMX I2C adapter registered
i2c i2c-2: can't use DMA, using PIO instead.
Linux video capture interface: v2.00
pps_core: LinuxPPS API ver. 1 registered
pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
PTP clock support registered
imx-ipuv3 2400000.ipu: IPU DMFC NORMAL mode: 1(0~1), 5B(4,5), 5F(6,7)
imx-ipuv3 2800000.ipu: IPU DMFC NORMAL mode: 1(0~1), 5B(4,5), 5F(6,7)
mxc_mipi_csi2 21dc000.mipi_csi: i.MX MIPI CSI2 driver probed
mxc_mipi_csi2 21dc000.mipi_csi: i.MX MIPI CSI2 dphy version is 0x3130302a
MIPI CSI2 driver module loaded
imx rpmsg driver is registered.
Advanced Linux Sound Architecture Driver Initialized.
Bluetooth: Core ver 2.22
NET: Registered protocol family 31
Bluetooth: HCI device and connection manager initialized
Bluetooth: HCI socket layer initialized
Bluetooth: L2CAP socket layer initialized
Bluetooth: SCO socket layer initialized
clocksource: Switched to clocksource mxc_timer1
VFS: Disk quotas dquot_6.6.0
VFS: Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
NET: Registered protocol family 2
TCP established hash table entries: 8192 (order: 3, 32768 bytes)
TCP bind hash table entries: 8192 (order: 4, 65536 bytes)
TCP: Hash tables configured (established 8192 bind 8192)
UDP hash table entries: 512 (order: 2, 16384 bytes)
UDP-Lite hash table entries: 512 (order: 2, 16384 bytes)
NET: Registered protocol family 1
RPC: Registered named UNIX socket transport module.
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
Trying to unpack rootfs image as initramfs...
Freeing initrd memory: 1992K (c5000000 - c51f2000)
hw perfevents: enabled with armv7_cortex_a9 PMU driver, 7 counters available
Bus freq driver module loaded
bt power gpio is:2
mxc_bt_rfkill driver success loaded
audit: initializing netlink subsys (disabled)
audit: type=2000 audit(0.640:1): initialized
rfkill: BT RF going to : on
mxc_bt_rfkill_reset
workingset: timestamp_bits=30 max_order=19 bucket_order=0
Registering sdcardfs 0.1
NFS: Registering the id_resolver key type
Key type id_resolver registered
Key type id_legacy registered
ntfs: driver 2.1.32 [Flags: R/W DEBUG].
jffs2: version 2.2. (NAND) © 2001-2006 Red Hat, Inc.
fuse init (API version 7.26)
bounce: pool size: 64 pages
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
imx-weim 21b8000.weim: Driver registered.
backlight supply power not found, using dummy regulator
mxc_mipi_dsi 21e0000.mipi: i.MX MIPI DSI driver probed
mxc_sdc_fb fb@0: registered mxc display driver ldb
imx-ipuv3 2800000.ipu: IPU DMFC DP HIGH RESOLUTION: 1(0,1), 5B(2~5), 5F(6,7)
Console: switching to colour frame buffer device 128x48
mxc_sdc_fb fb@1: Can't get fb option for mxcfb1!
mxc_sdc_fb fb@2: Can't get fb option for mxcfb2!
mxc_sdc_fb fb@3: Can't get fb option for mxcfb3!
imx-sdma 20ec000.sdma: no iram assigned, using external mem
imx-sdma 20ec000.sdma: loaded firmware 3.3
2020000.serial: ttymxc0 at MMIO 0x2020000 (irq = 27, base_baud = 5000000) is a IMX
console [ttymxc0] enabled
21f4000.serial: ttymxc4 at MMIO 0x21f4000 (irq = 76, base_baud = 5000000) is a IMX
imx sema4 driver is registered.
[drm] Initialized
[drm] Initialized vivante 1.0.0 20120216 on minor 0
brd: module loaded
loop: module loaded
zram: Added device: zram0
libphy: Fixed MDIO Bus: probed
tun: Universal TUN/TAP device driver, 1.6
tun: (C) 1999-2004 Max Krasnyansky <maxk@qualcomm.com>
CAN device driver interface
2188000.ethernet supply phy not found, using dummy regulator
pps pps0: new PPS source ptp0
fec 2188000.ethernet (unnamed net_device) (uninitialized): Invalid MAC address: 00:00:00:00:00:00
fec 2188000.ethernet (unnamed net_device) (uninitialized): Using random MAC address: 7e:e6:d2:df:89:93
libphy: fec_enet_mii_bus: probed
fec 2188000.ethernet eth0: registered PHC device 0
PPP generic driver version 2.4.2
PPP BSD Compression module registered
PPP Deflate Compression module registered
PPP MPPE Compression module registered
NET: Registered protocol family 24
usbcore: registered new interface driver kaweth
pegasus: v0.9.3 (2013/04/25), Pegasus/Pegasus II USB Ethernet driver
usbcore: registered new interface driver pegasus
usbcore: registered new interface driver rtl8150
usbcore: registered new interface driver r8152
usbcore: registered new interface driver asix
usbcore: registered new interface driver ax88179_178a
usbcore: registered new interface driver cdc_ether
usbcore: registered new interface driver cdc_eem
usbcore: registered new interface driver net1080
usbcore: registered new interface driver cdc_subset
usbcore: registered new interface driver zaurus
usbcore: registered new interface driver cdc_ncm
ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver
ehci-mxc: Freescale On-Chip EHCI Host driver
usbcore: registered new interface driver cdc_acm
cdc_acm: USB Abstract Control Model driver for USB modems and ISDN adapters
usbcore: registered new interface driver usb-storage
usbcore: registered new interface driver usbserial
usbcore: registered new interface driver usbserial_generic
usbserial: USB Serial support registered for generic
usbcore: registered new interface driver ftdi_sio
usbserial: USB Serial support registered for FTDI USB Serial Device
usbcore: registered new interface driver option
usbserial: USB Serial support registered for GSM modem (1-port)
usbcore: registered new interface driver usbtest
usbcore: registered new interface driver usb_ehset_test
2184800.usbmisc supply vbus-wakeup not found, using dummy regulator
mousedev: PS/2 mouse device common for all mice
usbcore: registered new interface driver xpad
usbcore: registered new interface driver usb_acecad
usbcore: registered new interface driver aiptek
usbcore: registered new interface driver gtco
usbcore: registered new interface driver hanwang
usbcore: registered new interface driver kbtab
egalax_ts 1-0004: Failed to switch to I2C interface
egalax_ts 2-0004: Failed to switch to I2C interface
input: max11801_ts as /devices/soc0/soc/2100000.aips-bus/21a4000.i2c/i2c-1/1-0048/input/input2
snvs_rtc 20cc000.snvs:snvs-rtc-lp: rtc core: registered 20cc000.snvs:snvs-r as rtc0
i2c /dev entries driver
IR NEC protocol handler initialized
IR RC5(x/sz) protocol handler initialized
IR RC6 protocol handler initialized
IR JVC protocol handler initialized
IR Sony protocol handler initialized
IR SANYO protocol handler initialized
IR Sharp protocol handler initialized
IR MCE Keyboard/mouse protocol handler initialized
IR XMP protocol handler initialized
mxc_v4l2_output v4l2_out: V4L2 device registered as video16
mxc_v4l2_output v4l2_out: V4L2 device registered as video17
ov564x 0-003c: cannot get io voltage
ov564x 0-003c: cannot get core voltage
ov564x 0-003c: cannot get analog voltage
ov5640_read_reg:write reg error:reg=300a
camera ov5640 is not found
ov5642_power_on: cannot get io voltage error
ov5642_power_on: cannot get core voltage error
ov5642_power_on: cannot get analog voltage error
ov5642_read_reg:write reg error:reg=300a
camera ov5642 is not found
ov5640_power_on: cannot get io voltage error
ov5640_power_on: cannot get core voltage error
ov5640_power_on: cannot get analog voltage error
ov5640_read_reg:write reg error:reg=300a
camera ov5640_mipi is not found
usbcore: registered new interface driver uvcvideo
USB Video Class driver (1.1.1)
mag3110 2-000e: check mag3110 chip ID
mag3110 2-000e: read chip ID 0xfffffffa is not equal to 0xc4!
mag3110: probe of 2-000e failed with error -22
mma8x5x 0-001c: read chip ID 0xfffffff5 is not equal to 0x1a,0x2a,0x3a,0x4a,0x5a!
mma8x5x: probe of 0-001c failed with error -22
imx2-wdt 20c0000.wdog: timeout 60 sec (nowayout=0)
device-mapper: uevent: version 1.0.3
device-mapper: ioctl: 4.35.0-ioctl (2016-06-23) initialised: dm-devel@redhat.com
Bluetooth: HCI UART driver ver 2.3
Bluetooth: HCI UART protocol H4 registered
Bluetooth: HCI UART protocol BCSP registered
Bluetooth: HCI UART protocol ATH3K registered
usbcore: registered new interface driver btusb
sdhci: Secure Digital Host Controller Interface driver
sdhci: Copyright(c) Pierre Ossman
sdhci-pltfm: SDHCI platform and OF driver helper
sdhci-esdhc-imx 2194000.usdhc: Got WP GPIO
sdhci-esdhc-imx 2194000.usdhc: assigned as wifi host
mmc1: SDHCI controller on 2194000.usdhc [2194000.usdhc] using ADMA
sdhci-esdhc-imx 2198000.usdhc: Got CD GPIO
sdhci-esdhc-imx 2198000.usdhc: Got WP GPIO
mmc2: SDHCI controller on 2198000.usdhc [2198000.usdhc] using ADMA
mmc3: SDHCI controller on 219c000.usdhc [219c000.usdhc] using ADMA
mxc_vdoa 21e4000.vdoa: i.MX Video Data Order Adapter(VDOA) driver probed
mxc_hdmi_cec soc:hdmi_cec@00120000: HDMI CEC initialized
leds-gpio: probe of leds failed with error -16
caam 2100000.caam: ERA source: CAAMVID.
caam 2100000.caam: AXI pipeline throttling enabled.
caam 2100000.caam: Instantiated RNG4 SH1
caam 2100000.caam: device ID = 0x0a16010000000000 (Era 4)
caam 2100000.caam: job rings = 2, qi = 0
mmc3: new DDR MMC card at address 0001
mmcblk3: mmc3:0001 DG4032 29.1 GiB
mmcblk3boot0: mmc3:0001 DG4032 partition 1 4.00 MiB
mmcblk3boot1: mmc3:0001 DG4032 partition 2 4.00 MiB
mmcblk3rpmb: mmc3:0001 DG4032 partition 3 4.00 MiB
Alternate GPT is invalid, using primary GPT.
mmcblk3: p1 p2 p3 p4 p5 p6 p7 p8 p9 p10 p11
caam algorithms registered in /proc/crypto
caam_jr 2101000.jr0: registering rng-caam
platform caam_sm: blkkey_ex: 4 keystore units available
platform caam_sm: 64-bit clear key:
platform caam_sm: [0000] 00 01 02 03 04 0f 06 07
platform caam_sm: 64-bit black key:
platform caam_sm: [0000] 59 19 79 fa b7 14 bf 18
platform caam_sm: [0008] f7 8d f0 3e ab 3d dc 7a
platform caam_sm: 128-bit clear key:
platform caam_sm: [0000] 00 01 02 03 04 0f 06 07
platform caam_sm: [0008] 08 09 0a 0b 0c 0d 0e 0f
platform caam_sm: 128-bit black key:
platform caam_sm: [0000] 52 cd 81 94 3a 19 25 d4
platform caam_sm: [0008] b9 e3 3e 79 03 a8 1a 0f
platform caam_sm: 192-bit clear key:
platform caam_sm: [0000] 00 01 02 03 04 0f 06 07
platform caam_sm: [0008] 08 09 0a 0b 0c 0d 0e 0f
platform caam_sm: [0016] 10 11 12 13 14 15 16 17
platform caam_sm: 192-bit black key:
platform caam_sm: [0000] 89 30 2b a5 12 1a bb 1a
platform caam_sm: [0008] 4c 48 ad 26 0c e7 98 65
platform caam_sm: [0016] 2d fc 88 ba 7d 1b b8 18
platform caam_sm: [0024] d2 f1 19 57 7d 76 64 79
platform caam_sm: 256-bit clear key:
platform caam_sm: [0000] 00 01 02 03 04 0f 06 07
platform caam_sm: [0008] 08 09 0a 0b 0c 0d 0e 0f
platform caam_sm: [0016] 10 11 12 13 14 15 16 17
platform caam_sm: [0024] 18 19 1a 1b 1c 1d 1e 1f
platform caam_sm: 256-bit black key:
platform caam_sm: [0000] 05 63 b2 92 9c 16 00 61
platform caam_sm: [0008] 20 15 dd 82 1a 9c fb 52
platform caam_sm: [0016] c0 a8 25 05 44 70 e2 96
platform caam_sm: [0024] 86 38 d0 a6 b7 68 2e 89
platform caam_sm: 64-bit unwritten blob:
platform caam_sm: [0000] 00 00 00 00 00 00 00 00
platform caam_sm: [0008] 00 00 00 00 00 00 00 00
platform caam_sm: [0016] 00 00 00 00 00 00 00 00
platform caam_sm: [0024] 00 00 00 00 00 00 00 00
platform caam_sm: [0032] 00 00 00 00 00 00 00 00
platform caam_sm: [0040] 00 00 00 00 00 00 00 00
platform caam_sm: [0048] 00 00 00 00 00 00 00 00
platform caam_sm: [0056] 00 00 00 00 00 00 00 00
platform caam_sm: [0064] 00 00 00 00 00 00 00 00
platform caam_sm: [0072] 00 00 00 00 00 00 00 00
platform caam_sm: [0080] 00 00 00 00 00 00 00 00
platform caam_sm: [0088] 00 00 00 00 00 00 00 00
platform caam_sm: 128-bit unwritten blob:
platform caam_sm: [0000] 00 00 00 00 00 00 00 00
platform caam_sm: [0008] 00 00 00 00 00 00 00 00
platform caam_sm: [0016] 00 00 00 00 00 00 00 00
platform caam_sm: [0024] 00 00 00 00 00 00 00 00
platform caam_sm: [0032] 00 00 00 00 00 00 00 00
platform caam_sm: [0040] 00 00 00 00 00 00 00 00
platform caam_sm: [0048] 00 00 00 00 00 00 00 00
platform caam_sm: [0056] 00 00 00 00 00 00 00 00
platform caam_sm: [0064] 00 00 00 00 00 00 00 00
platform caam_sm: [0072] 00 00 00 00 00 00 00 00
platform caam_sm: [0080] 00 00 00 00 00 00 00 00
platform caam_sm: [0088] 00 00 00 00 00 00 00 00
platform caam_sm: 196-bit unwritten blob:
platform caam_sm: [0000] 00 00 00 00 00 00 00 00
platform caam_sm: [0008] 00 00 00 00 00 00 00 00
platform caam_sm: [0016] 00 00 00 00 00 00 00 00
platform caam_sm: [0024] 00 00 00 00 00 00 00 00
platform caam_sm: [0032] 00 00 00 00 00 00 00 00
platform caam_sm: [0040] 00 00 00 00 00 00 00 00
platform caam_sm: [0048] 00 00 00 00 00 00 00 00
platform caam_sm: [0056] 00 00 00 00 00 00 00 00
platform caam_sm: [0064] 00 00 00 00 00 00 00 00
platform caam_sm: [0072] 00 00 00 00 00 00 00 00
platform caam_sm: [0080] 00 00 00 00 00 00 00 00
platform caam_sm: [0088] 00 00 00 00 00 00 00 00
platform caam_sm: 256-bit unwritten blob:
platform caam_sm: [0000] 00 00 00 00 00 00 00 00
platform caam_sm: [0008] 00 00 00 00 00 00 00 00
platform caam_sm: [0016] 00 00 00 00 00 00 00 00
platform caam_sm: [0024] 00 00 00 00 00 00 00 00
platform caam_sm: [0032] 00 00 00 00 00 00 00 00
platform caam_sm: [0040] 00 00 00 00 00 00 00 00
platform caam_sm: [0048] 00 00 00 00 00 00 00 00
platform caam_sm: [0056] 00 00 00 00 00 00 00 00
platform caam_sm: [0064] 00 00 00 00 00 00 00 00
platform caam_sm: [0072] 00 00 00 00 00 00 00 00
platform caam_sm: [0080] 00 00 00 00 00 00 00 00
platform caam_sm: [0088] 00 00 00 00 00 00 00 00
platform caam_sm: 64-bit black key in blob:
platform caam_sm: [0000] 81 40 42 40 10 63 dd cc
platform caam_sm: [0008] 8b 28 bc 9e ab f7 e2 f3
platform caam_sm: [0016] 03 a2 64 d5 a2 b9 b8 6d
platform caam_sm: [0024] f4 81 66 0a ee 5c 85 77
platform caam_sm: [0032] 62 2d 82 c5 61 d3 ff ce
platform caam_sm: [0040] 20 e0 81 1e 2b 59 d7 8d
platform caam_sm: [0048] e4 65 08 c5 26 4d 70 fc
platform caam_sm: [0056] 00 00 00 00 00 00 00 00
platform caam_sm: [0064] 00 00 00 00 00 00 00 00
platform caam_sm: [0072] 00 00 00 00 00 00 00 00
platform caam_sm: [0080] 00 00 00 00 00 00 00 00
platform caam_sm: [0088] 00 00 00 00 00 00 00 00
platform caam_sm: 128-bit black key in blob:
platform caam_sm: [0000] b8 2e 3b f8 6e 03 2e e9
platform caam_sm: [0008] 74 66 bc 59 82 5c 6f 63
platform caam_sm: [0016] 9c da ce 6c 12 9d 81 73
platform caam_sm: [0024] 11 ec 2c 80 f9 db 32 95
platform caam_sm: [0032] 12 e3 d2 60 75 17 5b fc
platform caam_sm: [0040] 52 25 69 3d b0 12 50 ef
platform caam_sm: [0048] fb b5 b0 f3 63 cb 0b 59
platform caam_sm: [0056] 98 8e 8c 34 e4 df d2 13
platform caam_sm: [0064] 00 00 00 00 00 00 00 00
platform caam_sm: [0072] 00 00 00 00 00 00 00 00
platform caam_sm: [0080] 00 00 00 00 00 00 00 00
platform caam_sm: [0088] 00 00 00 00 00 00 00 00
platform caam_sm: 192-bit black key in blob:
platform caam_sm: [0000] 47 d3 d6 d7 17 a3 a0 48
platform caam_sm: [0008] 4d b0 0f a7 67 65 79 f3
platform caam_sm: [0016] c5 6b ca ed e5 bf 0c c8
platform caam_sm: [0024] 50 bb 1e 36 7d 8d e3 f3
platform caam_sm: [0032] 84 8a 86 f0 bf cb 98 d8
platform caam_sm: [0040] 5e e5 7f 16 a2 99 4a 55
platform caam_sm: [0048] 7a 76 35 3d 3a 1e 34 e4
platform caam_sm: [0056] 9e 74 9e 4e 79 4c 5a 38
platform caam_sm: [0064] a6 0a 2c 06 64 d8 4f da
platform caam_sm: [0072] 00 00 00 00 00 00 00 00
platform caam_sm: [0080] 00 00 00 00 00 00 00 00
platform caam_sm: [0088] 00 00 00 00 00 00 00 00
platform caam_sm: 256-bit black key in blob:
platform caam_sm: [0000] db 1e c3 14 b7 01 67 0a
platform caam_sm: [0008] 2a 93 2f 8b 9b 08 65 a6
platform caam_sm: [0016] e4 81 06 b3 c5 12 e4 fc
platform caam_sm: [0024] 00 c2 4d c4 9d f0 bd 0e
platform caam_sm: [0032] 47 0f b4 75 34 ad 3f fa
platform caam_sm: [0040] 56 00 9f fc d7 ff 53 9a
platform caam_sm: [0048] cf cf 03 28 6d cf 46 7a
platform caam_sm: [0056] 7e cd 5e 54 73 cb 89 2c
platform caam_sm: [0064] 67 19 67 8b 58 a5 7c 99
platform caam_sm: [0072] 12 2b bb 72 9f da 14 45
platform caam_sm: [0080] 00 00 00 00 00 00 00 00
platform caam_sm: [0088] 00 00 00 00 00 00 00 00
platform caam_sm: restored 64-bit black key:
platform caam_sm: [0000] ea 15 0f e9 cf 62 f8 49
platform caam_sm: [0008] 0c c8 50 ca ff 79 df e9
platform caam_sm: restored 128-bit black key:
platform caam_sm: [0000] 52 cd 81 94 3a 19 25 d4
platform caam_sm: [0008] b9 e3 3e 79 03 a8 1a 0f
platform caam_sm: restored 192-bit black key:
platform caam_sm: [0000] 89 30 2b a5 12 1a bb 1a
platform caam_sm: [0008] 4c 48 ad 26 0c e7 98 65
platform caam_sm: [0016] 5e 44 14 0c 38 99 f2 40
platform caam_sm: [0024] c4 9e 2d 0c 9e c8 81 3f
platform caam_sm: restored 256-bit black key:
platform caam_sm: [0000] 05 63 b2 92 9c 16 00 61
platform caam_sm: [0008] 20 15 dd 82 1a 9c fb 52
platform caam_sm: [0016] c0 a8 25 05 44 70 e2 96
platform caam_sm: [0024] 86 38 d0 a6 b7 68 2e 89
snvs-secvio 20cc000.caam-snvs: can't get snvs clock
snvs-secvio 20cc000.caam-snvs: violation handlers armed - non-secure state
caam_keyblob caam_keyblob: caam keyblob initialized
hidraw: raw HID events driver (C) Jiri Kosina
usbcore: registered new interface driver usbhid
usbhid: USB HID core driver
ion_parse_dt_heap_common: id 0 type 4 name cma align 1000
ion_parse_dt_heap_common: id 1 type 1 name sys-contig align 1000
ion_parse_dt_heap_common: id 2 type 0 name system align 1000
ashmem: initialized
usbcore: registered new interface driver snd-usb-audio
wm8962 0-001a: Failed to read ID register
wm8962: probe of 0-001a failed with error -11
fsl-ssi-dai 202c000.ssi: No cache defaults, reading back from HW
fsl-hdmi-dai soc:hdmi_audio@00120000: failed to probe. Load HDMI-video first.
fsl-hdmi-dai: probe of soc:hdmi_audio@00120000 failed with error -12
imx-wm8962 sound: failed to find codec platform device
imx-wm8962: probe of sound failed with error -22
imx-audio-hdmi sound-hdmi: initialize HDMI-audio failed. load HDMI-video first!
NET: Registered protocol family 26
u32 classifier
Actions configured
Netfilter messages via NETLINK v0.30.
nf_conntrack version 0.5.0 (16384 buckets, 65536 max)
ctnetlink v0.93: registering with nfnetlink.
xt_time: kernel timezone is -0000
ip_tables: (C) 2000-2006 Netfilter Core Team
arp_tables: arp_tables: (C) 2002 David S. Miller
Initializing XFRM netlink socket
NET: Registered protocol family 10
mip6: Mobile IPv6
ip6_tables: (C) 2000-2006 Netfilter Core Team
sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver
NET: Registered protocol family 17
NET: Registered protocol family 15
can: controller area network core (rev 20120528 abi 9)
NET: Registered protocol family 29
can: raw protocol (rev 20120528)
can: broadcast manager protocol (rev 20161123 t)
can: netlink gateway (rev 20130117) max_hops=1
Bluetooth: RFCOMM TTY layer initialized
Bluetooth: RFCOMM socket layer initialized
Bluetooth: RFCOMM ver 1.11
Bluetooth: BNEP (Ethernet Emulation) ver 1.3
Bluetooth: BNEP filters: protocol multicast
Bluetooth: BNEP socket layer initialized
Bluetooth: HIDP (Human Interface Emulation) ver 1.2
Bluetooth: HIDP socket layer initialized
8021q: 802.1Q VLAN Support v1.8
Key type dns_resolver registered
cpu cpu0: regulators not ready, retry
registered taskstats version 1
imx-gpc 20dc000.gpc: pu regulator not ready, retry
cpu cpu0: regulators not ready, retry
dhd_module_init in
wifi_plat_dev_drv_probe no GPIO for OOB in device tree.
wifi_plat_dev_drv_probe continue with non-OOB mode.
Power-up adapter 'DHD generic adapter'
wifi_platform_bus_enumerate device present 1
failed to power up DHD generic adapter, 3 retry left
wifi_platform_bus_enumerate device present 0
wifi_platform_bus_enumerate device present 1
failed to power up DHD generic adapter, 2 retry left
wifi_platform_bus_enumerate device present 0
wifi_platform_bus_enumerate device present 1
failed to power up DHD generic adapter, 1 retry left
wifi_platform_bus_enumerate device present 0
wifi_platform_bus_enumerate device present 1
failed to power up DHD generic adapter, 0 retry left
wifi_platform_bus_enumerate device present 0
failed to power up DHD generic adapter, max retry reached**
input: gpio-keys as /devices/soc0/gpio-keys/input/input3
imx-gpc 20dc000.gpc: pu regulator not ready, retry
cpu cpu0: regulators not ready, retry
snvs_rtc 20cc000.snvs:snvs-rtc-lp: setting system clock to 1970-01-01 00:00:17 UTC (17)
usb_otg_vbus: disabling
usb_h1_vbus: disabling
wm8962-supply: disabling
wlreg_on: disabling
ALSA device list:
No soundcards found.
Freeing unused kernel memory: 1024K (c1300000 - c1400000)
init: init first stage started!
init: First stage mount skipped (missing/incompatible fstab in device tree)
init: Skipped setting INIT_AVB_VERSION (not in recovery mode)
init: Loading SELinux policy
SELinux: Permission validate_trans in class security not defined in policy.
SELinux: the above unknown classes and permissions will be denied
audit: type=1403 audit(17.650:2): policy loaded auid=4294967295 ses=4294967295
selinux: SELinux: Loaded policy from /sepolicy

selinux: SELinux: Loaded file_contexts

random: init: uninitialized urandom read (40 bytes read)
init: init second stage started!
selinux: SELinux: Loaded file_contexts

selinux: SELinux: Loaded property_contexts from /plat_property_contexts & /nonplat_property_contexts.

init: Running restorecon...
selinux: SELinux: Could not stat /dev/block: No such file or directory.

init: waitpid failed: No child processes
init: Couldn't load property file: Unable to open '/system/etc/prop.default': No such file or directory: No such file or directory
init: Couldn't load property file: Unable to open '/prop.default': No such file or directory: No such file or directory
init: Couldn't load property file: Unable to open '/odm/default.prop': No such file or directory: No such file or directory
init: Couldn't load property file: Unable to open '/vendor/default.prop': No such file or directory: No such file or directory
random: ueventd: uninitialized urandom read (40 bytes read)
ueventd: ueventd started!
ueventd: Parsing file /ueventd.rc...
ueventd: Parsing file /vendor/ueventd.rc...
ueventd: Unable to open '/vendor/ueventd.rc': No such file or directory
ueventd: Parsing file /odm/ueventd.rc...
ueventd: Unable to open '/odm/ueventd.rc': No such file or directory
ueventd: Parsing file /ueventd.freescale.rc...
selinux: SELinux: Loaded file_contexts

selinux: SELinux: Loaded file_contexts

ueventd: Coldboot took 0.296752 seconds
keychord: using input dev gpio-keys for fevent
Console: switching to colour dummy device 80x30
random: watchdogd: uninitialized urandom read (40 bytes read)
watchdogd: watchdogd started (interval 10, margin 20)!
random: fast init done
fec: <204> warning: __ecc_read: RS block 5263360: decoding failed
fec: <207> warning: __ecc_read: RS block 5263360: decoding failed
fec: <210> warning: __ecc_read: RS block 5263360: decoding failed
EXT4-fs (dm-0): mounted filesystem with ordered data mode. Opts: barrier=1
tune2fs: tune2fs 1.43.3 (04-Sep-2016)

EXT4-fs (mmcblk3p10): Ignoring removed nomblk_io_submit option
EXT4-fs (mmcblk3p10): mounted filesystem with ordered data mode. Opts: errors=remount-ro,nomblk_io_submit
init: [libfs_mgr]check_fs(): mount(/dev/block/by-name/userdata,/data,ext4)=0: Success
init: [libfs_mgr]check_fs(): unmount(/data) succeeded
init: [libfs_mgr]Running /system/bin/e2fsck on /dev/block/by-name/userdata
random: crng init done
e2fsck: e2fsck 1.43.3 (04-Sep-2016)

e2fsck: Pass 1: Checking inodes, blocks, and sizes

e2fsck: Pass 2: Checking directory structure

e2fsck: Pass 3: Checking directory connectivity

e2fsck: Pass 4: Checking reference counts

e2fsck: Pass 5: Checking group summary information

e2fsck: /dev/block/by-name/userdata: 11/1692432 files (0.0% non-contiguous), 150244/6765056 blocks

EXT4-fs (mmcblk3p10): Ignoring removed nomblk_io_submit option
EXT4-fs (mmcblk3p10): mounted filesystem with ordered data mode. Opts: nomblk_io_submit,noauto_da_alloc,errors=panic
init: [libfs_mgr]__mount(source=/dev/block/by-name/userdata,target=/data,type=ext4)=0
init: [libfs_mgr]superblock s_max_mnt_count:65535,/dev/block/by-name/cache
init: [libfs_mgr]Requested quota status is match on /dev/block/by-name/cache
EXT4-fs (mmcblk3p4): Ignoring removed nomblk_io_submit option
EXT4-fs (mmcblk3p4): mounted filesystem with ordered data mode. Opts: nomblk_io_submit
init: [libfs_mgr]__mount(source=/dev/block/by-name/cache,target=/cache,type=ext4)=0
init: [libfs_mgr]superblock s_max_mnt_count:10,/dev/block/by-name/vendor
init: [libfs_mgr]Requested quota status is match on /dev/block/by-name/vendor
EXT4-fs (mmcblk3p9): mounted filesystem with ordered data mode. Opts: barrier=1
init: [libfs_mgr]__mount(source=/dev/block/by-name/vendor,target=/vendor,type=ext4)=0
init: Parsing directory /system/etc/init...
init: Parsing file /system/etc/init/android.hidl.allocator@1.0-service.rc...
init: Parsing file /system/etc/init/atrace.rc...
fec: <230> warning: __ecc_read: RS block 5263360: decoding failed
file system registered
using random self ethernet address
using random host ethernet address
logd.auditd: start
logd.klogd: 32796270003
zram0: detected capacity change from 0 to 314572800
mkswap: Swapspace size: 307196k, UUID=b4962969-9dd0-4f93-8007-81b03d6f084a
Adding 307196k swap on /dev/block/zram0. Priority:-1 extents:1 across:307196k SS
binder: 234:234 ioctl 620a 11d027ca returned -22
logd.daemon: reinit
rfkill: BT RF going to : off
type=1400 audit(38.930:3): avc: granted { read } for pid=1 comm="init" name="ttymxc0" dev="tmpfs" ino=10111 scontext=u:r:init:s0 tcontext=u:object_r:tty_device:s0 tclass=chr_file
sabresd_6dq:/ $ read descriptors
read strings
healthd: unable to get HAL interface, using defaults
healthd: No battery devices found
healthd: battery l=100 v=0 t=42.4 h=2 st=2 chg=a
type=1400 audit(38.930:3): avc: granted { read } for pid=1 comm="init" name="ttymxc0" dev="tmpfs" ino=10111 scontext=u:r:init:s0 tcontext=u:object_r:tty_device:s0 tclass=chr_file
ERROR: v4l2 capture: slave not found!
ERROR: v4l2 capture: slave not found!
type=1400 audit(38.940:4): avc: granted { read open } for pid=1 comm="init" path="/dev/ttymxc0" dev="tmpfs" ino=10111 scontext=u:r:init:s0 tcontext=u:object_r:tty_device:s0 tclass=chr_file
healthd: battery l=100 v=0 t=42.4 h=2 st=2 chg=a
type=1400 audit(38.940:4): avc: granted { read open } for pid=1 comm="init" path="/dev/ttymxc0" dev="tmpfs" ino=10111 scontext=u:r:init:s0 tcontext=u:object_r:tty_device:s0 tclass=chr_file
type=1400 audit(38.970:5): avc: granted { read } for pid=268 comm="init" name="ttymxc0" dev="tmpfs" ino=10111 scontext=u:r:init:s0 tcontext=u:object_r:tty_device:s0 tclass=chr_file
type=1400 audit(38.970:5): avc: granted { read } for pid=268 comm="init" name="ttymxc0" dev="tmpfs" ino=10111 scontext=u:r:init:s0 tcontext=u:object_r:tty_device:s0 tclass=chr_file
type=1400 audit(38.970:6): avc: granted { read open } for pid=268 comm="init" path="/dev/ttymxc0" dev="tmpfs" ino=10111 scontext=u:r:init:s0 tcontext=u:object_r:tty_device:s0 tclass=chr_file
init: Service 'surfaceflinger' (pid 267) exited with status 1
init: Sending signal 9 to service 'surfaceflinger' (pid 267) process group...
init: kill(-267, 9) failed: No such process
init: Successfully killed process cgroup uid 1000 pid 267 in 4ms
init: Sending signal 9 to service 'zygote' (pid 251) process group...
init: Successfully killed process cgroup uid 0 pid 251 in 21ms
init: Service 'zygote' (pid 251) killed by signal 9
init: Unable to open '/sys/android_power/request_state': No such file or directory
init: Unable to write to '/sys/power/state': Invalid argument
init: Sending signal 9 to service 'audioserver' (pid 271) process group...
init: Service 'surfaceflinger' (pid 362) exited with status 1
init: Sending signal 9 to service 'surfaceflinger' (pid 362) process group...
init: kill(-362, 9) failed: No such process
init: Successfully killed process cgroup uid 1000 pid 362 in 4ms
init: Sending signal 9 to service 'zygote' (pid 357) process group...
init: Successfully killed process cgroup uid 0 pid 357 in 33ms
init: Service 'zygote' (pid 357) killed by signal 9
init: Unable to open '/sys/android_power/request_state': No such file or directory
init: Unable to write to '/sys/power/state': Invalid argument
init: Sending signal 9 to service 'audioserver' (pid 358) process group...
capability: warning: `main' uses 32-bit capabilities (legacy support in use)
init: Service 'surfaceflinger' (pid 423) exited with status 1
init: Sending signal 9 to service 'surfaceflinger' (pid 423) process group...
init: kill(-423, 9) failed: No such process
init: Successfully killed process cgroup uid 1000 pid 423 in 4ms
init: Sending signal 9 to service 'zygote' (pid 418) process group...
init: Successfully killed process cgroup uid 0 pid 418 in 84ms
init: Command 'restart zygote' action=onrestart (<Service 'surfaceflinger' onrestart>:1) returned 0 took 96.823ms.
init: Service 'zygote' (pid 418) killed by signal 9
init: Unable to open '/sys/android_power/request_state': No such file or directory
init: Unable to write to '/sys/power/state': Invalid argument
init: Service 'surfaceflinger' (pid 498) exited with status 1
init: Sending signal 9 to service 'surfaceflinger' (pid 498) process group...
init: kill(-498, 9) failed: No such process
init: Successfully killed process cgroup uid 1000 pid 498 in 4ms
init: Sending signal 9 to service 'zygote' (pid 493) process group...
init: Successfully killed process cgroup uid 0 pid 493 in 86ms
init: Command 'restart zygote' action=onrestart (<Service 'surfaceflinger' onrestart>:1) returned 0 took 98.8593ms.
init: Service 'zygote' (pid 493) killed by signal 9
init: Unable to open '/sys/android_power/request_state': No such file or directory
init: Unable to write to '/sys/power/state': Invalid argument
init: Service 'surfaceflinger' (pid 586) exited with status 1
init: Sending signal 9 to service 'surfaceflinger' (pid 586) process group...
init: kill(-586, 9) failed: No such process
init: Successfully killed process cgroup uid 1000 pid 586 in 4ms
init: Sending signal 9 to service 'zygote' (pid 581) process group...
init: Successfully killed process cgroup uid 0 pid 581 in 86ms
init: Command 'restart zygote' action=onrestart (<Service 'surfaceflinger' onrestart>:1) returned 0 took 98.5283ms.
init: Service 'zygote' (pid 581) killed by signal 9
init: Unable to open '/sys/android_power/request_state': No such file or directory
init: Unable to write to '/sys/power/state': Invalid argument
init: Service 'surfaceflinger' (pid 674) exited with status 1
init: Sending signal 9 to service 'surfaceflinger' (pid 674) process group...
init: kill(-674, 9) failed: No such process
init: Successfully killed process cgroup uid 1000 pid 674 in 4ms
init: Sending signal 9 to service 'zygote' (pid 669) process group...
init: Successfully killed process cgroup uid 0 pid 669 in 80ms
init: Command 'restart zygote' action=onrestart (<Service 'surfaceflinger' onrestart>:1) returned 0 took 92.5257ms.
init: Service 'zygote' (pid 669) killed by signal 9
init: Unable to open '/sys/android_power/request_state': No such file or directory
init: Unable to write to '/sys/power/state': Invalid argument
init: Service 'surfaceflinger' (pid 762) exited with status 1
init: Sending signal 9 to service 'surfaceflinger' (pid 762) process group...
init: kill(-762, 9) failed: No such process
init: Successfully killed process cgroup uid 1000 pid 762 in 4ms
init: Sending signal 9 to service 'zygote' (pid 757) process group...
init: Successfully killed process cgroup uid 0 pid 757 in 69ms
init: Command 'restart zygote' action=onrestart (<Service 'surfaceflinger' onrestart>:1) returned 0 took 81.32ms.
init: Service 'zygote' (pid 757) killed by signal 9
init: Unable to open '/sys/android_power/request_state': No such file or directory
init: Unable to write to '/sys/power/state': Invalid argument
init: Service 'surfaceflinger' (pid 851) exited with status 1
init: Sending signal 9 to service 'surfaceflinger' (pid 851) process group...
init: kill(-851, 9) failed: No such process
init: Successfully killed process cgroup uid 1000 pid 851 in 4ms
init: Sending signal 9 to service 'zygote' (pid 846) process group...
init: Successfully killed process cgroup uid 0 pid 846 in 79ms
init: Command 'restart zygote' action=onrestart (<Service 'surfaceflinger' onrestart>:1) returned 0 took 91.7137ms.
init: Service 'zygote' (pid 846) killed by signal 9
init: Unable to open '/sys/android_power/request_state': No such file or directory
init: Unable to write to '/sys/power/state': Invalid argument
init: Service 'surfaceflinger' (pid 939) exited with status 1
init: Sending signal 9 to service 'surfaceflinger' (pid 939) process group...
init: kill(-939, 9) failed: No such process
init: Successfully killed process cgroup uid 1000 pid 939 in 4ms
init: Sending signal 9 to service 'zygote' (pid 934) process group...
init: Successfully killed process cgroup uid 0 pid 934 in 87ms
init: Command 'restart zygote' action=onrestart (<Service 'surfaceflinger' onrestart>:1) returned 0 took 100.287ms.
init: Service 'zygote' (pid 934) killed by signal 9
init: Unable to open '/sys/android_power/request_state': No such file or directory
init: Unable to write to '/sys/power/state': Invalid argument
init: Service 'surfaceflinger' (pid 1029) exited with status 1
init: Sending signal 9 to service 'surfaceflinger' (pid 1029) process group...
init: kill(-1029, 9) failed: No such process
init: Successfully killed process cgroup uid 1000 pid 1029 in 4ms
init: Sending signal 9 to service 'zygote' (pid 1024) process group...
init: Successfully killed process cgroup uid 0 pid 1024 in 84ms
init: Command 'restart zygote' action=onrestart (<Service 'surfaceflinger' onrestart>:1) returned 0 took 97.3627ms.
init: Service 'zygote' (pid 1024) killed by signal 9
init: Unable to open '/sys/android_power/request_state': No such file or directory
init: Unable to write to '/sys/power/state': Invalid argument
init: Service 'surfaceflinger' (pid 1117) exited with status 1
init: Sending signal 9 to service 'surfaceflinger' (pid 1117) process group...
init: kill(-1117, 9) failed: No such process
init: Successfully killed process cgroup uid 1000 pid 1117 in 4ms
init: Sending signal 9 to service 'zygote' (pid 1112) process group...
init: Successfully killed process cgroup uid 0 pid 1112 in 75ms
init: Command 'restart zygote' action=onrestart (<Service 'surfaceflinger' onrestart>:1) returned 0 took 87.675ms.
init: Service 'zygote' (pid 1112) killed by signal 9
init: Unable to open '/sys/android_power/request_state': No such file or directory
init: Unable to write to '/sys/power/state': Invalid argument
init: Service 'surfaceflinger' (pid 1205) exited with status 1
init: Sending signal 9 to service 'surfaceflinger' (pid 1205) process group...
init: kill(-1205, 9) failed: No such process
init: Successfully killed process cgroup uid 1000 pid 1205 in 4ms
init: Sending signal 9 to service 'zygote' (pid 1200) process group...
init: Successfully killed process cgroup uid 0 pid 1200 in 90ms
init: Command 'restart zygote' action=onrestart (<Service 'surfaceflinger' onrestart>:1) returned 0 took 102.594ms.
init: Service 'zygote' (pid 1200) killed by signal 9
init: Unable to open '/sys/android_power/request_state': No such file or directory
init: Unable to write to '/sys/power/state': Invalid argument
init: Service 'surfaceflinger' (pid 1293) exited with status 1
init: Sending signal 9 to service 'surfaceflinger' (pid 1293) process group...
init: kill(-1293, 9) failed: No such process
init: Successfully killed process cgroup uid 1000 pid 1293 in 4ms
init: Sending signal 9 to service 'zygote' (pid 1288) process group...
init: Successfully killed process cgroup uid 0 pid 1288 in 85ms
init: Command 'restart zygote' action=onrestart (<Service 'surfaceflinger' onrestart>:1) returned 0 took 98.3253ms.
init: Service 'zygote' (pid 1288) killed by signal 9
init: Unable to open '/sys/android_power/request_state': No such file or directory
init: Unable to write to '/sys/power/state': Invalid argument
init: Service 'surfaceflinger' (pid 1381) exited with status 1
init: Sending signal 9 to service 'surfaceflinger' (pid 1381) process group...
init: kill(-1381, 9) failed: No such process
init: Successfully killed process cgroup uid 1000 pid 1381 in 4ms
init: Sending signal 9 to service 'zygote' (pid 1376) process group...
init: Successfully killed process cgroup uid 0 pid 1376 in 84ms
init: Command 'restart zygote' action=onrestart (<Service 'surfaceflinger' onrestart>:1) returned 0 took 97.088ms.
init: Service 'zygote' (pid 1376) killed by signal 9
init: Unable to open '/sys/android_power/request_state': No such file or directory
init: Unable to write to '/sys/power/state': Invalid argument
init: Service 'surfaceflinger' (pid 1471) exited with status 1
init: Sending signal 9 to service 'surfaceflinger' (pid 1471) process group...
init: kill(-1471, 9) failed: No such process
init: Successfully killed process cgroup uid 1000 pid 1471 in 4ms
init: Sending signal 9 to service 'zygote' (pid 1466) process group...
init: Successfully killed process cgroup uid 0 pid 1466 in 85ms
init: Command 'restart zygote' action=onrestart (<Service 'surfaceflinger' onrestart>:1) returned 0 took 97.8203ms.
init: Service 'zygote' (pid 1466) killed by signal 9
init: Unable to open '/sys/android_power/request_state': No such file or directory
init: Unable to write to '/sys/power/state': Invalid argument
init: Service 'surfaceflinger' (pid 1561) exited with status 1
init: Sending signal 9 to service 'surfaceflinger' (pid 1561) process group...
init: kill(-1561, 9) failed: No such process
init: Successfully killed process cgroup uid 1000 pid 1561 in 4ms
init: Sending signal 9 to service 'zygote' (pid 1556) process group...
init: Successfully killed process cgroup uid 0 pid 1556 in 74ms
init: Command 'restart zygote' action=onrestart (<Service 'surfaceflinger' onrestart>:1) returned 0 took 87.3387ms.
init: Service 'zygote' (pid 1556) killed by signal 9
init: Unable to open '/sys/android_power/request_state': No such file or directory
init: Unable to write to '/sys/power/state': Invalid argument
init: Service 'surfaceflinger' (pid 1650) exited with status 1
init: Sending signal 9 to service 'surfaceflinger' (pid 1650) process group...
init: kill(-1650, 9) failed: No such process
init: Successfully killed process cgroup uid 1000 pid 1650 in 4ms
init: Sending signal 9 to service 'zygote' (pid 1645) process group...
init: Successfully killed process cgroup uid 0 pid 1645 in 68ms
init: Command 'restart zygote' action=onrestart (<Service 'surfaceflinger' onrestart>:1) returned 0 took 81.356ms.
init: Service 'zygote' (pid 1645) killed by signal 9
init: Unable to open '/sys/android_power/request_state': No such file or directory
init: Unable to write to '/sys/power/state': Invalid argument
init: Service 'surfaceflinger' (pid 1739) exited with status 1
init: Sending signal 9 to service 'surfaceflinger' (pid 1739) process group...
init: kill(-1739, 9) failed: No such process
init: Successfully killed process cgroup uid 1000 pid 1739 in 4ms
init: Sending signal 9 to service 'zygote' (pid 1734) process group...
init: Successfully killed process cgroup uid 0 pid 1734 in 89ms
init: Command 'restart zygote' action=onrestart (<Service 'surfaceflinger' onrestart>:1) returned 0 took 101.97ms.
init: Service 'zygote' (pid 1734) killed by signal 9
init: Unable to open '/sys/android_power/request_state': No such file or directory
init: Unable to write to '/sys/power/state': Invalid argument
init: Service 'surfaceflinger' (pid 1828) exited with status 1
init: Sending signal 9 to service 'surfaceflinger' (pid 1828) process group...
init: kill(-1828, 9) failed: No such process
init: Successfully killed process cgroup uid 1000 pid 1828 in 4ms
init: Sending signal 9 to service 'zygote' (pid 1823) process group...
init: Successfully killed process cgroup uid 0 pid 1823 in 84ms
init: Command 'restart zygote' action=onrestart (<Service 'surfaceflinger' onrestart>:1) returned 0 took 97.334ms.
init: Service 'zygote' (pid 1823) killed by signal 9
init: Unable to open '/sys/android_power/request_state': No such file or directory
init: Unable to write to '/sys/power/state': Invalid argument
init: Service 'surfaceflinger' (pid 1916) exited with status 1
init: Sending signal 9 to service 'surfaceflinger' (pid 1916) process group...
init: kill(-1916, 9) failed: No such process
init: Successfully killed process cgroup uid 1000 pid 1916 in 4ms
init: Sending signal 9 to service 'zygote' (pid 1911) process group...
init: Successfully killed process cgroup uid 0 pid 1911 in 70ms
init: Command 'restart zygote' action=onrestart (<Service 'surfaceflinger' onrestart>:1) returned 0 took 82.5323ms.
init: Service 'zygote' (pid 1911) killed by signal 9
init: Unable to open '/sys/android_power/request_state': No such file or directory
init: Unable to write to '/sys/power/state': Invalid argument
init: Service 'surfaceflinger' (pid 2004) exited with status 1
init: Sending signal 9 to service 'surfaceflinger' (pid 2004) process group...
init: kill(-2004, 9) failed: No such process
init: Successfully killed process cgroup uid 1000 pid 2004 in 4ms
init: Sending signal 9 to service 'zygote' (pid 1999) process group...
init: Successfully killed process cgroup uid 0 pid 1999 in 95ms
init: Command 'restart zygote' action=onrestart (<Service 'surfaceflinger' onrestart>:1) returned 0 took 108.231ms.
init: Service 'zygote' (pid 1999) killed by signal 9
init: Unable to open '/sys/android_power/request_state': No such file or directory
init: Unable to write to '/sys/power/state': Invalid argument
init: Service 'surfaceflinger' (pid 2093) exited with status 1
init: Sending signal 9 to service 'surfaceflinger' (pid 2093) process group...
init: kill(-2093, 9) failed: No such process
init: Successfully killed process cgroup uid 1000 pid 2093 in 4ms
init: Sending signal 9 to service 'zygote' (pid 2088) process group...
init: Successfully killed process cgroup uid 0 pid 2088 in 85ms
init: Command 'restart zygote' action=onrestart (<Service 'surfaceflinger' onrestart>:1) returned 0 took 97.5307ms.
init: Service 'zygote' (pid 2088) killed by signal 9
init: Unable to open '/sys/android_power/request_state': No such file or directory
init: Unable to write to '/sys/power/state': Invalid argument
init: [libfs_mgr]fs_mgr_read_fstab_dt(): failed to read fstab from dt
init: reboot-recovery: Error writing recovery_message: Bootloader command pending.
init: Clear action queue and start shutdown trigger
init: processing action (shutdown_done) from (<Builtin Action>:0)
init: Reboot start, reason: reboot,recovery, rebootTarget: recovery
init: Shutdown timeout: 6000 ms
init: terminating init services
init: Sending signal 15 to service 'healthd' (pid 265) process group...
init: Sending signal 15 to service 'console' (pid 268) process group...

143|sabresd_6dq:/ $ init: Sending signal 15 to service 'zygote' (pid 2176) process group...
vdc: 651 emulated 7

vdc: 659 emulated

vdc: 200 2265 Command succeeded

imx2-wdt 20c0000.wdog: Device shutdown: Expect reboot!
reboot: Restarting system with command 'recovery'
imx2-wdt 20c0000.wdog: failed to assert external reset, trying with timeout
Reboot failed -- System halted

标签 (2)
0 项奖励
回复
0 回复数