I tried burn image on imx6q-sabresd board, but it stopped ar "cpu_id =0" when boot kernel from mfgtool.
The log is here:
.......
sit: IPv6 over IPv4 tunneling driver
NET: Registered protocol family 17
8021q: 802.1Q VLAN Support v1.8
Key type dns_resolver registered
VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4
g_mass_storage gadget: Mass Storage Function, version: 2009/09/11
g_mass_storage gadget: Number of LUNs=1
lun0: LUN: removable file: (no medium)
g_mass_storage gadget: Mass Storage Gadget, version: 2009/09/11
g_mass_storage gadget: g_mass_storage ready
input: gpio-keys.27 as /devices/soc0/gpio-keys.27/input/input3
snvs_rtc 20cc034.snvs-rtc-lp: setting system clock to 1970-01-01 00:00:01 UTC (1)
ALSA device list:
#0: wm8962-audio
#1: imx-hdmi-soc
Freeing unused kernel memory: 296K (80bdf000 - 80c29000)
Starting UTP
mknod: /dev/tty0: File exists
ln: /etc/mtab: File exists
disable turn off display
Starting udev
udevd[158]: starting version 182
uuc 0.4 [built Apr 5 2014 08:45:57]
UTP: Waiting for device to appear
UTP: file/device node /dev/utp already exists
cpu_id is 0
How to solve it? I need your help, thanks!! :smileyhappy: