Hello,
I'm beginner in Yocto project, I try to build an Linux image for a embedded card which use a imx6ull.
I want to create an image with xfce.
Can you help me please ?
Thank you in advance !
Regards,
My error (cat /var/log/Xorg.0.log) :
[ 706.840] (II) VIVANTE(0): printing discovered frame buffer 'fb0' supported modes:
[ 706.840] (II) VIVANTE(0): Modeline "U:1024x600p-58"x0.0 50.00 1024 1174 1194 1344 600 610 625 635 -hsync -vsync -csync (37.2 kHz e)
[ 706.842] (II) VIVANTE(0): Output mxs-lcdif using monitor section Configured Monitor
[ 706.842] (II) VIVANTE(0): Printing probed modes for output mxs-lcdif
[ 706.842] (II) VIVANTE(0): Modeline "U:1024x600p-58"x58.6 50.00 1024 1174 1194 1344 600 610 625 635 -hsync -vsync -csync (37.2 kHz e)
[ 706.842] (II) VIVANTE(0): Output mxs-lcdif connected
[ 706.842] (II) VIVANTE(0): Using sloppy heuristic for initial modes
[ 706.842] (II) VIVANTE(0): Output mxs-lcdif using initial mode U:1024x600p-58 +0+0
[ 706.842] (II) VIVANTE(0): imxDisplayPreInit: virtual set 1024 x 600, display width 0
[ 706.842] (II) VIVANTE(0): FBDevPreInit: adjust display width 1024
[ 706.842] (**) VIVANTE(0): PreInit done
[ 706.842] (--) Depth 24 pixmap format is 32 bpp
[ 706.842] (II) VIVANTE(0): Init mode for fb device
[ 706.843] (II) VIVANTE(0): hardware: mxs-lcdif (video memory: 32768kB)
[ 706.844] (II) VIVANTE(0): FB Start = 0x74692000 FB Base = 0x74692000 FB Offset = (nil) FB PhyBase 0x9c100000
[ 706.844] (II) VIVANTE(0): reserve 8355840 bytes for on screen frame buffer; total fb memory size 33554432 bytes; offset of shadow buffer 8355840
[ 706.845] (II) VIVANTE(0): hardware: mxs-lcdif (video memory: 32768kB)
[ 706.858] (II) VIVANTE(0): test Initializing EXA
[ 706.858] (EE)
[ 706.858] (EE) Backtrace:
[ 706.858] (EE)
[ 706.859] (EE) Segmentation fault at address 0xc
[ 706.859] (EE)
Fatal server error:
[ 706.859] (EE) Caught signal 11 (Segmentation fault). Server aborting
[ 706.859] (EE)
[ 706.859] (EE)
My xorg confi :
Section "ServerLayout"
Identifier "Default Layout"
Screen "Default Screen"
EndSection
Section "Module"
Load "dbe"
Load "extmod"
Load "freetype"
Load "glx"
Load "dri"
EndSection
Section "InputDevice"
Identifier "Generic Keyboard"
Driver "kbd"
Option "XkbLayout" "us"
Option "XkbModel" "pc105"
Option "XkbRules" "xorg"
EndSection
Section "InputDevice"
Identifier "Configured Mouse"
Driver "mouse"
Option "CorePointer"
EndSection
Section "Device"
Identifier "Your Accelerated Framebuffer Device"
Driver "vivante"
Option "fbdev" "/dev/fb0"
Option "vivante_fbdev" "/dev/fb0"
Option "HWcursor" "false"
EndSection
Section "Monitor"
Identifier "Configured Monitor"
EndSection
Section "Screen"
Identifier "Default Screen"
Monitor "Configured Monitor"
Device "Your Accelerated Framebuffer Device"
DefaultDepth 24
EndSection
Section "DRI"
Mode 0666
EndSection
My bblayers.conf :
POKY_BBLAYERS_CONF_VERSION = "2"
BBPATH = "${TOPDIR}"
BSPDIR := "${@os.path.abspath(os.path.dirname(d.getVar('FILE', True)) + '/../..')}"
BBFILES ?= ""
BBLAYERS = " \
${BSPDIR}/sources/poky/meta \
${BSPDIR}/sources/poky/meta-poky \
\
${BSPDIR}/sources/meta-openembedded/meta-oe \
${BSPDIR}/sources/meta-openembedded/meta-multimedia \
\
${BSPDIR}/sources/meta-freescale \
${BSPDIR}/sources/meta-freescale-3rdparty \
${BSPDIR}/sources/meta-freescale-distro \
${BSPDIR}/sources/meta-engicam \
${BSPDIR}/sources/meta-qt5 \
${BSPDIR}/sources/meta-openembedded/meta-xfce \
${BSPDIR}/sources/meta-openembedded/meta-gnome \
${BSPDIR}/sources/meta-openembedded/meta-python \
"
My local.conf :
MACHINE ??= 'microdev'
DISTRO ?= 'fslc-x11'
PACKAGE_CLASSES ?= "package_ipk"
EXTRA_IMAGE_FEATURES ?= "debug-tweaks"
USER_CLASSES ?= "buildstats image-mklibs image-prelink"
PATCHRESOLVE = "noop"
BB_DISKMON_DIRS = "\
STOPTASKS,${TMPDIR},1G,100K \
STOPTASKS,${DL_DIR},1G,100K \
STOPTASKS,${SSTATE_DIR},1G,100K \
STOPTASKS,/tmp,100M,100K \
ABORT,${TMPDIR},100M,1K \
ABORT,${DL_DIR},100M,1K \
ABORT,${SSTATE_DIR},100M,1K \
ABORT,/tmp,10M,1K"
PACKAGECONFIG_append_pn-qemu-native = " sdl"
PACKAGECONFIG_append_pn-nativesdk-qemu = " sdl"
CONF_VERSION = "1"
BB_NUMBER_THREADS = '4'
PARALLEL_MAKE = '-j 2'
PACKAGE_CLASSES = "package_ipk"
EXTRA_IMAGE_FEATURES += " package-management "
LICENSE_FLAGS_WHITELIST = "commercial license"
DL_DIR ?= "${BSPDIR}/downloads/"
UBOOT_CONFIG="sd"
PACKAGECONFIG_append_pn-qtbase = " tslib "
PACKAGECONFIG_append_pn-qtbase = " linuxfb "
PACKAGECONFIG_append_pn-qtbase = " fontconfig "
IMAGE_ROOTFS_SIZE = "2097152"
IMAGE_OVERHEAD_FACTOR = "1.0"
PACKAGECONFIG_remove_pn-qtbase = " gl "
PACKAGECONFIG_remove_pn-qtbase = " gles2 "
QT_CONFIG_FLAGS_remove = " -eglfs "
QT_CONFIG_FLAGS_append =" -no-opengl "
STARTUPDEMO = "resistive"
ACCEPT_FSL_EULA = "1"
IMAGE_INSTALL_append = " packagegroup-xfce-base xserver-xorg kernel-module-imx-gpu-viv packagegroup-fsl-tools-gpu firmware-imx xf86-video-imxfb-vivante"
BBMASK = "meta-xfce/recipes-multimedia"
MACHINEOVERRIDES =. "mx6:mx6dl:"