Dear All,
Can you please elaborate on the S32K322 GPIO - Pad type/Category Maximum switching frequency
GPIO - Super Slow
GPIO - Slow
GPIO - Medium
GPIO - Fast
And where can we find more details ?.
解決済! 解決策の投稿を見る。
you can find these info in S32K3xxDS:S32K3xx MCU Family - Data Sheet
https://www.nxp.com/docs/en/data-sheet/S32K3xx.pdf
1.Table 24. GPIO DC electrical specifications, 3.3V Range (2.97V - 3.63V)
2.Table 25. GPIO DC electrical specifications, 5.0V (4.5V - 5.5V)
I am looking for the below kind of information.
***********************************************************************************************************
•
Function: This field specifies the functionality of the pad as per the corresponding ALT mode specified by SSS field.
•
Module: The Module field contains the module which is governing the pad for the ALT mode.
•
Description: This field mentions a short description of pad functionality.
•
Direction: This field specifies the direction (Input, Output or Input/Output) of the pad for the concerned functionality.
•
Pad Type: This field mentions the pad type of the corresponding pad.
—
GPIO-Standard:
◦
Switching up to 10M Hz
◦
High drive-strength not supported.
◦
Slew-rate control not supported.
—
GPIO-Standard plus:
◦
Switching up to 25M Hz
◦
Supports high drive-strength.
◦
Slew-rate control not supported.
—
GPIO-Medium:
◦
Switching up to 50 MHz
◦
Supports high drive-strength.
◦
Supports slew-rate control.
—
GPIO-Fast:
◦
Switching up to 120 MHz
◦
Supports high drive-strength.
◦
Supports slew-rate control.
•
The next columns specify the pin number in the supported packages for the device.
**************************************************************************************************
But in s32K322 IOMUX Excel sheets it is classified as below
Super slow, slow, medium and fast. Where can we find more information on this .
Hi@harish_crowdnid
super slow,slow,medium and fast here refer to GPIO-Standard,Standard plus,Medium and Fast.
ok. Thanks a bunch