I wrote a simple test software for MPC5744P. However, I ecountered a build problem and the executable image .elf file could not be generated. Your support to fix the problem for me is very much appreciated ! Please refer to error message in RED color below.
S32DS version: 2017.R1
============================ build message is shown below ==================================
18:31:13 **** Build of configuration Debug for project LINFlexD_UART_MPC5744P ****
make -j8 all
Building file: ../Project_Settings/Startup_Code/startup.S
Building file: ../src/CAN.c
Executing target #1 ../Project_Settings/Startup_Code/startup.S
Building file: ../src/FCCU.c
Executing target #2 ../src/CAN.c
Invoking: Standard S32DS Assembler
Executing target #3 ../src/FCCU.c
powerpc-eabivle-gcc "@Project_Settings/Startup_Code/startup.args" -c -o "Project_Settings/Startup_Code/startup.o" "../Project_Settings/Startup_Code/startup.S"
Invoking: Standard S32DS C Compiler
powerpc-eabivle-gcc "@src/CAN.args" -MMD -MP -MF"src/CAN.d" -MT"src/CAN.o" -c -o "src/CAN.o" "../src/CAN.c"
Invoking: Standard S32DS C Compiler
powerpc-eabivle-gcc "@src/FCCU.args" -MMD -MP -MF"src/FCCU.d" -MT"src/FCCU.o" -c -o "src/FCCU.o" "../src/FCCU.c"
Building file: ../src/INTC.c
Building file: ../src/LINFLEX.c
Executing target #4 ../src/INTC.c
Building file: ../src/ME.c
Executing target #5 ../src/LINFLEX.c
Invoking: Standard S32DS C Compiler
powerpc-eabivle-gcc "@src/INTC.args" -MMD -MP -MF"src/INTC.d" -MT"src/INTC.o" -c -o "src/INTC.o" "../src/INTC.c"
Executing target #6 ../src/ME.c
Invoking: Standard S32DS C Compiler
powerpc-eabivle-gcc "@src/LINFLEX.args" -MMD -MP -MF"src/LINFLEX.d" -MT"src/LINFLEX.o" -c -o "src/LINFLEX.o" "../src/LINFLEX.c"
Invoking: Standard S32DS C Compiler
powerpc-eabivle-gcc "@src/ME.args" -MMD -MP -MF"src/ME.d" -MT"src/ME.o" -c -o "src/ME.o" "../src/ME.c"
Finished building: ../Project_Settings/Startup_Code/startup.S
Building file: ../src/MPC57xx__Interrupt_Init.c
Building file: ../src/PIT.c
Executing target #7 ../src/MPC57xx__Interrupt_Init.c
Building file: ../src/SIUL.c
Executing target #8 ../src/PIT.c
Invoking: Standard S32DS C Compiler
Executing target #9 ../src/SIUL.c
powerpc-eabivle-gcc "@src/MPC57xx__Interrupt_Init.args" -MMD -MP -MF"src/MPC57xx__Interrupt_Init.d" -MT"src/MPC57xx__Interrupt_Init.o" -c -o "src/MPC57xx__Interrupt_Init.o" "../src/MPC57xx__Interrupt_Init.c"
Invoking: Standard S32DS C Compiler
powerpc-eabivle-gcc "@src/PIT.args" -MMD -MP -MF"src/PIT.d" -MT"src/PIT.o" -c -o "src/PIT.o" "../src/PIT.c"
Invoking: Standard S32DS C Compiler
powerpc-eabivle-gcc "@src/SIUL.args" -MMD -MP -MF"src/SIUL.d" -MT"src/SIUL.o" -c -o "src/SIUL.o" "../src/SIUL.c"
../src/LINFLEX.c: In function 'LINFLEX_ClearParityError':
../src/LINFLEX.c:698:36: warning: large integer implicitly truncated to unsigned type [-Woverflow]
LINFLEX[nbLINFlex]->UARTSR.B.PE = 0xFF;
^
Finished building: ../src/FCCU.c
Building file: ../src/Vector.c
Executing target #10 ../src/Vector.c
Finished building: ../src/INTC.c
Finished building: ../src/CAN.c
Invoking: Standard S32DS C Compiler
powerpc-eabivle-gcc "@src/Vector.args" -MMD -MP -MF"src/Vector.d" -MT"src/Vector.o" -c -o "src/Vector.o" "../src/Vector.c"
Finished building: ../src/ME.c
Building file: ../src/flashrchw.c
Building file: ../src/intc_SW_mode_isr_vectors_MPC5744P.c
Executing target #12 ../src/intc_SW_mode_isr_vectors_MPC5744P.c
Executing target #11 ../src/flashrchw.c
Building file: ../src/intc_sw_handlers.S
Invoking: Standard S32DS C Compiler
powerpc-eabivle-gcc "@src/intc_SW_mode_isr_vectors_MPC5744P.args" -MMD -MP -MF"src/intc_SW_mode_isr_vectors_MPC5744P.d" -MT"src/intc_SW_mode_isr_vectors_MPC5744P.o" -c -o "src/intc_SW_mode_isr_vectors_MPC5744P.o" "../src/intc_SW_mode_isr_vectors_MPC5744P.c"
Invoking: Standard S32DS C Compiler
Executing target #13 ../src/intc_sw_handlers.S
powerpc-eabivle-gcc "@src/flashrchw.args" -MMD -MP -MF"src/flashrchw.d" -MT"src/flashrchw.o" -c -o "src/flashrchw.o" "../src/flashrchw.c"
Finished building: ../src/MPC57xx__Interrupt_Init.c
Invoking: Standard S32DS Assembler
powerpc-eabivle-gcc "@src/intc_sw_handlers.args" -c -o "src/intc_sw_handlers.o" "../src/intc_sw_handlers.S"
Building file: ../src/main.c
Executing target #14 ../src/main.c
Invoking: Standard S32DS C Compiler
powerpc-eabivle-gcc "@src/main.args" -MMD -MP -MF"src/main.d" -MT"src/main.o" -c -o "src/main.o" "../src/main.c"
Finished building: ../src/LINFLEX.c
Finished building: ../src/PIT.c
Finished building: ../src/SIUL.c
Finished building: ../src/flashrchw.c
Finished building: ../src/intc_sw_handlers.S
Finished building: ../src/intc_SW_mode_isr_vectors_MPC5744P.c
Finished building: ../src/Vector.c
Executing target #16 libLINFlexD_UART_MPC5744P.siz
Invoking: Standard S32DS Print Size
powerpc-eabivle-size --format=sysv
D:\NXP\S32DS_Power_v2017.R1\Cross_Tools\powerpc-eabivle-4_9\bin\powerpc-eabivle-size.exe: 'a.out': No such file
make: *** [makefile:64: libLINFlexD_UART_MPC5744P.siz] Error 1
make: *** Waiting for unfinished jobs....
Finished building: ../src/main.c