Hi,
I got this error, when compiling Linux kernel 3.9.2 using gcc4.9.2 / ppce500V2 toolchain for p1010.
Log error:
...
...
CC lib/is_single_threaded.o - due to: include/config/spe.h
CC lib/klist.o - due to: include/config/spe.h
CC lib/kobject.o - due to: include/config/spe.h
CC lib/kobject_uevent.o - due to: include/config/spe.h
CC lib/percpu-refcount.o - due to: include/config/spe.h
CC lib/plist.o - due to: include/config/spe.h
CC lib/prio_heap.o - due to: include/config/spe.h
CC lib/proportions.o - due to: include/config/spe.h
CC lib/radix-tree.o - due to: include/config/spe.h
CC lib/ratelimit.o - due to: include/config/spe.h
CC lib/rwsem.o - due to: include/config/spe.h
CC lib/show_mem.o - due to: include/config/spe.h
CC lib/timerqueue.o - due to: include/config/spe.h
CC lib/vsprintf.o - due to: include/config/spe.h
AR lib/lib.a - due to: lib/argv_split.o lib/bug.o lib/dec_and_lock.o lib/decompress_inflate.o lib/dump_stack.o lib/extable.o lib/flex_proportions.o lib/idr.o lib/ioremap.o lib/irq_regs.o lib/is_single_threaded.o lib/klist.o lib/kobject.o lib/kobject_uevent.o lib/percpu-refcount.o lib/plist.o lib/prio_heap.o lib/proportions.o lib/radix-tree.o lib/ratelimit.o lib/rwsem.o lib/show_mem.o lib/timerqueue.o lib/vsprintf.o
LINK vmlinux - due to target missing
LD vmlinux.o
MODPOST vmlinux.o - due to vmlinux.o not in $(targets)
GEN .version
CHK include/generated/compile.h
UPD include/generated/compile.h
CC init/version.o - due to: include/generated/compile.h
LD init/built-in.o - due to: init/version.o
arch/powerpc/platforms/built-in.o: In function `__machine_initcall_p1010_rdb_swiotlb_setup_bus_notifier':
/home/amacedo/zebic/lib/linux/arch/powerpc/platforms/85xx/p1010rdb.c:58: undefined reference to `swiotlb_setup_bus_notifier'
make: *** [vmlinux] Error 1
What can be the root cause?
thx
已解决! 转到解答。