Dear nxp:
we buy a T2080 board, boot and enter linux is ok, we set ip address for ethernet port 2
and ping port 2. it failed; log picture give you
and, I want to know , In boot , the ethernet else failled , how to set ethernet and use tftpboot?
Thinks a lot!
The board is T2080RDB
now, we erase the u-boot,both current and alternate. Please give me the related recovery image files to recovery u-boot.
log:
U-Boot 2016.012.0+ga9b437f (May 15 2016 - 01:38:26 +0800)
CPU0: T2080E, Version: 1.1, (0x85380011)
Core: e6500, Version: 2.0, (0x80400120)
Clock Configuration:
CPU0:1799.820 MHz, CPU1:1799.820 MHz, CPU2:1799.820 MHz, CPU3:1799.820 MHz,
CCB:599.940 MHz,
DDR:933.310 MHz (1866.620 MT/s data rate) (Asynchronous), IFC:149.985 MHz
FMAN1: 699.930 MHz
QMAN: 299.970 MHz
PME: 599.940 MHz
L1: D-cache 32 KiB enabled
I-cache 32 KiB enabled
Reset Configuration Word (RCW):
00000000: 1207001b 15000000 00000000 00000000
00000010: 66150002 00000000 ec027000 c1000000
00000020: 00800000 00000000 00000000 000307fc
00000030: 00000000 00000000 00000000 00000004
I2C: ready
Board: T2080RDB, Board rev: 0x01 CPLD ver: 0x06, boot from NOR vBank0
SERDES Reference Clocks:
SD1_CLK1=156.25MHZ, SD1_CLK2=100.00MHZ
SD2_CLK1=100.00MHZ, SD2_CLK2=100.00MHZ
SPI: ready
DRAM: Initializing....using SPD
Detected UDIMM D3XP56082XL10AA
2 GiB left unmapped
4 GiB (DDR3, 64-bit, CL=13, ECC on)
DDR Chip-Select Interleaving Mode: CS0+CS1
VID: Core voltage after adjustment is at 1023 mV
Flash: 128 MiB
L2: 2 MiB enabled
Corenet Platform Cache: 512 KiB enabled
Using SERDES1 Protocol: 102 (0x66)
Using SERDES2 Protocol: 21 (0x15)
SEC0: RNG instantiated
NAND: 512 MiB
MMC: FSL_SDHC: 0
EEPROM: Invalid ID (ff ff ff ff)
PCIe1: Endpoint, undetermined, regs @ 0xfe240000
PCIe1: Bus 00 - 00
PCIe2: Root Complex, x2 gen2, regs @ 0xfe250000
02:00.0 - 1957:0808 - Processor
PCIe2: Bus 01 - 02
PCIe3: disabled
PCIe4: Root Complex, no link, regs @ 0xfe270000
PCIe4: Bus 03 - 03
In: serial
Out: serial
Err: serial
Net: Fman1: Uploading microcode version 106.4.18
FM1@DTSEC3 [PRIME], FM1@DTSEC4, FM1@TGEC1, FM1@TGEC2, FM1@TGEC3, FM1@TGEC4
Hit any key to stop autoboot: 3 2 1 0
WARNING: adjusting available memory to 30000000
## Booting kernel from Legacy Image at e8020000 ...
Image Name: Linux-4.1.8-rt8+gbd51baf
Image Type: PowerPC Linux Kernel Image (gzip compressed)
Data Size: 5099857 Bytes = 4.9 MiB
Load Address: 00000000
Entry Point: 00000000
Verifying Checksum ... OK
## Loading init Ramdisk from Legacy Image at e9300000 ...
Image Name: fsl-image-mfgtool-t2080rdb-20160
Image Type: PowerPC Linux RAMDisk Image (gzip compressed)
Data Size: 8398591 Bytes = 8 MiB
Load Address: 00000000
Entry Point: 00000000
Verifying Checksum ... OK
## Flattened Device Tree blob at e8800000
Booting using the fdt blob at 0xe8800000
Uncompressing Kernel Image ... OK
Loading Ramdisk to 2f7fd000, end 2ffff6ff ... OK
Loading Device Tree to 03fe3000, end 03fff2c0 ... OK
Reserved memory: initialized node bman-fbpr, compatible id fsl,bman-fbpr
Reserved memory: initialized node qman-fqd, compatible id fsl,qman-fqd
Reserved memory: initialized node qman-pfdr, compatible id fsl,qman-pfdr
Reserved memory: initialized node pme-pdsr, compatible id fsl,pme-pdsr
Reserved memory: initialized node pme-sre, compatible id fsl,pme-sre
Using CoreNet Generic machine description
MMU: Supported page sizes
4 KB as direct
2048 KB as direct & indirect
4096 KB as direct
16384 KB as direct
65536 KB as direct
262144 KB as direct
1048576 KB as direct
MMU: Book3E HW tablewalk enabled
Found initrd at 0xc00000002f7fd000:0xc00000002ffff6ff
bootconsole [udbg0] enabled
CPU maps initialized for 2 threads per core
Starting Linux PPC64 #1 SMP Sun May 15 01:39:21 CST 2016
-----------------------------------------------------
ppc64_pft_size = 0x0
phys_mem_size = 0x100000000
dcache_line_size = 0x40
icache_line_size = 0x40
cpu_features = 0x00180480581802c8
possible = 0x00180480581802c8
always = 0x00180400581802c0
cpu_user_features = 0xdc008000 0x08000000
mmu_features = 0x000a0010
firmware_features = 0x0000000000000000
-----------------------------------------------------
<- setup_system()
Linux version 4.1.8-rt8+gbd51baf (jenkins@mercury) (gcc version 4.9.2 (GCC) ) #1 SMP Sun May 15 01:39:21 CST 2016
CoreNet Generic board
Zone ranges:
DMA [mem 0x0000000000000000-0x000000007fffffff]
DMA32 empty
Normal [mem 0x0000000080000000-0x00000000ffffffff]
Movable zone start for each node
Early memory node ranges
node 0: [mem 0x0000000000000000-0x00000000ffffffff]
Initmem setup node 0 [mem 0x0000000000000000-0x00000000ffffffff]
MMU: Allocated 2112 bytes of context maps for 255 contexts
PERCPU: Embedded 17 pages/cpu @c0000000ffe00000 s28824 r0 d40808 u131072
Built 1 zonelists in Zone order, mobility grouping on. Total pages: 1034240
Kernel command line: root=/dev/ram rw console=ttyS0,115200
log_buf_len individual max cpu contribution: 4096 bytes
log_buf_len total cpu_extra contributions: 28672 bytes
log_buf_len min size: 16384 bytes
log_buf_len: 65536 bytes
early log buf free: 12040(73%)
PID hash table entries: 4096 (order: 3, 32768 bytes)
Dentry cache hash table entries: 524288 (order: 10, 4194304 bytes)
Inode-cache hash table entries: 262144 (order: 9, 2097152 bytes)
Sorting __ex_table...
Memory: 3957696K/4194304K available (7856K kernel code, 1136K rwdata, 2972K rodata, 364K init, 764K bss, 236608K reserved, 0K cma-reserved)
Hierarchical RCU implementation.
RCU debugfs-based tracing is enabled.
CONFIG_RCU_FANOUT set to non-default value of 32
Additional per-CPU info printed with stalls.
RCU restricting CPUs from NR_CPUS=24 to nr_cpu_ids=8.
RCU: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=8
NR_IRQS:512 nr_irqs:512 16
mpic: Setting up MPIC " OpenPIC " version 1.2 at ffe040000, max 8 CPUs
mpic: ISU size: 512, shift: 9, mask: 1ff
mpic: Initializing for 512 sources
clocksource timebase: mask: 0xffffffffffffffff max_cycles: 0x8a5d528ca, max_idle_ns: 440795203517 ns
clocksource: timebase mult[1aab5972] shift[24] registered
Console: colour dummy device 80x25
pid_max: default: 32768 minimum: 301
Mount-cache hash table entries: 8192 (order: 4, 65536 bytes)
Mountpoint-cache hash table entries: 8192 (order: 4, 65536 bytes)
e6500 family performance monitor hardware support registered
Brought up 8 CPUs
devtmpfs: initialized
clocksource jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 7645041785100000 ns
xor: measuring software checksum speed
8regs : 3559.000 MB/sec
8regs_prefetch: 3157.000 MB/sec
32regs : 3000.000 MB/sec
32regs_prefetch: 2654.000 MB/sec
altivec : 5657.000 MB/sec
xor: using function: altivec (5657.000 MB/sec)
NET: Registered protocol family 16
Bman ver:0a02,02,01
qman-fqd addr 0xff000000 size 0x800000
qman-pfdr addr 0xfc000000 size 0x2000000
Qman ver:0a01,03,01,02
Can't find hose for PCI bus 0!
EDAC PCI0: Giving out device to module MPC85xx_edac controller mpc85xx_pci_err: DEV ffe240000.pcie (INTERRUPT)
MPC85xx_edac acquired irq 20 for PCI Err
MPC85xx_edac PCI err registered
platform ffe240000.pcie:pcie@0: Invalid size 0xfffff9 for dma-range
Found FSL PCI host bridge at 0x0000000ffe250000. Firmware bus number: 0->1
PCI host bridge /pcie@ffe250000 ranges:
MEM 0x0000000c20000000..0x0000000c2fffffff -> 0x00000000e0000000
IO 0x0000000ff8010000..0x0000000ff801ffff -> 0x0000000000000000
/pcie@ffe250000: PCICSRBAR @ 0xff000007
setup_pci_atmu: end of DRAM 100000000
/pcie@ffe250000: Setup 64-bit PCI DMA window
/pcie@ffe250000: WARNING: Outbound window cfg leaves gaps in memory map. Adjusting the memory map could reduce unnecessary bounce buffering.
/pcie@ffe250000: DMA window size is 0xe0000000
EDAC PCI1: Giving out device to module MPC85xx_edac controller mpc85xx_pci_err: DEV ffe250000.pcie (INTERRUPT)
MPC85xx_edac acquired irq 21 for PCI Err
MPC85xx_edac PCI err registered
platform ffe250000.pcie:pcie@0: Invalid size 0xfffff9 for dma-range
Found FSL PCI host bridge at 0x0000000ffe270000. Firmware bus number: 0->0
PCI host bridge /pcie@ffe270000 ranges:
MEM 0x0000000c40000000..0x0000000c4fffffff -> 0x00000000e0000000
IO 0x0000000ff8030000..0x0000000ff803ffff -> 0x0000000000000000
/pcie@ffe270000: PCICSRBAR @ 0xff000007
setup_pci_atmu: end of DRAM 100000000
/pcie@ffe270000: Setup 64-bit PCI DMA window
/pcie@ffe270000: WARNING: Outbound window cfg leaves gaps in memory map. Adjusting the memory map could reduce unnecessary bounce buffering.
/pcie@ffe270000: DMA window size is 0xe0000000
EDAC PCI2: Giving out device to module MPC85xx_edac controller mpc85xx_pci_err: DEV ffe270000.pcie (INTERRUPT)
MPC85xx_edac acquired irq 23 for PCI Err
MPC85xx_edac PCI err registered
platform ffe270000.pcie:pcie@0: Invalid size 0xfffff9 for dma-range
software IO TLB [mem 0xf2e00000-0xf6e00000] (64MB) mapped at [c0000000f2e00000-c0000000f6dfffff]
PCI: Probing PCI hardware
fsl-pci ffe250000.pcie: PCI host bridge to bus 0001:00
pci_bus 0001:00: root bus resource [io 0x10000-0x1ffff] (bus address [0x0000-0xffff])
pci_bus 0001:00: root bus resource [mem 0xc20000000-0xc2fffffff] (bus address [0xe0000000-0xefffffff])
pci_bus 0001:00: root bus resource [bus 00-01]
pci 0001:00:00.0: [Firmware Bug]: reg 0x10: invalid BAR (can't size)
pci 0001:00:00.0: PCI bridge to [bus 01-ff]
fsl-pci ffe270000.pcie: PCI host bridge to bus 0002:00
pci_bus 0002:00: root bus resource [io 0x21000-0x30fff] (bus address [0x0000-0xffff])
pci_bus 0002:00: root bus resource [mem 0xc40000000-0xc4fffffff] (bus address [0xe0000000-0xefffffff])
pci_bus 0002:00: root bus resource [bus 00]
pci 0002:00:00.0: [Firmware Bug]: reg 0x10: invalid BAR (can't size)
pci 0002:00:00.0: bridge configuration invalid ([bus 00-00]), reconfiguring
pci 0002:00:00.0: PCI bridge to [bus 01-ff]
PCI: Cannot allocate resource region 6 of device 0001:00:00.0, will remap
pci 0001:00:00.0: BAR 6: no space for [mem size 0x01000000 pref]
pci 0001:00:00.0: BAR 6: failed to assign [mem size 0x01000000 pref]
pci 0001:00:00.0: PCI bridge to [bus 01]
pci 0001:00:00.0: bridge window [io 0x10000-0x1ffff]
pci 0001:00:00.0: bridge window [mem 0xc20000000-0xc2fffffff]
pci 0002:00:00.0: BAR 6: no space for [mem size 0x01000000 pref]
pci 0002:00:00.0: BAR 6: failed to assign [mem size 0x01000000 pref]
pci 0002:00:00.0: PCI bridge to [bus 01]
pci 0002:00:00.0: bridge window [io 0x21000-0x30fff]
pci 0002:00:00.0: bridge window [mem 0xc40000000-0xc4fffffff]
raid6: altivecx1 gen() 1111 MB/s
raid6: altivecx2 gen() 1850 MB/s
raid6: altivecx4 gen() 3049 MB/s
raid6: altivecx8 gen() 2969 MB/s
raid6: int64x1 gen() 519 MB/s
raid6: int64x1 xor() 775 MB/s
raid6: int64x2 gen() 873 MB/s
raid6: int64x2 xor() 927 MB/s
raid6: int64x4 gen() 1335 MB/s
raid6: int64x4 xor() 1024 MB/s
raid6: int64x8 gen() 1148 MB/s
raid6: int64x8 xor() 831 MB/s
raid6: using algorithm altivecx4 gen() 3049 MB/s
raid6: using intx1 recovery algorithm
vgaarb: loaded
SCSI subsystem initialized
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
pps_core: LinuxPPS API ver. 1 registered
pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
PTP clock support registered
EDAC MC: Ver: 3.0.0
bman-fbpr addr 0xfe000000 size 0x1000000
Bman err interrupt handler present
Bman portal initialised, cpu 0
Bman portal initialised, cpu 1
Bman portal initialised, cpu 2
Bman portal initialised, cpu 3
Bman portal initialised, cpu 4
Bman portal initialised, cpu 5
Bman portal initialised, cpu 6
Bman portal initialised, cpu 7
Bman portals initialised
Qman err interrupt handler present
QMan: Allocated lookup table at 8000000000002000, entry count 131073
Qman portal initialised, cpu 0
Qman portal initialised, cpu 1
Qman portal initialised, cpu 2
Qman portal initialised, cpu 3
Qman portal initialised, cpu 4
Qman portal initialised, cpu 5
Qman portal initialised, cpu 6
Qman portal initialised, cpu 7
Qman portals initialised
Bman: BPID allocator includes range 32:32
Qman: FQID allocator includes range 256:512
Qman: FQID allocator includes range 32768:32768
Qman: CGRID allocator includes range 0:256
Qman: pool channel allocator includes range 1025:15
No USDPAA memory, no 'fsl,usdpaa-mem' in device-tree
fsl-ifc ffe124000.localbus: Freescale Integrated Flash Controller
fsl-ifc ffe124000.localbus: IFC version 1.3, 8 banks
Switched to clocksource timebase
NET: Registered protocol family 2
TCP established hash table entries: 32768 (order: 6, 262144 bytes)
TCP bind hash table entries: 32768 (order: 7, 524288 bytes)
TCP: Hash tables configured (established 32768 bind 32768)
UDP hash table entries: 2048 (order: 4, 65536 bytes)
UDP-Lite hash table entries: 2048 (order: 4, 65536 bytes)
NET: Registered protocol family 1
RPC: Registered named UNIX socket transport module.
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
Trying to unpack rootfs image as initramfs...
rootfs image is not initramfs (no cpio magic); looks like an initrd
Freeing initrd memory: 8200K (c00000002f7fd000 - c00000002ffff000)
futex hash table entries: 2048 (order: 5, 131072 bytes)
audit: initializing netlink subsys (disabled)
audit: type=2000 audit(1.756:1): initialized
HugeTLB registered 4 MB page size, pre-allocated 0 pages
HugeTLB registered 16 MB page size, pre-allocated 0 pages
HugeTLB registered 64 MB page size, pre-allocated 0 pages
HugeTLB registered 256 MB page size, pre-allocated 0 pages
HugeTLB registered 1 GB page size, pre-allocated 0 pages
NFS: Registering the id_resolver key type
Key type id_resolver registered
Key type id_legacy registered
ntfs: driver 2.1.32 [Flags: R/O].
jffs2: version 2.2. (NAND) © 2001-2006 Red Hat, Inc.
async_tx: api initialized (async)
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled
console [ttyS0] disabled
serial8250.0: ttyS0 at MMIO 0xffe11c500 (irq = 36, base_baud = 18748125) is a 16550A
console [ttyS0] enabled
console [ttyS0] enabled
bootconsole [udbg0] disabled
bootconsole [udbg0] disabled
serial8250.0: ttyS1 at MMIO 0xffe11c600 (irq = 36, base_baud = 18748125) is a 16550A
serial8250.0: ttyS2 at MMIO 0xffe11d500 (irq = 37, base_baud = 18748125) is a 16550A
serial8250.0: ttyS3 at MMIO 0xffe11d600 (irq = 37, base_baud = 18748125) is a 16550A
ePAPR hypervisor byte channel driver
brd: module loaded
loop: module loaded
st: Version 20101219, fixed bufsize 32768, s/g segs 256
fsl-sata ffe220000.sata: Sata FSL Platform/CSB Driver init
scsi host0: sata_fsl
ata1: SATA max UDMA/133 irq 68
fsl-sata ffe221000.sata: Sata FSL Platform/CSB Driver init
scsi host1: sata_fsl
ata2: SATA max UDMA/133 irq 69
fe8000000.nor: Found 1 x16 devices at 0x0 in 16-bit bank. Manufacturer ID 0x000089 Chip ID 0x00227e
Amd/Fujitsu Extended Query Table at 0x0040
Amd/Fujitsu Extended Query version 1.3.
number of CFI chips: 1
nand: device found, Manufacturer ID: 0x2c, Chip ID: 0xac
nand: Micron MT29F4G08ABBDAH4
nand: 512 MiB, SLC, erase size: 128 KiB, page size: 2048, OOB size: 64
Bad block table found at page 262080, version 0x01
Bad block table found at page 262016, version 0x01
fsl,ifc-nand fff800000.nand: IFC NAND device at 0xfff800000, bank 1
fsl_espi ffe110000.spi: cs=0, init_csmode=0x100008
m25p80 spi32766.0: found n25q512ax3, expected n25q512a
m25p80 spi32766.0: n25q512ax3 (65536 Kbytes)
fsl_espi ffe110000.spi: at 0x80000800809ae000 (irq = 53)
libphy: Fixed MDIO Bus: probed
libphy: Freescale XGMAC MDIO Bus: probed
libphy: Freescale XGMAC MDIO Bus: probed
libphy: Freescale XGMAC MDIO Bus: probed
libphy: Freescale XGMAC MDIO Bus: probed
libphy: Freescale XGMAC MDIO Bus: probed
libphy: Freescale XGMAC MDIO Bus: probed
libphy: Freescale XGMAC MDIO Bus: probed
libphy: Freescale XGMAC MDIO Bus: probed
libphy: Freescale XGMAC MDIO Bus: probed
libphy: Freescale XGMAC MDIO Bus: probed
cpu0/24: > WARNING (FM) [CPU00, /home/jenkins/ci/sdk/master/t2080rdb/sources/linux/drivers/net/ethernet/freescale/sdk_fman/Peripherals/FM/fm.c:3547 FM_Init]:
cpu0/24: Hack: No FM reset!
cpu0/24:
Freescale FM module, FMD API version 21.1.0
Freescale FM Ports module
fsl_mac: fsl_mac: FSL FMan MAC API based driver
fsl_mac ffe4e0000.ethernet: FMan MEMAC
fsl_mac ffe4e0000.ethernet: FMan MAC address: 00:04:9f:05:33:da
fsl_mac ffe4e2000.ethernet: FMan MEMAC
fsl_mac ffe4e2000.ethernet: FMan MAC address: 00:04:9f:05:33:db
fsl_mac ffe4e4000.ethernet: FMan MEMAC
fsl_mac ffe4e4000.ethernet: FMan MAC address: 00:04:9f:05:33:dc
fsl_mac ffe4e6000.ethernet: FMan MEMAC
fsl_mac ffe4e6000.ethernet: FMan MAC address: 00:04:9f:05:33:dd
fsl_mac ffe4f0000.ethernet: FMan MEMAC
fsl_mac ffe4f0000.ethernet: FMan MAC address: 00:04:9f:05:33:de
fsl_mac ffe4f2000.ethernet: FMan MEMAC
fsl_mac ffe4f2000.ethernet: FMan MAC address: 00:04:9f:05:33:df
fsl_dpa: FSL DPAA Ethernet driver
fsl_dpa: fsl_dpa: Probed interface eth0
fsl_dpa: fsl_dpa: Probed interface eth1
fsl_dpa: fsl_dpa: Probed interface eth2
fsl_dpa: fsl_dpa: Probed interface eth3
fsl_dpa: fsl_dpa: Probed interface eth4
fsl_dpa: fsl_dpa: Probed interface eth5
fsl_advanced: FSL DPAA Advanced drivers:
fsl_proxy: FSL DPAA Proxy initialization driver
fsl_dpa_shared: FSL DPAA Shared Ethernet driver
fsl_dpa_macless: FSL DPAA MACless Ethernet driver
fsl_oh: FSL FMan Offline Parsing port driver
e1000e: Intel(R) PRO/1000 Network Driver - 2.3.2-k
e1000e: Copyright(c) 1999 - 2014 Intel Corporation.
fsl-of-dma ffe100300.dma: dma channel dma-uio0-0 initialized
fsl-of-dma ffe100300.dma: dma channel dma-uio0-1 initialized
fsl-of-dma ffe100300.dma: dma channel dma-uio0-2 initialized
fsl-of-dma ffe100300.dma: dma channel dma-uio0-3 initialized
fsl-of-dma ffe100300.dma: dma channel dma-uio0-4 initialized
fsl-of-dma ffe100300.dma: dma channel dma-uio0-5 initialized
fsl-of-dma ffe100300.dma: dma channel dma-uio0-6 initialized
fsl-of-dma ffe100300.dma: dma channel dma-uio0-7 initialized
fsl-of-dma ffe101300.dma: dma channel dma-uio1-0 initialized
fsl-of-dma ffe101300.dma: dma channel dma-uio1-1 initialized
fsl-of-dma ffe101300.dma: dma channel dma-uio1-2 initialized
fsl-of-dma ffe101300.dma: dma channel dma-uio1-3 initialized
fsl-of-dma ffe101300.dma: dma channel dma-uio1-4 initialized
fsl-of-dma ffe101300.dma: dma channel dma-uio1-5 initialized
fsl-of-dma ffe101300.dma: dma channel dma-uio1-6 initialized
fsl-of-dma ffe101300.dma: dma channel dma-uio1-7 initialized
fsl-of-dma ffe102300.dma: dma channel dma-uio2-0 initialized
fsl-of-dma ffe102300.dma: dma channel dma-uio2-1 initialized
fsl-of-dma ffe102300.dma: dma channel dma-uio2-2 initialized
fsl-of-dma ffe102300.dma: dma channel dma-uio2-3 initialized
fsl-of-dma ffe102300.dma: dma channel dma-uio2-4 initialized
fsl-of-dma ffe102300.dma: dma channel dma-uio2-5 initialized
fsl-of-dma ffe102300.dma: dma channel dma-uio2-6 initialized
fsl-of-dma ffe102300.dma: dma channel dma-uio2-7 initialized
ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver
ehci-pci: EHCI PCI platform driver
fsl-ehci fsl-ehci.0: Freescale On-Chip EHCI Host Controller
fsl-ehci fsl-ehci.0: new USB bus registered, assigned bus number 1
fsl-ehci fsl-ehci.0: irq 44, io mem 0xffe210000
fsl-ehci fsl-ehci.0: USB 2.0 started, EHCI 1.00
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 1 port detected
fsl-ehci fsl-ehci.1: Freescale On-Chip EHCI Host Controller
fsl-ehci fsl-ehci.1: new USB bus registered, assigned bus number 2
ata1: No Device OR PHYRDY change,Hstatus = 0xa0000000
ata1: SATA link down (SStatus 10 SControl 300)
fsl-ehci fsl-ehci.1: irq 45, io mem 0xffe211000
ata2: No Device OR PHYRDY change,Hstatus = 0xa0000000
ata2: SATA link down (SStatus 10 SControl 300)
fsl-ehci fsl-ehci.1: USB 2.0 started, EHCI 1.00
hub 2-0:1.0: USB hub found
hub 2-0:1.0: 1 port detected
usbcore: registered new interface driver usb-storage
i2c /dev entries driver
mpc-i2c ffe118000.i2c: timeout 1000000 us
rtc-ds1307 0-0068: SET TIME!
rtc-ds1307 0-0068: rtc core: registered ds1339 as rtc0
mpc-i2c ffe118100.i2c: timeout 1000000 us
mpc-i2c ffe119000.i2c: timeout 1000000 us
mpc-i2c ffe119100.i2c: timeout 1000000 us
i2c i2c-1: Added multiplexed i2c bus 4
i2c i2c-1: Added multiplexed i2c bus 5
i2c i2c-1: Added multiplexed i2c bus 6
i2c i2c-1: Added multiplexed i2c bus 7
pca954x 1-0077: registered 4 multiplexed busses for I2C switch pca9546
md: raid6 personality registered for level 6
md: raid5 personality registered for level 5
md: raid4 personality registered for level 4
Freescale(R) MPC85xx EDAC driver, (C) 2006 Montavista Software
EDAC MC0: Giving out device to module MPC85xx_edac controller mpc85xx_mc_err: DEV mpc85xx_mc_err (INTERRUPT)
MPC85xx_edac acquired irq 490 for MC
MPC85xx_edac MC err registered
sdhci: Secure Digital Host Controller Interface driver
sdhci: Copyright(c) Pierre Ossman
sdhci-pltfm: SDHCI platform and OF driver helper
sdhci-esdhc ffe114000.sdhc: No vmmc regulator found
sdhci-esdhc ffe114000.sdhc: No vqmmc regulator found
mmc0: SDHCI controller on ffe114000.sdhc [ffe114000.sdhc] using ADMA 64-bit
platform caam_qi.0: Linux CAAM Queue I/F driver initialised
caam ffe300000.crypto: Instantiated RNG4 SH1
caam ffe300000.crypto: device ID = 0x0a13020000000000 (Era 6)
caam ffe300000.crypto: job rings = 4, qi = 1
caam algorithms registered in /proc/crypto
platform caam_qi.0: fsl,sec-v5.2 algorithms registered in /proc/crypto
caam_jr ffe301000.jr: registering rng-caam
caam ffe300000.crypto: fsl,sec-v5.2 algorithms registered in /proc/crypto
usbcore: registered new interface driver usbhid
usbhid: USB HID core driver
Freescale USDPAA process driver
fsl-usdpaa: no region found
Freescale USDPAA process IRQ driver
dce_sys_init done!
fsl-dce ffe312000.dce: Device /soc@ffe000000/dce@312000 initialized ver: 0x0af00101
fsl-pme ffe316000.pme: ver: 0x00100201
Freescale pme2 db driver
Freescale pme2 scan driver
fsl-pme2-scan: device pme_scan registered
Freescale hypervisor management driver
fsl-hv: no hypervisor found
ipip: IPv4 over IPv4 tunneling driver
Initializing XFRM netlink socket
NET: Registered protocol family 10
sit: IPv6 over IPv4 tunneling driver
NET: Registered protocol family 17
NET: Registered protocol family 15
8021q: 802.1Q VLAN Support v1.8
Key type dns_resolver registered
fsl_generic: FSL DPAA Generic Ethernet driver
rtc-ds1307 0-0068: setting system clock to 2000-01-01 00:00:19 UTC (946684819)
md: Skipping autodetection of RAID arrays. (raid=autodetect will force)
RAMDISK: gzip image found at block 0
VFS: Mounted root (ext2 filesystem) on device 1:0.
devtmpfs: mounted
Freeing unused kernel memory: 364K (c000000000a9a000 - c000000000af5000)
INIT: version 2.88 booting
Starting udev
udevd[1357]: starting version 182
fsl_dpa fsl,dpaa:ethernet@1 fm1-mac2: renamed from eth1
udevd[1363]: renamed network interface eth1 to fm1-mac2
fsl_dpa fsl,dpaa:ethernet@2 fm1-mac3: renamed from eth2
fsl_dpa fsl,dpaa:ethernet@3 fm1-mac4: renamed from eth3
udevd[1364]: renamed network interface eth2 to fm1-mac3
udevd[1365]: renamed network interface eth3 to fm1-mac4
fsl_dpa fsl,dpaa:ethernet@8 fm1-mac9: renamed from eth4
fsl_dpa fsl,dpaa:ethernet@0 fm1-mac1: renamed from eth0
udevd[1366]: renamed network interface eth4 to fm1-mac9
fsl_dpa fsl,dpaa:ethernet@9 fm1-mac10: renamed from eth5
udevd[1362]: renamed network interface eth0 to fm1-mac1
udevd[1367]: renamed network interface eth5 to fm1-mac10
bootlogd: cannot allocate pseudo tty: No such file or directory
random: dd urandom read with 8 bits of entropy available
Populating dev cache
Sat May 14 17:49:44 UTC 2016
Running postinst /etc/rpm-postinsts/100-sysvinit-inittab...
update-rc.d: /etc/init.d/run-postinsts exists during rc.d purge (continuing)
R
INIT: Entering runlevel: 5
Configuring network interfaces... done.
Starting OpenBSD Secure Shell server: sshd
generating ssh RSA key...
generating ssh ECDSA key...
generating ssh DSA key...
generating ssh ED25519 key...
done.
Starting syslogd/klogd: done
QorIQ SDK (FSL Reference Distro) 2.0 t2080rdb /dev/ttyS0
t2080rdb login: root
7 [r [999;999H [6nroot@t2080rdb:~# ls
root@t2080rdb:~# ls
root@t2080rdb:~# cd /
root@t2080rdb:/# ls
[1;34mbin [0m [1;34metc [0m [1;36mlinuxrc [0m [1;34mmnt [0m [1;34msbin [0m [1;34musr [0m
[1;34mboot [0m [1;34mhome [0m [1;34mlost+found [0m [1;34mproc [0m [1;34msys [0m [1;34mvar [0m
[1;34mdev [0m [1;34mlib [0m [1;34mmedia [0m [1;34mrun [0m [1;36mtmp [0m
root@t2080rdb:/# random: nonblocking pool is initialized
root@t2080rdb:/# help
GNU bash, version 4.3.39(1)-release (powerpc-fsl-linux-gnu)
These shell commands are defined internally. Type `help' to see this list.
Type `help name' to find out more about the function `name'.
Use `info bash' to find out more about the shell in general.
Use `man -k' or `info' to find out more about commands not in this list.
A star (*) next to a name means that the command is disabled.
job_spec [&] history [-c] [-d offset] [n] or hist>
(( expression )) if COMMANDS; then COMMANDS; [ elif C>
. filename [arguments] jobs [-lnprs] [jobspec ...] or jobs >
: kill [-s sigspec | -n signum | -sigs>
[ arg... ] let arg [arg ...]
[[ expression ]] local [option] name[=value] ...
alias [-p] [name[=value] ... ] logout [n]
bg [job_spec ...] mapfile [-n count] [-O origin] [-s c>
bind [-lpsvPSVX] [-m keymap] [-f file> popd [-n] [+N | -N]
break [n] printf [-v var] format [arguments]
builtin [shell-builtin [arg ...]] pushd [-n] [+N | -N | dir]
caller [expr] pwd [-LP]
case WORD in [PATTERN [| PATTERN]...)> read [-ers] [-a array] [-d delim] [->
cd [-L|[-P [-e]] [-@]] [dir] readarray [-n count] [-O origin] [-s>
command [-pVv] command [arg ...] readonly [-aAf] [name[=value] ...] o>
compgen [-abcdefgjksuv] [-o option] > return [n]
complete [-abcdefgjksuv] [-pr] [-DE] > select NAME [in WORDS ... ;] do COMM>
compopt [-o|+o option] [-DE] [name ..> set [-abefhkmnptuvxBCHP] [-o option->
continue [n] shift [n]
coproc [NAME] command [redirections] shopt [-pqsu] [-o] [optname ...]
declare [-aAfFgilnrtux] [-p] [name[=v> source filename [arguments]
dirs [-clpv] [+N] [-N] suspend [-f]
disown [-h] [-ar] [jobspec ...] test [expr]
echo [-neE] [arg ...] time [-p] pipeline
enable [-a] [-dnps] [-f filename] [na> times
eval [arg ...] trap [-lp] [[arg] signal_spec ...]
exec [-cl] [-a name] [command [argume> true
exit [n] type [-afptP] name [name ...]
export [-fn] [name[=value] ...] or ex> typeset [-aAfFgilrtux] [-p] name[=va>
false ulimit [-SHabcdefilmnpqrstuvxT] [lim>
fc [-e ename] [-lnr] [first] [last] o> umask [-p] [-S] [mode]
fg [job_spec] unalias [-a] name [name ...]
for NAME [in WORDS ... ] ; do COMMAND> unset [-f] [-v] [-n] [name ...]
for (( exp1; exp2; exp3 )); do COMMAN> until COMMANDS; do COMMANDS; done
function name { COMMANDS ; } or name > variables - Names and meanings of so>
getopts optstring name [arg] wait [-n] [id ...]
hash [-lr] [-p pathname] [-dt] [name > while COMMANDS; do COMMANDS; done
help [-dms] [pattern ...] { COMMANDS ; }
root@t2080rdb:/#
root@t2080rdb:/# ifconfig
lo Link encap:Local Loopback
inet addr:127.0.0.1 Mask:255.0.0.0
inet6 addr: ::1/128 Scope:Host
UP LOOPBACK RUNNING MTU:65536 Metric:1
RX packets:0 errors:0 dropped:0 overruns:0 frame:0
TX packets:0 errors:0 dropped:0 overruns:0 carrier:0
collisions:0 txqueuelen:0
RX bytes:0 (0.0 B) TX bytes:0 (0.0 B)
root@t2080rdb:/# reboot
Broadcast messag
INIT: Sending processes the TERM signal
root@t2080rdb:/#
INITStopping OpenBSD Secure Shell server: sshdstopped /usr/sbin/sshd (pid 1897)
.
Stopping syslogd/klogd: stopped syslogd (pid 1905)
stopped klogd (pid 1908)
done
Deconfiguring network interfaces... done.
Sending all processes the TERM signal...
Sending all processes the KILL signal...
Unmounting remote filesystems...
Deactivating swap...
Unmounting local filesystems...
Rebooting... reboot: Restarting system
U-Boot 2016.012.0+ga9b437f (May 15 2016 - 01:38:26 +0800)
CPU0: T2080E, Version: 1.1, (0x85380011)
Core: e6500, Version: 2.0, (0x80400120)
Clock Configuration:
CPU0:1799.820 MHz, CPU1:1799.820 MHz, CPU2:1799.820 MHz, CPU3:1799.820 MHz,
CCB:599.940 MHz,
DDR:933.310 MHz (1866.620 MT/s data rate) (Asynchronous), IFC:149.985 MHz
FMAN1: 699.930 MHz
QMAN: 299.970 MHz
PME: 599.940 MHz
L1: D-cache 32 KiB enabled
I-cache 32 KiB enabled
Reset Configuration Word (RCW):
00000000: 1207001b 15000000 00000000 00000000
00000010: 66150002 00000000 ec027000 c1000000
00000020: 00800000 00000000 00000000 000307fc
00000030: 00000000 00000000 00000000 00000004
I2C: ready
Board: T2080RDB, Board rev: 0x01 CPLD ver: 0x06, boot from NOR vBank0
SERDES Reference Clocks:
SD1_CLK1=156.25MHZ, SD1_CLK2=100.00MHZ
SD2_CLK1=100.00MHZ, SD2_CLK2=100.00MHZ
SPI: ready
DRAM: Initializing....using SPD
Detected UDIMM D3XP56082XL10AA
2 GiB left unmapped
4 GiB (DDR3, 64-bit, CL=13, ECC on)
DDR Chip-Select Interleaving Mode: CS0+CS1
VID: Core voltage after adjustment is at 1023 mV
Flash: 128 MiB
L2: 2 MiB enabled
Corenet Platform Cache: 512 KiB enabled
Using SERDES1 Protocol: 102 (0x66)
Using SERDES2 Protocol: 21 (0x15)
SEC0: RNG instantiated
NAND: 512 MiB
MMC: FSL_SDHC: 0
EEPROM: Invalid ID (ff ff ff ff)
PCIe1: Endpoint, undetermined, regs @ 0xfe240000
PCIe1: Bus 00 - 00
PCIe2: Root Complex, no link, regs @ 0xfe250000
PCIe2: Bus 01 - 01
PCIe3: disabled
PCIe4: Root Complex, no link, regs @ 0xfe270000
PCIe4: Bus 02 - 02
In: serial
Out: serial
Err: serial
Net: Fman1: Uploading microcode version 106.4.18
FM1@DTSEC3 [PRIME], FM1@DTSEC4, FM1@TGEC1, FM1@TGEC2, FM1@TGEC3, FM1@TGEC4
Hit any key to stop autoboot: 3 0
=>
=> ifconfig
Unknown command 'ifconfig' - try 'help'
=> help
? - alias for 'help'
base - print or set address offset
bdinfo - print Board Info structure
boot - boot default, i.e., run 'bootcmd'
bootd - boot default, i.e., run 'bootcmd'
bootelf - Boot from an ELF image in memory
bootm - boot application image from memory
bootp - boot image via network using BOOTP/TFTP protocol
bootvx - Boot vxWorks from an ELF image
chpart - change active partition
cmp - memory compare
coninfo - print console devices and information
cp - memory copy
cpld - Reset the board or alternate bank
cpu - Multiprocessor CPU boot manipulation and release
crc32 - checksum calculation
dhcp - boot image via network using DHCP/TFTP protocol
echo - echo args to console
editenv - edit environment variable
env - environment handling commands
erase - erase FLASH memory
errata - Report errata workarounds
exit - exit script
ext2load- load binary file from a Ext2 filesystem
ext2ls - list files in a directory (default /)
false - do nothing, unsuccessfully
fatinfo - print information about filesystem
fatload - load binary file from a dos filesystem
fatls - list files in a directory (default /)
fatsize - determine a file's size
fdt - flattened device tree utility commands
flinfo - print FLASH memory information
go - start application at address 'addr'
hash - compute hash message digest
help - print command description/usage
i2c - I2C sub-system
iminfo - print header information for application image
imls - list all images found in flash
imxtract- extract a part of a multi-image
itest - return true/false on integer compare
loadb - load binary file over serial line (kermit mode)
loads - load S-Record file over serial line
loadx - load binary file over serial line (xmodem mode)
loady - load binary file over serial line (ymodem mode)
loop - infinite loop on address range
mac - display and program the system ID and MAC addresses in EEPROM
md - memory display
mdio - MDIO utility commands
mii - MII utility commands
mm - memory modify (auto-incrementing address)
mmc - MMC sub system
mmcinfo - display MMC info
mtdparts- define flash/nand partitions
mtest - simple RAM read/write test
mw - memory write (fill)
nand - NAND sub-system
nboot - boot from NAND device
nfs - boot image via network using NFS protocol
nm - memory modify (constant address)
pci - list and access PCI Configuration Space
ping - send ICMP ECHO_REQUEST to network host
printenv- print environment variables
protect - enable or disable FLASH write protection
reginfo - print register information
reset - Perform RESET of the CPU
run - run commands in an environment variable
sata - SATA sub system
saveenv - save environment variables to persistent storage
setenv - set environment variables
setexpr - set environment variable as the result of eval expression
sf - SPI flash sub-system
showvar - print local hushshell variables
sleep - delay execution for some time
source - run script from memory
test - minimal test like /bin/sh
tftpboot- boot image via network using TFTP protocol
true - do nothing, successfully
usb - USB sub-system
usbboot - boot from USB device
vdd_override- override VDD
vdd_read- read VDD
version - print monitor, compiler and linker version
=> version
U-Boot 2016.012.0+ga9b437f (May 15 2016 - 01:38:26 +0800)
powerpc-fsl-linux-gcc (GCC) 4.9.2
GNU ld (GNU Binutils) 2.25
=> mdio
mdio - MDIO utility commands
Usage:
mdio list - List MDIO buses
mdio read <phydev> [<devad>.]<reg> - read PHY's register at <devad>.<reg>
mdio write <phydev> [<devad>.]<reg> <data> - write PHY's register at <devad>.<reg>
mdio rx <phydev> [<devad>.]<reg> - read PHY's extended register at <devad>.<reg>
mdio wx <phydev> [<devad>.]<reg> <data> - write PHY's extended register at <devad>.<reg>
<phydev> may be:
<busname> <addr>
<addr>
<eth name>
<addr> <devad>, and <reg> may be ranges, e.g. 1-5.4-0x1f.
=> dev
Unknown command 'dev' - try 'help'
=>
Unknown command 'dev' - try 'help'
=> base
Base Address: 0x00000000
=> mii
mii - MII utility commands
Usage:
mii device - list available devices
mii device <devname> - set current device
mii info <addr> - display MII PHY info
mii read <addr> <reg> - read MII PHY <addr> register <reg>
mii write <addr> <reg> <data> - write MII PHY <addr> register <reg>
mii modify <addr> <reg> <data> <mask> - modify MII PHY <addr> register <reg>
updating bits identified in <mask>
mii dump <addr> <reg> - pretty-print <addr> <reg> (0-5 only)
Addr and/or reg may be ranges, e.g. 2-7.
=> reginfo
TLBCAM entries
entry 00: V: 1 EPN 0xfffff000 RPN 0x7ffff000 size:4 KiB
entry 01: V: 1 EPN 0xfe000000 RPN 0xffe000000 size:16 MiB
entry 02: V: 1 EPN 0xe0000000 RPN 0xfe0000000 size:256 MiB
entry 03: V: 1 EPN 0x80000000 RPN 0xc00000000 size:512 MiB
entry 04: V: 1 EPN 0xa0000000 RPN 0xc20000000 size:256 MiB
entry 05: V: 1 EPN 0xb0000000 RPN 0xc30000000 size:256 MiB
entry 06: V: 1 EPN 0xc0000000 RPN 0xc40000000 size:256 MiB
entry 07: V: 1 EPN 0xf8000000 RPN 0xff8000000 size:256 KiB
entry 08: V: 1 EPN 0x00000000 RPN 0x00000000 size:2 GiB
entry 09: V: 1 EPN 0xf4000000 RPN 0xff4000000 size:16 MiB
entry 10: V: 1 EPN 0xf5000000 RPN 0xff5000000 size:16 MiB
entry 11: V: 1 EPN 0xf6000000 RPN 0xff6000000 size:16 MiB
entry 12: V: 1 EPN 0xf7000000 RPN 0xff7000000 size:16 MiB
entry 13: V: 1 EPN 0xf0000000 RPN 0xf00000000 size:32 MiB
entry 14: V: 0 EPN 0x00000000 RPN 0x00000000 size:4 KiB
entry 15: V: 0 EPN 0x00000000 RPN 0x00000000 size:4 KiB
entry 16: V: 1 EPN 0xff800000 RPN 0xfff800000 size:64 KiB
entry 17: V: 1 EPN 0xffdf0000 RPN 0xfffdf0000 size:4 KiB
entry 18: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 19: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 20: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 21: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 22: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 23: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 24: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 25: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 26: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 27: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 28: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 29: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 30: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 31: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 32: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 33: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 34: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 35: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 36: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 37: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 38: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 39: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 40: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 41: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 42: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 43: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 44: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 45: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 46: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 47: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 48: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 49: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 50: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 51: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 52: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 53: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 54: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 55: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 56: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 57: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 58: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 59: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 60: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 61: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 62: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 63: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
Local Access Window Configuration
LAWBARH00: 0x0000000f LAWBARL00: 0xe8000000 LAWAR00: 0x81f0001b
(EN: 1 TGT: 0x1f SIZE: 256 MiB)
LAWBARH01: 0x0000000f LAWBARL01: 0xf4000000 LAWAR01: 0x81800018
(EN: 1 TGT: 0x18 SIZE: 32 MiB)
LAWBARH02: 0x0000000f LAWBARL02: 0xf6000000 LAWAR02: 0x83c00018
(EN: 1 TGT: 0x3c SIZE: 32 MiB)
LAWBARH03: 0x0000000f LAWBARL03: 0xffdf0000 LAWAR03: 0x81f0000b
(EN: 1 TGT: 0x1f SIZE: 4 KiB)
LAWBARH04: 0x0000000f LAWBARL04: 0x00000000 LAWAR04: 0x81d00018
(EN: 1 TGT: 0x1d SIZE: 32 MiB)
LAWBARH05: 0x0000000f LAWBARL05: 0xff800000 LAWAR05: 0x81f00013
(EN: 1 TGT: 0x1f SIZE: 1 MiB)
LAWBARH06: 0x0000000c LAWBARL06: 0x00000000 LAWAR06: 0x8000001c
(EN: 1 TGT: 0x00 SIZE: 512 MiB)
LAWBARH07: 0x0000000f LAWBARL07: 0xf8000000 LAWAR07: 0x8000000f
(EN: 1 TGT: 0x00 SIZE: 64 KiB)
LAWBARH08: 0x0000000c LAWBARL08: 0x20000000 LAWAR08: 0x8010001b
(EN: 1 TGT: 0x01 SIZE: 256 MiB)
LAWBARH09: 0x0000000f LAWBARL09: 0xf8010000 LAWAR09: 0x8010000f
(EN: 1 TGT: 0x01 SIZE: 64 KiB)
LAWBARH10: 0x0000000c LAWBARL10: 0x40000000 LAWAR10: 0x8030001b
(EN: 1 TGT: 0x03 SIZE: 256 MiB)
LAWBARH11: 0x0000000f LAWBARL11: 0xf8030000 LAWAR11: 0x8030000f
(EN: 1 TGT: 0x03 SIZE: 64 KiB)
LAWBARH12: 0x00000000 LAWBARL12: 0x00000000 LAWAR12: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH13: 0x00000000 LAWBARL13: 0x00000000 LAWAR13: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH14: 0x00000000 LAWBARL14: 0x00000000 LAWAR14: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH15: 0x00000000 LAWBARL15: 0x00000000 LAWAR15: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH16: 0x00000000 LAWBARL16: 0x00000000 LAWAR16: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH17: 0x00000000 LAWBARL17: 0x00000000 LAWAR17: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH18: 0x00000000 LAWBARL18: 0x00000000 LAWAR18: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH19: 0x00000000 LAWBARL19: 0x00000000 LAWAR19: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH20: 0x00000000 LAWBARL20: 0x00000000 LAWAR20: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH21: 0x00000000 LAWBARL21: 0x00000000 LAWAR21: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH22: 0x00000000 LAWBARL22: 0x00000000 LAWAR22: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH23: 0x00000000 LAWBARL23: 0x00000000 LAWAR23: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH24: 0x00000000 LAWBARL24: 0x00000000 LAWAR24: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH25: 0x00000000 LAWBARL25: 0x00000000 LAWAR25: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH26: 0x00000000 LAWBARL26: 0x00000000 LAWAR26: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH27: 0x00000000 LAWBARL27: 0x00000000 LAWAR27: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH28: 0x00000000 LAWBARL28: 0x00000000 LAWAR28: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH29: 0x00000000 LAWBARL29: 0x00000000 LAWAR29: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH30: 0x00000000 LAWBARL30: 0x00000000 LAWAR30: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH31: 0x00000000 LAWBARL31: 0x00000000 LAWAR31: 0x8100001f
(EN: 1 TGT: 0x10 SIZE: 4 GiB)
IFC Controller Registers
CSPR0:0xE8000101 AMASK0:0xF8000000 CSOR0:0x0000000C
IFC_FTIM0:0x40050005
IFC_FTIM1:0x35001A13
IFC_FTIM2:0x0410381C
IFC_FTIM3:0x00000000
CSPR1:0xFF800083 AMASK1:0xFFFF0000 CSOR1:0x85082100
IFC_FTIM0:0x0E18070A
IFC_FTIM1:0x32390E18
IFC_FTIM2:0x01E0501E
IFC_FTIM3:0x00000000
CSPR2:0xFFDF0085 AMASK2:0xFFFF0000 CSOR2:0x00000000
IFC_FTIM0:0xE00E000E
IFC_FTIM1:0x0E001F00
IFC_FTIM2:0x0E20001F
IFC_FTIM3:0x00000000
CSPR3:0x00000000 AMASK3:0x00000000 CSOR3:0x0000000C
IFC_FTIM0:0x00000000
IFC_FTIM1:0x00000000
IFC_FTIM2:0x00000000
IFC_FTIM3:0x00000000
CSPR4:0x00000000 AMASK4:0x00000000 CSOR4:0x0000000C
IFC_FTIM0:0x00000000
IFC_FTIM1:0x00000000
IFC_FTIM2:0x00000000
IFC_FTIM3:0x00000000
CSPR5:0x00000000 AMASK5:0x00000000 CSOR5:0x0000000C
IFC_FTIM0:0x00000000
IFC_FTIM1:0x00000000
IFC_FTIM2:0x00000000
IFC_FTIM3:0x00000000
CSPR6:0x00000000 AMASK6:0x00000000 CSOR6:0x0000000C
IFC_FTIM0:0x00000000
IFC_FTIM1:0x00000000
IFC_FTIM2:0x00000000
IFC_FTIM3:0x00000000
CSPR7:0x00000000 AMASK7:0x00000000 CSOR7:0x0000000C
IFC_FTIM0:0x00000000
IFC_FTIM1:0x00000000
IFC_FTIM2:0x00000000
IFC_FTIM3:0x00000000
=>
TLBCAM entries
entry 00: V: 1 EPN 0xfffff000 RPN 0x7ffff000 size:4 KiB
entry 01: V: 1 EPN 0xfe000000 RPN 0xffe000000 size:16 MiB
entry 02: V: 1 EPN 0xe0000000 RPN 0xfe0000000 size:256 MiB
entry 03: V: 1 EPN 0x80000000 RPN 0xc00000000 size:512 MiB
entry 04: V: 1 EPN 0xa0000000 RPN 0xc20000000 size:256 MiB
entry 05: V: 1 EPN 0xb0000000 RPN 0xc30000000 size:256 MiB
entry 06: V: 1 EPN 0xc0000000 RPN 0xc40000000 size:256 MiB
entry 07: V: 1 EPN 0xf8000000 RPN 0xff8000000 size:256 KiB
entry 08: V: 1 EPN 0x00000000 RPN 0x00000000 size:2 GiB
entry 09: V: 1 EPN 0xf4000000 RPN 0xff4000000 size:16 MiB
entry 10: V: 1 EPN 0xf5000000 RPN 0xff5000000 size:16 MiB
entry 11: V: 1 EPN 0xf6000000 RPN 0xff6000000 size:16 MiB
entry 12: V: 1 EPN 0xf7000000 RPN 0xff7000000 size:16 MiB
entry 13: V: 1 EPN 0xf0000000 RPN 0xf00000000 size:32 MiB
entry 14: V: 0 EPN 0x00000000 RPN 0x00000000 size:4 KiB
entry 15: V: 0 EPN 0x00000000 RPN 0x00000000 size:4 KiB
entry 16: V: 1 EPN 0xff800000 RPN 0xfff800000 size:64 KiB
entry 17: V: 1 EPN 0xffdf0000 RPN 0xfffdf0000 size:4 KiB
entry 18: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 19: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 20: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 21: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 22: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 23: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 24: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 25: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 26: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 27: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 28: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 29: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 30: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 31: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 32: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 33: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 34: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 35: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 36: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 37: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 38: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 39: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 40: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 41: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 42: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 43: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 44: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 45: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 46: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 47: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 48: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 49: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 50: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 51: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 52: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 53: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 54: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 55: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 56: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 57: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 58: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 59: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 60: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 61: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 62: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
entry 63: V: 0 EPN 0xfffff000 RPN 0xfffff000 size:4 KiB
Local Access Window Configuration
LAWBARH00: 0x0000000f LAWBARL00: 0xe8000000 LAWAR00: 0x81f0001b
(EN: 1 TGT: 0x1f SIZE: 256 MiB)
LAWBARH01: 0x0000000f LAWBARL01: 0xf4000000 LAWAR01: 0x81800018
(EN: 1 TGT: 0x18 SIZE: 32 MiB)
LAWBARH02: 0x0000000f LAWBARL02: 0xf6000000 LAWAR02: 0x83c00018
(EN: 1 TGT: 0x3c SIZE: 32 MiB)
LAWBARH03: 0x0000000f LAWBARL03: 0xffdf0000 LAWAR03: 0x81f0000b
(EN: 1 TGT: 0x1f SIZE: 4 KiB)
LAWBARH04: 0x0000000f LAWBARL04: 0x00000000 LAWAR04: 0x81d00018
(EN: 1 TGT: 0x1d SIZE: 32 MiB)
LAWBARH05: 0x0000000f LAWBARL05: 0xff800000 LAWAR05: 0x81f00013
(EN: 1 TGT: 0x1f SIZE: 1 MiB)
LAWBARH06: 0x0000000c LAWBARL06: 0x00000000 LAWAR06: 0x8000001c
(EN: 1 TGT: 0x00 SIZE: 512 MiB)
LAWBARH07: 0x0000000f LAWBARL07: 0xf8000000 LAWAR07: 0x8000000f
(EN: 1 TGT: 0x00 SIZE: 64 KiB)
LAWBARH08: 0x0000000c LAWBARL08: 0x20000000 LAWAR08: 0x8010001b
(EN: 1 TGT: 0x01 SIZE: 256 MiB)
LAWBARH09: 0x0000000f LAWBARL09: 0xf8010000 LAWAR09: 0x8010000f
(EN: 1 TGT: 0x01 SIZE: 64 KiB)
LAWBARH10: 0x0000000c LAWBARL10: 0x40000000 LAWAR10: 0x8030001b
(EN: 1 TGT: 0x03 SIZE: 256 MiB)
LAWBARH11: 0x0000000f LAWBARL11: 0xf8030000 LAWAR11: 0x8030000f
(EN: 1 TGT: 0x03 SIZE: 64 KiB)
LAWBARH12: 0x00000000 LAWBARL12: 0x00000000 LAWAR12: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH13: 0x00000000 LAWBARL13: 0x00000000 LAWAR13: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH14: 0x00000000 LAWBARL14: 0x00000000 LAWAR14: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH15: 0x00000000 LAWBARL15: 0x00000000 LAWAR15: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH16: 0x00000000 LAWBARL16: 0x00000000 LAWAR16: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH17: 0x00000000 LAWBARL17: 0x00000000 LAWAR17: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH18: 0x00000000 LAWBARL18: 0x00000000 LAWAR18: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH19: 0x00000000 LAWBARL19: 0x00000000 LAWAR19: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH20: 0x00000000 LAWBARL20: 0x00000000 LAWAR20: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH21: 0x00000000 LAWBARL21: 0x00000000 LAWAR21: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH22: 0x00000000 LAWBARL22: 0x00000000 LAWAR22: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH23: 0x00000000 LAWBARL23: 0x00000000 LAWAR23: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH24: 0x00000000 LAWBARL24: 0x00000000 LAWAR24: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH25: 0x00000000 LAWBARL25: 0x00000000 LAWAR25: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH26: 0x00000000 LAWBARL26: 0x00000000 LAWAR26: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH27: 0x00000000 LAWBARL27: 0x00000000 LAWAR27: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH28: 0x00000000 LAWBARL28: 0x00000000 LAWAR28: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH29: 0x00000000 LAWBARL29: 0x00000000 LAWAR29: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH30: 0x00000000 LAWBARL30: 0x00000000 LAWAR30: 0x00000000
(EN: 0 TGT: 0x00 SIZE: 2 Bytes)
LAWBARH31: 0x00000000 LAWBARL31: 0x00000000 LAWAR31: 0x8100001f
(EN: 1 TGT: 0x10 SIZE: 4 GiB)
IFC Controller Registers
CSPR0:0xE8000101 AMASK0:0xF8000000 CSOR0:0x0000000C
IFC_FTIM0:0x40050005
IFC_FTIM1:0x35001A13
IFC_FTIM2:0x0410381C
IFC_FTIM3:0x00000000
CSPR1:0xFF800083 AMASK1:0xFFFF0000 CSOR1:0x85082100
IFC_FTIM0:0x0E18070A
IFC_FTIM1:0x32390E18
IFC_FTIM2:0x01E0501E
IFC_FTIM3:0x00000000
CSPR2:0xFFDF0085 AMASK2:0xFFFF0000 CSOR2:0x00000000
IFC_FTIM0:0xE00E000E
IFC_FTIM1:0x0E001F00
IFC_FTIM2:0x0E20001F
IFC_FTIM3:0x00000000
CSPR3:0x00000000 AMASK3:0x00000000 CSOR3:0x0000000C
IFC_FTIM0:0x00000000
IFC_FTIM1:0x00000000
IFC_FTIM2:0x00000000
IFC_FTIM3:0x00000000
CSPR4:0x00000000 AMASK4:0x00000000 CSOR4:0x0000000C
IFC_FTIM0:0x00000000
IFC_FTIM1:0x00000000
IFC_FTIM2:0x00000000
IFC_FTIM3:0x00000000
CSPR5:0x00000000 AMASK5:0x00000000 CSOR5:0x0000000C
IFC_FTIM0:0x00000000
IFC_FTIM1:0x00000000
IFC_FTIM2:0x00000000
IFC_FTIM3:0x00000000
CSPR6:0x00000000 AMASK6:0x00000000 CSOR6:0x0000000C
IFC_FTIM0:0x00000000
IFC_FTIM1:0x00000000
IFC_FTIM2:0x00000000
IFC_FTIM3:0x00000000
CSPR7:0x00000000 AMASK7:0x00000000 CSOR7:0x0000000C
IFC_FTIM0:0x00000000
IFC_FTIM1:0x00000000
IFC_FTIM2:0x00000000
IFC_FTIM3:0x00000000
=> boot
WARNING: adjusting available memory to 30000000
## Booting kernel from Legacy Image at e8020000 ...
Image Name: Linux-4.1.8-rt8+gbd51baf
Image Type: PowerPC Linux Kernel Image (gzip compressed)
Data Size: 5099857 Bytes = 4.9 MiB
Load Address: 00000000
Entry Point: 00000000
Verifying Checksum ... OK
## Loading init Ramdisk from Legacy Image at e9300000 ...
Image Name: fsl-image-mfgtool-t2080rdb-20160
Image Type: PowerPC Linux RAMDisk Image (gzip compressed)
Data Size: 8398591 Bytes = 8 MiB
Load Address: 00000000
Entry Point: 00000000
Verifying Checksum ... OK
## Flattened Device Tree blob at e8800000
Booting using the fdt blob at 0xe8800000
Uncompressing Kernel Image ... OK
Loading Ramdisk to 2f7fd000, end 2ffff6ff ... OK
Loading Device Tree to 03fe3000, end 03fff2c0 ... OK
Reserved memory: initialized node bman-fbpr, compatible id fsl,bman-fbpr
Reserved memory: initialized node qman-fqd, compatible id fsl,qman-fqd
Reserved memory: initialized node qman-pfdr, compatible id fsl,qman-pfdr
Reserved memory: initialized node pme-pdsr, compatible id fsl,pme-pdsr
Reserved memory: initialized node pme-sre, compatible id fsl,pme-sre
Using CoreNet Generic machine description
MMU: Supported page sizes
4 KB as direct
2048 KB as direct & indirect
4096 KB as direct
16384 KB as direct
65536 KB as direct
262144 KB as direct
1048576 KB as direct
MMU: Book3E HW tablewalk enabled
Found initrd at 0xc00000002f7fd000:0xc00000002ffff6ff
bootconsole [udbg0] enabled
CPU maps initialized for 2 threads per core
Starting Linux PPC64 #1 SMP Sun May 15 01:39:21 CST 2016
-----------------------------------------------------
ppc64_pft_size = 0x0
phys_mem_size = 0x100000000
dcache_line_size = 0x40
icache_line_size = 0x40
cpu_features = 0x00180480581802c8
possible = 0x00180480581802c8
always = 0x00180400581802c0
cpu_user_features = 0xdc008000 0x08000000
mmu_features = 0x000a0010
firmware_features = 0x0000000000000000
-----------------------------------------------------
<- setup_system()
Linux version 4.1.8-rt8+gbd51baf (jenkins@mercury) (gcc version 4.9.2 (GCC) ) #1 SMP Sun May 15 01:39:21 CST 2016
CoreNet Generic board
Zone ranges:
DMA [mem 0x0000000000000000-0x000000007fffffff]
DMA32 empty
Normal [mem 0x0000000080000000-0x00000000ffffffff]
Movable zone start for each node
Early memory node ranges
node 0: [mem 0x0000000000000000-0x00000000ffffffff]
Initmem setup node 0 [mem 0x0000000000000000-0x00000000ffffffff]
MMU: Allocated 2112 bytes of context maps for 255 contexts
PERCPU: Embedded 17 pages/cpu @c0000000ffe00000 s28824 r0 d40808 u131072
Built 1 zonelists in Zone order, mobility grouping on. Total pages: 1034240
Kernel command line: root=/dev/ram rw console=ttyS0,115200
log_buf_len individual max cpu contribution: 4096 bytes
log_buf_len total cpu_extra contributions: 28672 bytes
log_buf_len min size: 16384 bytes
log_buf_len: 65536 bytes
early log buf free: 12040(73%)
PID hash table entries: 4096 (order: 3, 32768 bytes)
Dentry cache hash table entries: 524288 (order: 10, 4194304 bytes)
Inode-cache hash table entries: 262144 (order: 9, 2097152 bytes)
Sorting __ex_table...
Memory: 3957696K/4194304K available (7856K kernel code, 1136K rwdata, 2972K rodata, 364K init, 764K bss, 236608K reserved, 0K cma-reserved)
Hierarchical RCU implementation.
RCU debugfs-based tracing is enabled.
CONFIG_RCU_FANOUT set to non-default value of 32
Additional per-CPU info printed with stalls.
RCU restricting CPUs from NR_CPUS=24 to nr_cpu_ids=8.
RCU: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=8
NR_IRQS:512 nr_irqs:512 16
mpic: Setting up MPIC " OpenPIC " version 1.2 at ffe040000, max 8 CPUs
mpic: ISU size: 512, shift: 9, mask: 1ff
mpic: Initializing for 512 sources
clocksource timebase: mask: 0xffffffffffffffff max_cycles: 0x8a5d528ca, max_idle_ns: 440795203517 ns
clocksource: timebase mult[1aab5972] shift[24] registered
Console: colour dummy device 80x25
pid_max: default: 32768 minimum: 301
Mount-cache hash table entries: 8192 (order: 4, 65536 bytes)
Mountpoint-cache hash table entries: 8192 (order: 4, 65536 bytes)
e6500 family performance monitor hardware support registered
Brought up 8 CPUs
devtmpfs: initialized
clocksource jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 7645041785100000 ns
xor: measuring software checksum speed
8regs : 3560.000 MB/sec
8regs_prefetch: 3174.000 MB/sec
32regs : 3000.000 MB/sec
32regs_prefetch: 2654.000 MB/sec
altivec : 5658.000 MB/sec
xor: using function: altivec (5658.000 MB/sec)
NET: Registered protocol family 16
Bman ver:0a02,02,01
qman-fqd addr 0xff000000 size 0x800000
qman-pfdr addr 0xfc000000 size 0x2000000
Qman ver:0a01,03,01,02
Can't find hose for PCI bus 0!
EDAC PCI0: Giving out device to module MPC85xx_edac controller mpc85xx_pci_err: DEV ffe240000.pcie (INTERRUPT)
MPC85xx_edac acquired irq 20 for PCI Err
MPC85xx_edac PCI err registered
platform ffe240000.pcie:pcie@0: Invalid size 0xfffff9 for dma-range
Found FSL PCI host bridge at 0x0000000ffe250000. Firmware bus number: 0->0
PCI host bridge /pcie@ffe250000 ranges:
MEM 0x0000000c20000000..0x0000000c2fffffff -> 0x00000000e0000000
IO 0x0000000ff8010000..0x0000000ff801ffff -> 0x0000000000000000
/pcie@ffe250000: PCICSRBAR @ 0xff000007
setup_pci_atmu: end of DRAM 100000000
/pcie@ffe250000: Setup 64-bit PCI DMA window
/pcie@ffe250000: WARNING: Outbound window cfg leaves gaps in memory map. Adjusting the memory map could reduce unnecessary bounce buffering.
/pcie@ffe250000: DMA window size is 0xe0000000
EDAC PCI1: Giving out device to module MPC85xx_edac controller mpc85xx_pci_err: DEV ffe250000.pcie (INTERRUPT)
MPC85xx_edac acquired irq 21 for PCI Err
MPC85xx_edac PCI err registered
platform ffe250000.pcie:pcie@0: Invalid size 0xfffff9 for dma-range
Found FSL PCI host bridge at 0x0000000ffe270000. Firmware bus number: 0->0
PCI host bridge /pcie@ffe270000 ranges:
MEM 0x0000000c40000000..0x0000000c4fffffff -> 0x00000000e0000000
IO 0x0000000ff8030000..0x0000000ff803ffff -> 0x0000000000000000
/pcie@ffe270000: PCICSRBAR @ 0xff000007
setup_pci_atmu: end of DRAM 100000000
/pcie@ffe270000: Setup 64-bit PCI DMA window
/pcie@ffe270000: WARNING: Outbound window cfg leaves gaps in memory map. Adjusting the memory map could reduce unnecessary bounce buffering.
/pcie@ffe270000: DMA window size is 0xe0000000
EDAC PCI2: Giving out device to module MPC85xx_edac controller mpc85xx_pci_err: DEV ffe270000.pcie (INTERRUPT)
MPC85xx_edac acquired irq 23 for PCI Err
MPC85xx_edac PCI err registered
platform ffe270000.pcie:pcie@0: Invalid size 0xfffff9 for dma-range
software IO TLB [mem 0xf2e00000-0xf6e00000] (64MB) mapped at [c0000000f2e00000-c0000000f6dfffff]
PCI: Probing PCI hardware
fsl-pci ffe250000.pcie: PCI host bridge to bus 0001:00
pci_bus 0001:00: root bus resource [io 0x10000-0x1ffff] (bus address [0x0000-0xffff])
pci_bus 0001:00: root bus resource [mem 0xc20000000-0xc2fffffff] (bus address [0xe0000000-0xefffffff])
pci_bus 0001:00: root bus resource [bus 00]
pci 0001:00:00.0: [Firmware Bug]: reg 0x10: invalid BAR (can't size)
pci 0001:00:00.0: bridge configuration invalid ([bus 00-00]), reconfiguring
pci 0001:00:00.0: PCI bridge to [bus 01-ff]
fsl-pci ffe270000.pcie: PCI host bridge to bus 0002:00
pci_bus 0002:00: root bus resource [io 0x21000-0x30fff] (bus address [0x0000-0xffff])
pci_bus 0002:00: root bus resource [mem 0xc40000000-0xc4fffffff] (bus address [0xe0000000-0xefffffff])
pci_bus 0002:00: root bus resource [bus 00]
pci 0002:00:00.0: [Firmware Bug]: reg 0x10: invalid BAR (can't size)
pci 0002:00:00.0: bridge configuration invalid ([bus 00-00]), reconfiguring
pci 0002:00:00.0: PCI bridge to [bus 01-ff]
pci 0001:00:00.0: BAR 6: no space for [mem size 0x01000000 pref]
pci 0001:00:00.0: BAR 6: failed to assign [mem size 0x01000000 pref]
pci 0001:00:00.0: PCI bridge to [bus 01]
pci 0001:00:00.0: bridge window [io 0x10000-0x1ffff]
pci 0001:00:00.0: bridge window [mem 0xc20000000-0xc2fffffff]
pci 0002:00:00.0: BAR 6: no space for [mem size 0x01000000 pref]
pci 0002:00:00.0: BAR 6: failed to assign [mem size 0x01000000 pref]
pci 0002:00:00.0: PCI bridge to [bus 01]
pci 0002:00:00.0: bridge window [io 0x21000-0x30fff]
pci 0002:00:00.0: bridge window [mem 0xc40000000-0xc4fffffff]
raid6: altivecx1 gen() 1111 MB/s
raid6: altivecx2 gen() 1850 MB/s
raid6: altivecx4 gen() 3049 MB/s
raid6: altivecx8 gen() 2969 MB/s
raid6: int64x1 gen() 519 MB/s
raid6: int64x1 xor() 775 MB/s
raid6: int64x2 gen() 873 MB/s
raid6: int64x2 xor() 927 MB/s
raid6: int64x4 gen() 1335 MB/s
raid6: int64x4 xor() 1024 MB/s
raid6: int64x8 gen() 1148 MB/s
raid6: int64x8 xor() 831 MB/s
raid6: using algorithm altivecx4 gen() 3049 MB/s
raid6: using intx1 recovery algorithm
vgaarb: loaded
SCSI subsystem initialized
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
pps_core: LinuxPPS API ver. 1 registered
pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
PTP clock support registered
EDAC MC: Ver: 3.0.0
bman-fbpr addr 0xfe000000 size 0x1000000
Bman err interrupt handler present
Bman portal initialised, cpu 0
Bman portal initialised, cpu 1
Bman portal initialised, cpu 2
Bman portal initialised, cpu 3
Bman portal initialised, cpu 4
Bman portal initialised, cpu 5
Bman portal initialised, cpu 6
Bman portal initialised, cpu 7
Bman portals initialised
Qman err interrupt handler present
QMan: Allocated lookup table at 8000000000002000, entry count 131073
Qman portal initialised, cpu 0
Qman portal initialised, cpu 1
Qman portal initialised, cpu 2
Qman portal initialised, cpu 3
Qman portal initialised, cpu 4
Qman portal initialised, cpu 5
Qman portal initialised, cpu 6
Qman portal initialised, cpu 7
Qman portals initialised
Bman: BPID allocator includes range 32:32
Qman: FQID allocator includes range 256:512
Qman: FQID allocator includes range 32768:32768
Qman: CGRID allocator includes range 0:256
Qman: pool channel allocator includes range 1025:15
No USDPAA memory, no 'fsl,usdpaa-mem' in device-tree
fsl-ifc ffe124000.localbus: Freescale Integrated Flash Controller
fsl-ifc ffe124000.localbus: IFC version 1.3, 8 banks
Switched to clocksource timebase
NET: Registered protocol family 2
TCP established hash table entries: 32768 (order: 6, 262144 bytes)
TCP bind hash table entries: 32768 (order: 7, 524288 bytes)
TCP: Hash tables configured (established 32768 bind 32768)
UDP hash table entries: 2048 (order: 4, 65536 bytes)
UDP-Lite hash table entries: 2048 (order: 4, 65536 bytes)
NET: Registered protocol family 1
RPC: Registered named UNIX socket transport module.
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
Trying to unpack rootfs image as initramfs...
rootfs image is not initramfs (no cpio magic); looks like an initrd
Freeing initrd memory: 8200K (c00000002f7fd000 - c00000002ffff000)
futex hash table entries: 2048 (order: 5, 131072 bytes)
audit: initializing netlink subsys (disabled)
audit: type=2000 audit(1.748:1): initialized
HugeTLB registered 4 MB page size, pre-allocated 0 pages
HugeTLB registered 16 MB page size, pre-allocated 0 pages
HugeTLB registered 64 MB page size, pre-allocated 0 pages
HugeTLB registered 256 MB page size, pre-allocated 0 pages
HugeTLB registered 1 GB page size, pre-allocated 0 pages
NFS: Registering the id_resolver key type
Key type id_resolver registered
Key type id_legacy registered
ntfs: driver 2.1.32 [Flags: R/O].
jffs2: version 2.2. (NAND) © 2001-2006 Red Hat, Inc.
async_tx: api initialized (async)
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled
console [ttyS0] disabled
serial8250.0: ttyS0 at MMIO 0xffe11c500 (irq = 36, base_baud = 18748125) is a 16550A
console [ttyS0] enabled
console [ttyS0] enabled
bootconsole [udbg0] disabled
bootconsole [udbg0] disabled
serial8250.0: ttyS1 at MMIO 0xffe11c600 (irq = 36, base_baud = 18748125) is a 16550A
serial8250.0: ttyS2 at MMIO 0xffe11d500 (irq = 37, base_baud = 18748125) is a 16550A
serial8250.0: ttyS3 at MMIO 0xffe11d600 (irq = 37, base_baud = 18748125) is a 16550A
ePAPR hypervisor byte channel driver
brd: module loaded
loop: module loaded
st: Version 20101219, fixed bufsize 32768, s/g segs 256
fsl-sata ffe220000.sata: Sata FSL Platform/CSB Driver init
scsi host0: sata_fsl
ata1: SATA max UDMA/133 irq 68
fsl-sata ffe221000.sata: Sata FSL Platform/CSB Driver init
scsi host1: sata_fsl
ata2: SATA max UDMA/133 irq 69
fe8000000.nor: Found 1 x16 devices at 0x0 in 16-bit bank. Manufacturer ID 0x000089 Chip ID 0x00227e
Amd/Fujitsu Extended Query Table at 0x0040
Amd/Fujitsu Extended Query version 1.3.
number of CFI chips: 1
nand: device found, Manufacturer ID: 0x2c, Chip ID: 0xac
nand: Micron MT29F4G08ABBDAH4
nand: 512 MiB, SLC, erase size: 128 KiB, page size: 2048, OOB size: 64
Bad block table found at page 262080, version 0x01
Bad block table found at page 262016, version 0x01
fsl,ifc-nand fff800000.nand: IFC NAND device at 0xfff800000, bank 1
fsl_espi ffe110000.spi: cs=0, init_csmode=0x100008
m25p80 spi32766.0: found n25q512ax3, expected n25q512a
m25p80 spi32766.0: n25q512ax3 (65536 Kbytes)
fsl_espi ffe110000.spi: at 0x80000800809ae000 (irq = 53)
libphy: Fixed MDIO Bus: probed
libphy: Freescale XGMAC MDIO Bus: probed
libphy: Freescale XGMAC MDIO Bus: probed
libphy: Freescale XGMAC MDIO Bus: probed
libphy: Freescale XGMAC MDIO Bus: probed
libphy: Freescale XGMAC MDIO Bus: probed
libphy: Freescale XGMAC MDIO Bus: probed
libphy: Freescale XGMAC MDIO Bus: probed
libphy: Freescale XGMAC MDIO Bus: probed
libphy: Freescale XGMAC MDIO Bus: probed
libphy: Freescale XGMAC MDIO Bus: probed
cpu0/24: > WARNING (FM) [CPU00, /home/jenkins/ci/sdk/master/t2080rdb/sources/linux/drivers/net/ethernet/freescale/sdk_fman/Peripherals/FM/fm.c:3547 FM_Init]:
cpu0/24: Hack: No FM reset!
cpu0/24:
Freescale FM module, FMD API version 21.1.0
Freescale FM Ports module
fsl_mac: fsl_mac: FSL FMan MAC API based driver
fsl_mac ffe4e0000.ethernet: FMan MEMAC
fsl_mac ffe4e0000.ethernet: FMan MAC address: 00:04:9f:05:33:da
fsl_mac ffe4e2000.ethernet: FMan MEMAC
fsl_mac ffe4e2000.ethernet: FMan MAC address: 00:04:9f:05:33:db
fsl_mac ffe4e4000.ethernet: FMan MEMAC
fsl_mac ffe4e4000.ethernet: FMan MAC address: 00:04:9f:05:33:dc
fsl_mac ffe4e6000.ethernet: FMan MEMAC
fsl_mac ffe4e6000.ethernet: FMan MAC address: 00:04:9f:05:33:dd
fsl_mac ffe4f0000.ethernet: FMan MEMAC
fsl_mac ffe4f0000.ethernet: FMan MAC address: 00:04:9f:05:33:de
fsl_mac ffe4f2000.ethernet: FMan MEMAC
fsl_mac ffe4f2000.ethernet: FMan MAC address: 00:04:9f:05:33:df
fsl_dpa: FSL DPAA Ethernet driver
fsl_dpa: fsl_dpa: Probed interface eth0
fsl_dpa: fsl_dpa: Probed interface eth1
fsl_dpa: fsl_dpa: Probed interface eth2
fsl_dpa: fsl_dpa: Probed interface eth3
fsl_dpa: fsl_dpa: Probed interface eth4
fsl_dpa: fsl_dpa: Probed interface eth5
fsl_advanced: FSL DPAA Advanced drivers:
fsl_proxy: FSL DPAA Proxy initialization driver
fsl_dpa_shared: FSL DPAA Shared Ethernet driver
fsl_dpa_macless: FSL DPAA MACless Ethernet driver
fsl_oh: FSL FMan Offline Parsing port driver
e1000e: Intel(R) PRO/1000 Network Driver - 2.3.2-k
e1000e: Copyright(c) 1999 - 2014 Intel Corporation.
fsl-of-dma ffe100300.dma: dma channel dma-uio0-0 initialized
fsl-of-dma ffe100300.dma: dma channel dma-uio0-1 initialized
fsl-of-dma ffe100300.dma: dma channel dma-uio0-2 initialized
fsl-of-dma ffe100300.dma: dma channel dma-uio0-3 initialized
fsl-of-dma ffe100300.dma: dma channel dma-uio0-4 initialized
fsl-of-dma ffe100300.dma: dma channel dma-uio0-5 initialized
fsl-of-dma ffe100300.dma: dma channel dma-uio0-6 initialized
fsl-of-dma ffe100300.dma: dma channel dma-uio0-7 initialized
fsl-of-dma ffe101300.dma: dma channel dma-uio1-0 initialized
fsl-of-dma ffe101300.dma: dma channel dma-uio1-1 initialized
fsl-of-dma ffe101300.dma: dma channel dma-uio1-2 initialized
fsl-of-dma ffe101300.dma: dma channel dma-uio1-3 initialized
fsl-of-dma ffe101300.dma: dma channel dma-uio1-4 initialized
fsl-of-dma ffe101300.dma: dma channel dma-uio1-5 initialized
fsl-of-dma ffe101300.dma: dma channel dma-uio1-6 initialized
fsl-of-dma ffe101300.dma: dma channel dma-uio1-7 initialized
fsl-of-dma ffe102300.dma: dma channel dma-uio2-0 initialized
fsl-of-dma ffe102300.dma: dma channel dma-uio2-1 initialized
fsl-of-dma ffe102300.dma: dma channel dma-uio2-2 initialized
fsl-of-dma ffe102300.dma: dma channel dma-uio2-3 initialized
fsl-of-dma ffe102300.dma: dma channel dma-uio2-4 initialized
fsl-of-dma ffe102300.dma: dma channel dma-uio2-5 initialized
fsl-of-dma ffe102300.dma: dma channel dma-uio2-6 initialized
fsl-of-dma ffe102300.dma: dma channel dma-uio2-7 initialized
ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver
ehci-pci: EHCI PCI platform driver
fsl-ehci fsl-ehci.0: Freescale On-Chip EHCI Host Controller
fsl-ehci fsl-ehci.0: new USB bus registered, assigned bus number 1
fsl-ehci fsl-ehci.0: irq 44, io mem 0xffe210000
fsl-ehci fsl-ehci.0: USB 2.0 started, EHCI 1.00
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 1 port detected
fsl-ehci fsl-ehci.1: Freescale On-Chip EHCI Host Controller
fsl-ehci fsl-ehci.1: new USB bus registered, assigned bus number 2
ata1: No Device OR PHYRDY change,Hstatus = 0xa0000000
fsl-ehci fsl-ehci.1: irq 45, io mem 0xffe211000
ata2: No Device OR PHYRDY change,Hstatus = 0xa0000000
ata2: SATA link down (SStatus 10 SControl 300)
fsl-ehci fsl-ehci.1: USB 2.0 started, EHCI 1.00
hub 2-0:1.0: USB hub found
hub 2-0:1.0: 1 port detected
usbcore: registered new interface driver usb-storage
i2c /dev entries driver
mpc-i2c ffe118000.i2c: timeout 1000000 us
rtc-ds1307 0-0068: rtc core: registered ds1339 as rtc0
mpc-i2c ffe118100.i2c: timeout 1000000 us
mpc-i2c ffe119000.i2c: timeout 1000000 us
mpc-i2c ffe119100.i2c: timeout 1000000 us
i2c i2c-1: Added multiplexed i2c bus 4
i2c i2c-1: Added multiplexed i2c bus 5
i2c i2c-1: Added multiplexed i2c bus 6
i2c i2c-1: Added multiplexed i2c bus 7
pca954x 1-0077: registered 4 multiplexed busses for I2C switch pca9546
md: raid6 personality registered for level 6
md: raid5 personality registered for level 5
md: raid4 personality registered for level 4
Freescale(R) MPC85xx EDAC driver, (C) 2006 Montavista Software
EDAC MC0: Giving out device to module MPC85xx_edac controller mpc85xx_mc_err: DEV mpc85xx_mc_err (INTERRUPT)
MPC85xx_edac acquired irq 490 for MC
MPC85xx_edac MC err registered
sdhci: Secure Digital Host Controller Interface driver
sdhci: Copyright(c) Pierre Ossman
sdhci-pltfm: SDHCI platform and OF driver helper
sdhci-esdhc ffe114000.sdhc: No vmmc regulator found
sdhci-esdhc ffe114000.sdhc: No vqmmc regulator found
mmc0: SDHCI controller on ffe114000.sdhc [ffe114000.sdhc] using ADMA 64-bit
platform caam_qi.0: Linux CAAM Queue I/F driver initialised
caam ffe300000.crypto: Instantiated RNG4 SH1
caam ffe300000.crypto: device ID = 0x0a13020000000000 (Era 6)
caam ffe300000.crypto: job rings = 4, qi = 1
caam algorithms registered in /proc/crypto
platform caam_qi.0: fsl,sec-v5.2 algorithms registered in /proc/crypto
caam_jr ffe301000.jr: registering rng-caam
caam ffe300000.crypto: fsl,sec-v5.2 algorithms registered in /proc/crypto
usbcore: registered new interface driver usbhid
usbhid: USB HID core driver
Freescale USDPAA process driver
fsl-usdpaa: no region found
Freescale USDPAA process IRQ driver
dce_sys_init done!
fsl-dce ffe312000.dce: Device /soc@ffe000000/dce@312000 initialized ver: 0x0af00101
fsl-pme ffe316000.pme: ver: 0x00100201
Freescale pme2 db driver
Freescale pme2 scan driver
fsl-pme2-scan: device pme_scan registered
Freescale hypervisor management driver
fsl-hv: no hypervisor found
ipip: IPv4 over IPv4 tunneling driver
Initializing XFRM netlink socket
NET: Registered protocol family 10
sit: IPv6 over IPv4 tunneling driver
NET: Registered protocol family 17
NET: Registered protocol family 15
8021q: 802.1Q VLAN Support v1.8
Key type dns_resolver registered
fsl_generic: FSL DPAA Generic Ethernet driver
rtc-ds1307 0-0068: setting system clock to 2016-05-14 18:01:43 UTC (1463248903)
aa1: SATA link down (SStatus 10 SControl 300)
md: Skipping autodetection of RAID arrays. (raid=autodetect will force)
RAMDISK: gzip image found at block 0
VFS: Mounted root (ext2 filesystem) on device 1:0.
devtmpfs: mounted
Freeing unused kernel memory: 364K (c000000000a9a000 - c000000000af5000)
INIT: version 2.88 booting
Starting udev
udevd[1357]: starting version 182
fsl_dpa fsl,dpaa:ethernet@0 fm1-mac1: renamed from eth0
udevd[1361]: renamed network interface eth0 to fm1-mac1
fsl_dpa fsl,dpaa:ethernet@9 fm1-mac10: renamed from eth5
fsl_dpa fsl,dpaa:ethernet@8 fm1-mac9: renamed from eth4
udevd[1363]: renamed network interface eth5 to fm1-mac10
fsl_dpa fsl,dpaa:ethernet@1 fm1-mac2: renamed from eth1
udevd[1367]: renamed network interface eth4 to fm1-mac9
fsl_dpa fsl,dpaa:ethernet@2 fm1-mac3: renamed from eth2
udevd[1365]: renamed network interface eth1 to fm1-mac2
fsl_dpa fsl,dpaa:ethernet@3 fm1-mac4: renamed from eth3
udevd[1364]: renamed network interface eth2 to fm1-mac3
udevd[1366]: renamed network interface eth3 to fm1-mac4
bootlogd: cannot allocate pseudo tty: No such file or directory
random: dd urandom read with 8 bits of entropy available
Populating dev cache
Running postinst /etc/rpm-postinsts/100-sysvinit-inittab...
update-rc.d: /etc/init.d/run-postinsts exists during rc.d purge (continuing)
R
INIT: Entering runlevel: 5
Configuring network interfaces... done.
Starting OpenBSD Secure Shell server: sshd
generating ssh RSA key...
generating ssh ECDSA key...
generating ssh DSA key...
generating ssh ED25519 key...
done.
Starting syslogd/klogd: done
QorIQ SDK (FSL Reference Distro) 2.0 t2080rdb /dev/ttyS0
t2080rdb login: root
7 [r [999;999H [6nroot@t2080rdb:~# lspci
00:00.0 Class 0604: 1957:0830
00:00.0 Class 0604: 1957:0830
root@t2080rdb:~# ifconfig
lo Link encap:Local Loopback
inet addr:127.0.0.1 Mask:255.0.0.0
inet6 addr: ::1/128 Scope:Host
UP LOOPBACK RUNNING MTU:65536 Metric:1
RX packets:0 errors:0 dropped:0 overruns:0 frame:0
TX packets:0 errors:0 dropped:0 overruns:0 carrier:0
collisions:0 txqueuelen:0
RX bytes:0 (0.0 B) TX bytes:0 (0.0 B)
root@t2080rdb:~# ifconfig eth0 up
ifconfig: SIOCGIFFLAGS: No such device
root@t2080rdb:~# random: nonblocking pool is initialized
/************************************************/
=> printenv
baudrate=115200
bdev=sda3
bootargs=root=/dev/ram rw console=ttyS0,115200
bootcmd=setenv bootargs root=/dev/ram rw console=$consoledev,$baudrate $othbootargs;bootm e8020000 e9300000 e8800000
bootdelay=3
bootfile=uImage
consoledev=ttyS0
eth1addr=00:04:9F:05:33:DB
eth2addr=00:04:9F:05:33:DC
eth3addr=00:04:9F:05:33:DD
eth4addr=00:00:00:00:00:04
eth5addr=00:00:00:00:00:05
eth6addr=00:00:00:00:00:06
eth7addr=00:00:00:00:00:07
eth8addr=00:04:9F:05:33:DE
eth9addr=00:04:9F:05:33:DF
ethact=FM1@DTSEC3
ethaddr=00:04:9F:05:33:DA
ethprime=FM1@DTSEC3
fdtaddr=2000000
fdtfile=t2080rdb.dtb
fileaddr=1000000
filesize=200000
fman_ucode=eff00000
gatewayip=192.168.1.1
hvboot=setenv bootargs console=ttyS0,115200 config-addr=0xfe8900000;bootm 0xfe8700000 - 0xfe8800000
hwconfig=fsl_ddr:bank_intlv=auto;usb1:dr_mode=host,phy_type=utmi
ipaddr=192.168.1.3
loadaddr=1000000
netdev=FM1@DTSEC3
netmask=255.255.255.0
nfsboot=setenv bootargs root=/dev/nfs rw nfsroot=$serverip:$rootpath ip=$ipaddr:$serverip:$gatewayip:$netmask:$hostname:$netdev:off console=$consoledev,$baudrate $othbootargs;tftp $loadaddr $bootfile;tftp $fdtaddr $fdtfile;bootm $loadaddr - $fdtaddr
ramboot=setenv bootargs root=/dev/ram rw console=$consoledev,$baudrate $othbootargs;tftp $ramdiskaddr $ramdiskfile;tftp $loadaddr $bootfile;tftp $fdtaddr $fdtfile;bootm $loadaddr $ramdiskaddr $fdtaddr
ramdiskaddr=5000000
ramdiskfile=ramdisk.uboot
rootpath=/opt/nfsroot
sataboot=setenv bootargs root=/dev/sda1 rootdelay=5 rw console=$consoledev,$baudrate $othbootargs;bootm e8020000 - e8800000
serverip=192.168.1.1
stderr=serial
stdin=serial
stdout=serial
tftpflash=tftpboot $loadaddr $uboot && protect off $ubootaddr +$filesize && erase $ubootaddr +$filesize && cp.b $loadaddr $ubootaddr $filesize && protect on $ubootaddr +$filesize && cmp.b $loadaddr $ubootaddr $filesize
uboot="u-boot.bin"
ubootaddr=0xeff40000
Environment size: 1948/8188 bytes