PMIC PF0100 Resources

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

PMIC PF0100 Resources

PMIC PF0100 Resources

The PF0100 SMARTMOS power management integrated circuit (PMIC) provides a highly programmable/ configurable architecture, with fully integrated power devices and minimal external components. With up to six buck converters, six linear regulators, RTC supply, and coin-cell charger, the PF0100 can provide power for a complete system, including applications processors, memory, and system peripherals, in a wide range of applications. With on-chip one time programmable (OTP) memory, the PF0100 is available in pre-programmed standard versions, or non-programmed to support custom programming. The PF0100 is defined to power an entire embedded MCU platform solution such as i.MX 6 based eReader, IPTV, medical monitoring, and home/factory automation.

ラベル(1)
評価なし
バージョン履歴
最終更新日:
‎02-26-2019 10:41 PM
更新者: