NXP FTF 2016 - トレーニングプレゼンテーション

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP FTF 2016 - Training Presentations

ディスカッション

ソート順:
With exponential growth in today's cloud data centers, the demand for data storage and security is exploding. Data deduplication combined with encryption is a requirement. This session will provide an overview of how NXP has developed an innovative solution using intelligent storage accelerators without having to throw expensive cores at it. The performance-per-watt and the total cost savings of this solution are formidable. This same approach has been taken in the next-generation Software Defined Storage (SDS) platform from NXP which not only solves the data dedupe and encryption problem but also the compression, RAID and traffic offload requirement of a complete scalable SDS solution.
記事全体を表示
This presentation describes how to modify an Aarch64 (64-bit) uboot to make it loading an Aarch32 (32-bit) Linux, and how to modify an Aarch64 based Linux to run at Aarch32 mode. The target processor is the QorIQ LS1043A SoC. Watch Video Presentation
記事全体を表示
Learn how NXP's Motor Control reference design and control libraries, built on the Kinetis V portfolio, can help you beat deadlines, improve your time to market, and achieve better motor performance. In this hands-on class you will learn how to use NXP's complimentary reference designs and control libraries to get to market quicker with better designs.
記事全体を表示
There are many new technological developments in the medical field that require the use of controlled RF power for several advanced therapeutic treatments. Various levels of RF power at various frequencies are used in procedures such as microwave ablation (tumor destruction), electrosurgery (cut, coagulate, desiccate and fulgurate tissue), diathermy (treatment for rheumatoid arthritis) and thermage (skin rejuvenation). This session will cover innovative RF solutions that NXP has developed for these applications.
記事全体を表示
MIFARE® has a 50% market share in access, but it can do much more than that. Additionally to granting physical and logical access to employees and students MIFARE can be your solution for micropayment and loyalty - all in one. Through NFC functionality your app can even read out data and store new data to a MIFARE card. Holistic user experience - just a tap away. Watch Video Presentation
記事全体を表示
We'll walk through the available tools and middleware for rapid development of graphics applications across multiple operating systems, and look at advanced profiling and debugging of the rendering subsystems on the i.MX 6 and i.MX 8 applications processors.
記事全体を表示
NXP provides functional and performance relevant models to assist users with software and hardware co-development. Functional SystemC models enable software development early in the program life cycle with a full mapping of SoC MCU components such as CPU cores, peripherals, interrupt controllers, and hardware accelerators. This session will highlight an ADAS vision processor and how the customer can develop software on the virtual model. Hands-on session will teach customers the basics of compiling software, loading the object image file, executing code on the virtual model and measuring relative performance. This is a partner session with NXP and Synopsys.executing code on the virtual model and measuring performance. This is a partner session with NXP and Synopsys.
記事全体を表示
Join this session to learn how the latest Kinetis V MCUs, software libraries, and hardware platforms can help you make the leap from analog to digital control to enable long-term efficiency and performance improvements.
記事全体を表示
NXP introducing the most comprehensive smart home/IoT Evaluation kit enabling multiple technologies as wireless connectivity, security & NFC commissioning with audio features. NXP's complete value proposition combines to give best user experience, performance and accuracy to develop best home/building automation solutions.
記事全体を表示
This session introduces designers to authentication of USB devices, including use cases such as high power charger authentication over USB PD, and the solutions to threats posed by "Bad USB". Approaches covered will include pros and cons of vendor-specific authentication as well as compliance with emerging standards. Specific implementation examples will be discussed using NXP authentication products within the USB Type-C ecosystem. Watch Video Presentation
記事全体を表示
Learn how Kinetis V Series MCUs and tools can be used to differentiate your drone applications. PMSM and multi motor control can help suppliers provide longer run times with better control. Combine this performance improvement with the easy-to-use tools now available in the Kinetis V portfolio to provide a single point solution to your drone's speed or gimbal control solution. Watch Video Presentation
記事全体を表示
This session introduces the standard and low cost development boards for the S32V234 automotive vision processor. The session includes an overview of the features of the processor and the platform with development hands-on exercises for the processor using a Linux platform and vision software development kit.
記事全体を表示
This presentation will describe the updates to Crypto Services Engine (CSE) made by NXP, where are they used and how to protect your application. NXP was the first semiconductor vendor to offer a Secure Hardware Extension (SHE) compliant security module on its automotive microcontrollers, the CSE. Since the introduction of the CSE, there have been many enhancements, and extensions of its capability, we will cover additional use cases and device configurations. Watch Video Presentation
記事全体を表示
Near Field Communications (NFC) is appearing on many new smartphones, and offers secure money transactions (Apple Pay and Google Wallet) and convenient access to public transport or even your hotel room. NXP's NFC receiver is a key component that enables mobile NFC hardware. Today we'll talk about how to get more from your NFC experience by boosting the Smartphone battery voltage, or reducing the NFC antenna size - for more stylish slim phones - while not upsetting other circuits in the phone with unwanted RF noise.
記事全体を表示
Whether your requirements are size and power, or range and bandwidth, there is a right-sized Wi-Fi solution available now for your i.MX-based processor design! Through partnerships with industry leaders in Wi-Fi technology and module design, NXP can now offer proven Wi-Fi solutions across a range of size, power and performance levels suitable for consumer, automotive, industrial and battery-powered mobile or remote i.MX-based applications. In this session we will cover the latest Wi-Fi protocols, certifications, and interoperability issues for Wi-Fi, as well as the range of wireless LAN solutions now available for use with i.MX applications processors and evaluation boards. Watch Video Presentation
記事全体を表示
The i.MX processors have features for advanced key management techniques. This session examines these feature in depth.
記事全体を表示
Embedded system developers often have the impression that adding wireless connectivity to a device is a “black art,” only suitable to be performed by hardware and software wizards. We'll provide an overview of the challenges to overcome when building connected devices. We'll show how GainSpan wizards have made adding wireless connectivity to NXP-based MCUs an easy task suitable for any muggle. We will showcase GainSpan’s easy-to-use Wi-Fi modules and features of the built-in networking stack and services that take the difficulty out of adding wireless connectivity to an embedded design using NXP MCUs by demoing wireless connectivity using the Kinetis SDK, i.MX Application processor platforms and LPCXpresso-based development board. Audience will leave the session with the knowledge and motivation to get started on integrating wireless connectivity into their next NXP-based embedded design.
記事全体を表示
Participants will use the Sensor Dataloggers from the previous class to gather data representing specific Sensor events and/or signatures. The participants will then use the Sensor Mining and Algorithm Development tool to create some simple algorithms for Accelerometers, Magnetometers, and Gyroscopes. By the end of this hands-on class, the attendees will have gathered Sensor experience using tools to quickly create and test algorithms.
記事全体を表示
Learn how QorIQ LS Series solutions are powering virtualized networking. Compelling cases will be made relative to performance (both by general purpose processor and offload capabilities – AIOP), scalability (NXP’s LS1 and LS2 solutions) and flexibility (Open NFV and Service Chaining under standard and open releases – Open Stack, Open Daylight, etc.) Watch Video Presentation
記事全体を表示
This session offers deep understanding of buck regulator performance and its reliability aspect. Buck regulator is the most widely used topology. Once the system power need is calculated, identifying the right power management chip is critical to a project's success. Session attendees should be able to identify and review critical DC-DC converter specifications and choose the best power solution based on their need. Calculating/selecting the passives and discrete around the buck regulator to create a robust design is discussed. Finally, measurement of key parameters to ensure the thermal, and loop stability is shared.
記事全体を表示