SurePassID FIDO Solution for Cloud and IoT

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

SurePassID FIDO Solution for Cloud and IoT

SurePassID FIDO Solution for Cloud and IoT

FIDO enabled USB/NFC and BLE reference design allow secure access to cloud and IoT services

 

Background

 

The FIDO Alliance is working hard to change the way to authenticate to cloud services. And, as we demonstrate in this setup, its flexible design is also changing the way how we authenticate to IoT devices.

 

 

119680_119680.jpgCES fido.jpg

 

 

 

FIDO supported web services

119675_119675.pngCES chip.png
The list of FIDO U2F supported web services is growing

 

So far the following companies support
FIDO U2F keys:119677_119677.jpgCES github.jpg

  • Google
  • Dropbox
  • Github

 

FIDO U2F Authentication Keys

  • The USB/NFC reference design provides USB for Laptop and PC  access while the NFC interface enables mobile devices like cell phones and tablets.
  • The smart card form factor provides NFC and ISO7816 and can be used with traditional smart card readers as well as NFC enabled devices.
  • The BLE reference design in combination with the A7x secure element enables U2F Authentication via the BLE interface.

 

FIDO U2F Server

Recommended Products119679_119679.pngCES SurePass.png

  • Secure Element (A700x, A7101)
  • Standard Microcontroller (LPC11Ux)
  • Ultra Low Power BLE System-on-Chip Solution (QN9020)
  • Dual-Core Communications Processor (LS1021A)
  • FIDO U2F Server (SurePassID
ラベル(1)
評価なし
バージョン履歴
最終更新日:
‎12-23-2015 04:14 PM
更新者: