SDN-Ready enterprise wireless access point solutions

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

SDN-Ready enterprise wireless access point solutions

SDN-Ready enterprise wireless access point solutions

Demo

High Performance Enterprise Access Point OEM Reference Solutions for Layerscape and QorIQ families.  Demo showcases 802.11AC based Enterprise Access Points showing >2.2Gbps of WIFI with Dual 11AC WIFI cards with very low CPU to provide head room for additional applications to be run.  OEM  Alpha Networks & Embedded Planet Reference Solutions for T1023 and LS1043

Features

Wireless Performance up to 2.5Gbps

Maximum ARM A53 or Power PC application headroom

Proven Wireless partners Quantenna, Celeno & QCA

Support for new multi-user MIMO transmission to groups of clients

NXP Recommends

标签 (1)
无评分
版本历史
最后更新:
‎05-09-2016 03:16 PM
更新人:
NXP Employee