SDKPac K64F Demo Kit

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

SDKPac K64F Demo Kit

SDKPac K64F Demo Kit

The Cypherbridge Systems SDKPac is a collection of embedded device SDKs and Toolkits that can be used out of box to add secure device connectivity to a target project. The SDKPac includes features and standards based protocols for secure IoT connect-to-cloud, gateway, embedded servers and clients, secure file transfer protocols, and electronic data privacy.

This SDKPac demo kit contains applications for the FRDM-K64F Freedom Development Board to demonstrate:

  • uSSL/TLS server demo - connect to the FRDM-K64F Development Board from desktop browser.
  • uSSH server demo - connect to the FRDM-K64F Development Board from uSSH client.
  • uFTP secure FTP file transfer client - connect from the FRDM-K64F Development Board to FTPS server using FTPS secure file transfer protocol.
  • uMQTT subscribe and publish examples interfacing to broker service

Just drag and drop any of these pre-built binary applications on the FRDM-K64F Development Board to hit the ground running with your SDKPac demo today.

 

 

Features

  • uSSL SDK micro-content HTTPS server
  • uSSH SDK server for secure telnet replacement
  • uFTPS Secure file transfer Toolkit and command line client
  • uMQTT client
  • mmCAU Crypto Engine Support
  • Integrated with MQX/RTCS 4.1
  • OpenSDA CMSIS-DAP Debug using SWD connection
  • USB Serial Port Interface
  • 10/100 Ethernet

 


SDK Connectivity

  • uSSL/TLS 1.2 server and client, X.509
  • uSSH 2.0 server and client
  • uSCP Secure Copy Protocol
  • uFTPS RFC 959, 2228, 4217
  • uMQTT 3.1 Client subscribe and publish

Links


System Diagram

17724_17724.pngSDKPac_FRDMK64F_System.png

Software Diagram

19779_19779.pngSDKPac_arch_2.png

17822_17822.pngSDKPac FSL FRDM K64F Demo Picture.png

 

ラベル(1)
評価なし
バージョン履歴
最終更新日:
‎11-26-2014 03:10 PM
更新者: