RDMPC8323ERDB: MPC8323E Integrated Multiservice Gateway Reference Design

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

RDMPC8323ERDB: MPC8323E Integrated Multiservice Gateway Reference Design

RDMPC8323ERDB: MPC8323E Integrated Multiservice Gateway Reference Design

Overview

NXP brings a broad portfolio of proven PowerQUICC® network communications products, firmware and reference designs that support multiple network interfaces. These reference designs have the flexibility to integrate new features and are adaptable across product lines to protect your investment and maintain an edge over the competition.

The NXP® MPC8323E-RDB is a turnkey hardware/software reference platform designed to rapidly provide the core elements of tomorrow's multiservice gateway products.

Built on Power Architecture technology, the MPC8323E-RDB leverages the processing power of the MPC8323E PowerQUICC II Pro integrated communications processor.

Features

MPC8323E Integrated Multiservice Gateway features:

  • Flexible WAN interfaces
    • RJ45 100BT Ethernet and connectors for ADSL2+/VDSL2, WiMAX
  • IPv4 Router with VPN capability
    • RJ45 100BT Ethernet and connectors for ADSL2+/VDSL2, WiMAX
    • Up to 640 DMIPS e300 CPU
    • QUICC Engine® technology acceleration, 200 MHz
      • Bridging/Routing with NAP/NAPT
      • Firewall support (ACL)
      • QoS for IPTV, VoIP and high-speed data
    • VPN termination and pass-through

Board Interfaces:

  • Flexible network interfaces
    • 10/100 Ethernet
    • ADSL2+/VDSL2
    • WiMAX
  • FXS ports (2) for analog phones
  • 4-port 10/100 Ethernet LAN
  • Two USB 2.0 host (480 Mbps) type A
  • MiniPCI slots (2)

Development Environment
Our well established vertical ecosystem provides customers with the exact development flow they desire.

The MPC8323E-RDB is kitted with:

  • Encased CPE form factor board
  • Linux® 2.6 (LTIB)

Design Resources

ラベル(1)
添付
評価なし
バージョン履歴
最終更新日:
‎08-12-2020 08:33 AM
更新者: