Overview
This NXP® reference design describes a High Intensity Discharge (HID) lamp leveling system with a LIN-bus interface.
- Stepper motor controller operating as a LIN-bus slave (LIN Stepper Controller).
- All functionality is provided by a general purpose LIN-bus IC MM908E625 and LIN Stepper software (HC08 software).
- The LIN Master consists of a master control board, based on an MC9S12DP256 CPU, and a personal computer with a graphical user interface (GUI), running in a master software environment.
- The LIN-bus Stepper Controller can be used for any kind of stepper motor control using the LIN-bus serial communication protocol.
Features
- LIN bus Interface rev 1.2
- Bus speed 19.2 kbps
- Slave IC without external crystal or resonator
- Slave node clock synchronization ±15%
- Each LIN slave controls one bi-phase bipolar stepper motor
- Motor phase current limitation up to 700 mA
- Supply voltage 12 V d.c.
- Stepper motor control with stepping acceleration and deceleration ramp
- Stepping frequency up to 2,500 Hz
- Slave parameter configuration via LIN-bus
- Slave LIN signal reconfiguration via LIN-bus
- Code written in C-language
Block Diagram
![RD68HC908LHIDBLK.jpg RD68HC908LHIDBLK.jpg](/t5/image/serverpage/image-id/110013i2A12F6BD6E8EEF40/image-size/large?v=v2&px=999)
Board
![RD68HC908LHIDIMG.jpg RD68HC908LHIDIMG.jpg](/t5/image/serverpage/image-id/110045i2BDF5F3F9D9CCAE3/image-size/large?v=v2&px=999)
Design Resources