RD_P1020MSGBS: QorIQ® P1020 Multi-service Business Gateway Appliance Solutions

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

RD_P1020MSGBS: QorIQ® P1020 Multi-service Business Gateway Appliance Solutions

RD_P1020MSGBS: QorIQ® P1020 Multi-service Business Gateway Appliance Solutions

Overview

The NXP® P1020 multi-service Business Gateway (MSBG) solution integrates VortiQa® Secure SMB Software with D2 Technologies vPort VoIP software to provide a production-ready solution in a single product.

  • Designed to quickly and cost-effectively create a range of MSBG applications including unified threat management (UTM) appliances, secured routers, VoIP gateway, VPN routers and secured switches
  • Designed to deliver outstanding performance-to-price ratios and dramatically shorten development cycles, the solution tightly integrates optimized low-level software and production-ready boards with NXP's VortiQa application software and multicore PowerQUICC® and QorIQ® processors

Features

  • P1020 in 45nm SOI operating at 533-800MHz dual-core e500 processor with 256KB L2 cache with ECC
  • 256MB to 512MB DDR3 SDRAM
  • 4 FXS ports
  • 1 FXO port
  • 1 GbE RGMII port
  • 1 GbE SGMII port
  • 1 GbE port connected to RGMII 5-port switch
  • 2 mini-USB 2.0 ports
  • 1 mini-PCI Express connector
  • 1 PCI Express
  • VortiQa® software with Stateful Packet Inspection Firewall and NAT - performance optimized IPsec Virtual Private Network (VPN) with Quality of Service (QoS) and Traffic Management (TM)

D2 Technologies optimized voice

  • G.711-Alaw
  • G.711-MuLaw
  • G.729AB
  • G.726 Voice Compression
  • G.168 Echo Cancellation

Advanced telephony

  • Full Distributed Unicast Conferencing
  • Call forwarding
  • Call Waiting/ Caller ID

Block Diagram

BD_MSBG.jpg

Board

NET-A20104_MG_4382.jpg

Design Resources

ラベル(1)
添付
評価なし
バージョン履歴
最終更新日:
‎08-11-2020 07:58 PM
更新者: