Multimode LTE and WiFi Femtocell Using Qonverge BSC9131 - Demo

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Multimode LTE and WiFi Femtocell Using Qonverge BSC9131 - Demo

Multimode LTE and WiFi Femtocell Using Qonverge BSC9131 - Demo

Demo Owner: Jeff Steinheider

Femtocells are playing an increasingly large role in providing users with the indoor coverage and data rates expected from LTE. This demo shows how NXPP’s QorIQ Qonverge BSC9131 SoC, the BSC9131 reference design board, VortiQa Layer 1 baseband software and our partner’s software together provide scalable, multimode solutions from small to large cells.

 

 

Features

  • Running on he QorIQ Qonvergence BSC9131 reference design board
  • Turnkey solution with VortiQa, LTE, L1 baseboard software, integrated with open source WLAN, full system test with L2, L3 partners
  • QorIQ Qonvergence SoCs provide scalable, multimode solutions from small to large cells

 


Featured NXP Products

ProductLink
QorIQ® Qonverge BSC9131 RDB for Femtocell Base Station DevelopmentQorIQ® Qonverge BSC9131 RDB for Femtocell Base Station Development | NXP 
QorIQ® Qonverge BSC9131 Single-core Processor and Single-core DSPQorIQ® Qonverge B9131 | NXP 

Links

标签 (1)
无评分
版本历史
最后更新:
‎07-11-2014 01:15 PM
更新人:
NXP Employee