Demo
NXP’s new MRF13750H transistor delivers 750 W CW for 915 MHz applications. Based on 50 V silicon LDMOS, the MRF13750H is an attractive alternative to vacuum tubes for very high power industrial systems. Applications range from industrial heating/drying, curing, and material welding, as well as particle accelerators
Product
MRF13750H 750 W CW 915 MHz Applications
- Industry’s highest power for 915 and 1300 MHz
- 50 V LDMOS
- 915 MHz reference circuit
- 750 W CW
- Gain 19.5 dB
- Efficiency 63%