LPC54114 Audio and Voice Recognition Kit

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

LPC54114 Audio and Voice Recognition Kit

LPC54114 Audio and Voice Recognition Kit

LPC54114 Audio and Voice Recognition Kit

LPC54114 Audio and Voice Recognition Kit

The LPC54114 Audio and Voice Recognition Kit provides a complete hardware and software platform for developers to evaluate and prototype with the LPC54114 processor family. It has been developed by NXP® to provide all that you need to develop an always-on low power voice triggering product.

Features:


LPCXpresso54114 (OM13089) development board with:

  • LPC54114 dual-core (M4F and dual M0) MCU running at up to 100 MHz in LQFP64 package.
  • Hi-speed USB based debug probe with CMSIS-DAP and SEGGER J-Link OB protocol options.
  • Connectivity for external debug probes.
  • Micro USB connector for LPC54114 USB device operation.
  • Tri-color LED.
  • Target Reset, ISP and interrupt/user buttons.
  • On-board 1.8 V / 3.3 V or external power supply options.
  • 8 Mb Macronix MX25R SPI flash.
  • FTDI UART connector and built-in UART to USB bridge options.
  • Built-in MCU power consumption and supply voltage measurement for LPC54114 device.
  • UART, I²C and SPI port bridging from LPC54114 target to USB via Link2 device.
  • FTDI UART connector.


Digital Mic/Audio codec/OLED display (“MAO”) shield with:

  • Knowles SPH0641LM4H digital microphone.
  • Cirrus Logic (Wolfson) WM8904 audio codec with stereo line in/out sockets.
  • Monochrome OLED display (160 x160 pixels).

Demos:

Include USB/I2S audio demo, as well as voice recognition demos leveraging partner technology (Malaspina and Sensory)

http://cache.nxp.com/documents/application_note/AN11855.zip

Videos:

These videos showcase the NXP’s LPC54114 MCU in a kit designed for customers to evaluate its capabilities for audio and voice processing

_______________________________________________________________________________________________________

Featured NXP Products:

ProductLink
LPC54000 SeriesLPC54000|Power Efficient 32-bit Microcontrollers (MCUs)|Cortex®-M4 Core | NXP 
LPC54114 Audio and Voice Recognition Kithttps://www.nxp.com/design/microcontrollers-developer-resources/lpcxpresso-boards/lpc54114-audio-and...

_______________________________________________________________________________________________________

标签 (1)
标记 (2)
无评分
版本历史
最后更新:
‎05-06-2016 02:18 PM
更新人: