Demo
NXP boosts aerospace communications and radar performance for defense systems. See this demo for how our transistors deliver highest RF output power for radar and identification, friend-or-foe (IFF) systems
Demo / Product features
MMRF1314H 1000 W Pulse 52 V LDMOS Transistor
- 100 W Peak, 1200-1400 MHz reference circuit
- Ceramic package NI-1230H-4S
- Internal prematch
- > 20:1 VSWR
MMRF1317H 1500 W Pulse 50 V LDMOS Transistor
- Highest power narrowband IFF transistor for defense and civil use
- Ceramic package NI-1230H-4S
- 1500 W Peak, 1030-1090 MHz reference circuit
- > 10:1 VSWR
MMRF1312H 1200 W Pulse 52 V LDMOS Transistor
- Highest power broadband L-Band transistor for military and civil use
- Ceramic package NI-1230H-4S
- 1200 W Peak, 900-1215 MHz reference circuit
- > 20:1 VSWR
NXP Recommends
![150284_150284.png 150284_150284.png](/t5/image/serverpage/image-id/117706i1017360BA2DC6FBD/image-size/large?v=v2&px=999)
![pastedImage_7.png pastedImage_7.png](/t5/image/serverpage/image-id/86793iA39BB21D4A853003/image-size/large?v=v2&px=999)