IoT Gateway / Communication HUB

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

IoT Gateway / Communication HUB

IoT Gateway / Communication HUB

 

Overview

With the expansion of IoT technologies, it is required to count with special devices that allow, to the users, to count with the necessary tools to develop IoT-related projects in order to acquire an edge that allows improvement and optimization in the execution of any task.

Use Cases

IoT Gateway / Communication HUB devices can be used to work with:

  • Cloud Services
  • Network commissioning
  • Encrypted Data Storage

Block Diagram

Block-Diagram-IoT Gateway Communication HUB-PNG.png

Product

Category MCU
Product URL LPC540XX: Power-Efficient Microcontrollers (MCUs) with Advanced Peripherals Based on Arm® Cortex®-M4... 
Product Description Offering flashless design and security integration, the LPC540xx family of MCUs combines a 180 MHz Arm® Cortex®-M4 core with a power-efficient and unique architecture, advanced HMI and flexible communication peripherals for real-time performance in the next-generation IoT.

 

Category NFC
Product URL CLRC663 plus family: High-performance NFC frontends 
Product Description If you need high NFC performance or the lowest power consumption, use this remarkably efficient yet highly flexible frontend family to push your design further.

 

Category Secure
Product URL A71CH: Plug and Trust - The fast, easy way to deploy secure IoT connections 
Product Description

A71CH is a ready-to-use secure element for IoT devices providing a root of trust at the IC level and delivers, chip-to-cloud security right out of the box, so you can safely connect to IoT clouds and services, including AWS, IBM Watson IoT™ Platform, and Google Cloud™ IoT Core without writing security code or exposing keys.

 

Category Wireless
Product URL JN5169: ZigBee and IEEE802.15.4 wireless microcontroller with 512 kB Flash, 32 kB RAM 
Product Description The JN5169 is an ultra low power, high performance wireless microcontroller suitable for ZigBee applications.
无评分
版本历史
最后更新:
‎10-20-2020 06:58 AM
更新人: