FRWY LS1046A TP Video Vault demo

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

FRWY LS1046A TP Video Vault demo

FRWY LS1046A TP Video Vault demo

Introduction

The LS1046A MPU capabilities to manage data are one of the cornerstones in its design, this makes it a perfect choice when the end-application is related to data network management. The Frame Management features enable the possibility to process big data files that later on can be distributed by the network. The LS1046A also offers up-to 3 PCIe 3.0 Lanes to connect-state-of-the-art wireless cards and one SATA 3.0 interface that can be used for high-speed storage purposes.

Overview

This demonstration belongs to a demo bundle of the FRWY LS1046A, it intends to showcase the performance of the board in different use cases regarding edge computing.
This demo provides the user an example of the LS1046A behavior when is used as a video streamer box over the QCA M.2 Wi.Fi. card. The user can access to the video vault by using a LAN infrastructure and reproduce any video in a tablet, smartphone or smart tv. Video streaming applications, centralize the highest workload in specific single or distributed systems, leaving the end-device a low demand workload. Having single-purpose systems allows an easier upgradable storage capacity, which translates to lower costs in these devices.


Block Diagram

pastedImage_14.png

Products

NXP ProductLink
FRWY LS1046A TP

LS1046A Freeway Board | NXP

标签 (2)
无评分
版本历史
最后更新:
‎04-02-2020 03:29 PM
更新人: