Demo
This demo shows the abilities of the T4240 processor in Object and NAS storage applications. Multiple 10G Ethernet ports provides leading edge storage area networking connectivity while the low power and inherent reliability of the T4240 provide a secure and significant cost and performance advantage Vs. competitive solutions.
Features
- Dual SAS or SSD controllers with up to 24 drives
- Dual QorIQ T4240 processors with high-performance failover/synchronization path
- Dual redundant power supplies
Featured NXP Products