Battery Operated Candy Dispenser - Motor Control

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Battery Operated Candy Dispenser - Motor Control

Battery Operated Candy Dispenser - Motor Control

Demonstrating the Low voltage level driver motor product line.

 

 

 

Features

  • Features FRDM-KL25Z MCU and FRDM-17510-EVB motor driver
  • Battery-ready KL25Z ARM® Cortex™-M0+ processor
  • MPC17510 motor driver 2.0 V to 15 V / 3.8 A peak operation

 


Featured NXP Products

 


 

Tools

 

ProductLink
Freedom Development Platform for Kinetis® KL14, KL15, KL24, KL25 MCUsFRDM-KL25Z|Freedom Development Platform|Kinetis® MCU | NXP 
MPC17510: H-Bridge, Brushed DC Motor Driver, 2-15V, 3.8A, 200kHzH-Bridge DC Motor Driver 2-15V 3.8A 200kHz | NXP 
Freedom Expansion Board - MPC17510, H-Bridge, Brushed DC Motor Driver, 2.0V-15.0V, 1.2Ahttps://www.element14.com/community/docs/DOC-75609/l/freedom-expansion-board--mpc17510-h-bridge-brus... 
NXP Stepper Motor/Dual DC Motor ShieldNXP Stepper Motor/Dual DC Motor Shield | Mbed 
KL25Z-MPC17510_candy_dispenserKL25Z-MPC17510_candy_dispenser - This is code used for the stand-alone FSL candy... | Mbed 
FRDM-KL25ZFRDM-KL25Z | Mbed 

Training

 

Related

ラベル(1)
添付
評価なし
バージョン履歴
最終更新日:
‎08-20-2015 12:28 PM
更新者:
NXP Employee