******************************************************************************** * Detailed Description: * * LINFlex UART TXFIFO transmit using DMA * LINFlex UART mode with FIFO receive using DMA * * * EVB connection: * * Route LINFlexD_0 TXD/RXD (PB2/PB3) signals to the main board RS-232 transceiver * Daughtercard: * J17.11–12 ON .. Connect LINFlexD_0 TXD (PB2) to main board. * J17.8–9 ON .. Connect LINFlexD_0 RXD (PB3) to main board. * * Motherboard * J14 - SCI_RX ON * J13 - SCI_TX ON * J25 - SCI_PWR ON * * See results on PC terminal (baudrate 19200, Data bits 8, Stop bits 1, Parity none). * * ------------------------------------------------------------------------------ * Test HW: MPC57xx * Maskset: 1N65H * Target : internal_FLASH (debug mode, release mode without debugging information) * Fsys: 200 MHz PLL with 40 MHz crystal reference * Terminal: 19200, 8N1, None ********************************************************************************
記事全体を表示