Example MPC5777M DSPI_SimpleTXRX S32DS_1.1

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Example MPC5777M DSPI_SimpleTXRX S32DS_1.1

Example MPC5777M DSPI_SimpleTXRX S32DS_1.1

********************************************************************************
* Detailed Description:
*
* Application initializes SPI0 module as a master and SPI2 module as a slave.
* Data are sent from master to slave and from slave to master. Simple

* polling method is used to determine, when data were sent/received.

* Received data are saved to global variables.
*
* ------------------------------------------------------------------------------
* Test HW:         MPC5777M-512DS, MPC57xx Motherboard
* MCU:             PPC5777MQMVA8 0N78H
* Fsys:            PLL0 300MHz
*                    PLL1 300MHz
* Debugger:        Lauterbach Trace32
*                  PeMicro USB-ML-PPCNEXUS
* Target:          internal_FLASH (debug mode, debug_ram mode, release mode)
* EVB connection:  P18.12 to P14.13 (CS_0)
*                    P11.4 to P8.13 (SCK)
*                    P11.1 to P11.5 (SOUT - SIN)
*                    P11.8 to P12.9 (SIN - SOUT)
*
*
********************************************************************************

ラベル(1)
添付
評価なし
バージョン履歴
最終更新日:
‎12-30-2016 05:13 AM
更新者: