Micron Technology: i.MX 8 Microprocessors Driving Automotive Applications with Micron Memory

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Micron Technology: i.MX 8 Microprocessors Driving Automotive Applications with Micron Memory

Micron Technology: i.MX 8 Microprocessors Driving Automotive Applications with Micron Memory

NXP offers a wide range of powerful microprocessors for the automotive and industrial markets. The memory selection of these systems can impact the performance, size, cost, power, reliability and longevity of your design. During this session we will discuss the new memories supported on the latest i.MX 8 Quad Max processor which is focused on automotive and industrial markets. For DRAM, this will include LPDDR4. For non-volatile memory, this will include Micron’s recently announced XccelaTM Octal SPI-NOR Flash and our newer e.MMC devices. These devices provide higher performance and are offered with automotive temperature and quality ratings. This session will provide designers with the information necessary to develop i.MX 8 systems for state-of-the-art automotive solutions.

附件
无评分
版本历史
最后更新:
‎09-07-2017 08:20 AM
更新人: