Complexity is increasing abruptly in the IVI market, while TTM has decreased from 5 to 2-3 years over a few product generations. The entire ecosystem is moving from a close to an open system model, and from proprietary/close source to standard interfaces/open source components. NXP is committed to support you in this new reality, as well as providing help in leveraging the extensive BOM NXP typically has in IVI solutions. Through the IVI Platform, NXP offers a solid and complete base for fast product development, integrating productized and optimized BSP and middleware components, with out of the box security. Find out more during a one hour presentation, covering platform features, delivery mechanisms, roadmap and availability.