i.Core RQS M6 :  i.MX6 based uQ7 solution

Document created by Milco Pratesi on Jan 8, 2014Last modified by Milco Pratesi on Oct 19, 2015
Version 2Show Document
  • View in full screen mode

i.CORE RQS M6S/DL/DQ

i.Core RQS M6S/DL/D/Q is the latest powerful i.MX6 solution provided by Engicam in micro Q7 format.

Equipped with single,dual light,dual or quad Cortex-A9 core and different size of memories
The full scalability of modules allows to create multiple products with different performance in a very short time to Market.

 

 

FeaturesLogoShadowCustom.gif

Memories

  • 1GB 64bit DDR3-1066  for i.Core RQS M6Q
  • 512MB 64bit DDR3-1066  for i.Core RQS M6D
  • 512MB 64bit DDR3-800  for i.Core RQS M6DL
  • 256MB 32bit DDR3-800 for i.Core RQS M6S
  • 4 GB e-MMC

Graphics and Multimedia

  • 2x LVDS output
  • 1x HDMI output
  • Up to three simultaneous display driving support (
    i.Core M6Q/D only)
  • Up to two simultaneous display driving support (
    i.Core M6S/DL only)
  • Dual display up to WUXGA (1920x1200) and HD1080
  • OpenGL/ES 2.x 3D accelerator with OpenCL/EP support and OpenVG1.1 acceleration
  • Multi-format HD1080 video decode and encode

 

Peripherals

  • SD Card interfaces
  • USB OTG HS, USB HS HOST, Uart, I2C, I2S, PCI Express
  • SATA 3Gbps (i.Core M6Q/D only)
  • Ethernet 10/100/1000
  • On board WiFi option available

Dimensions

  • Standard uQ7

 

 

 

 

 

http://www.engicam.com/en/products/embedded/som/standard/i-core-rqs-m6s-dl-d-q                

Attachments

    Outcomes