RDP1025DC: QorIQ P1025 Data Concentrator Reference Design for Energy Management

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

RDP1025DC: QorIQ P1025 Data Concentrator Reference Design for Energy Management

RDP1025DC: QorIQ P1025 Data Concentrator Reference Design for Energy Management

Overview

The QorIQ® P1025 Data Concentrator reference design will instantly discover and connect with multiple smart energy meters.

  • Featuring an Advanced Metering Infrastructure (AMI), the data concentrator enables bi-directional real-time monitoring and control
  • The data concentrator also enables real-time metering and monitoring on multiple meters and transfers real-time information back to the utility server via a 3G uplink

Features

  • High-performance QorIQ® P1025 processor with up to 1300 DMIPS available to implement complex usage cases
  • Discovers and interfaces to smart metering devices; implements device machine message specification (DLMS) protocol to standardize communications
  • Broadcast capability to the utility server using a 3G uplink card and Power Line Communications (future development)

Board

RDDSP56F8MCIMG.jpg

Design Resources

Labels (1)
Attachments
No ratings
Version history
Last update:
‎08-11-2020 08:03 PM
Updated by: