Habey USA's EMB-2230 is a Pico-ITX ARM Board built around an NXP i.MX6 Cortex A9 processor, featuring an expansion header like those found in development and hobbyist boards - but optimized for use in commercial and industrial products. The board brings the ease and adaptability of "maker-boards", and the reliability and long product availability life-cycle of commercial ARM boards together.
Specifications:
The inclusion of easy-development features on the EMB-2230 helps ensure a quick time to market for any product. Included expansion headers, terminal blocks, and available 7" and 10" touch panel LCD kits make it easy to connect any sensors, hardware, or other devices and move your product directly from development to production.
Habey offers a variety of ready to use expansion modules, offering features like PoE (Power over Ethernet) or dual GbE ports; or use the 40 pin expansion header with PCIe, CAN Bus, RS-232, UART, SPI, I2C, and other GPIO devices.
The EMB-2230 has been carefully designed for a five-to-ten year long service life-cycle, ensuring no need to constantly test and recertify products as components change.
Learn more:
Tech News - The Maker Board Explosion and Industrial ARM Boards