MRF13750H Pushes the Limits of Solid-State RF Energy

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

MRF13750H Pushes the Limits of Solid-State RF Energy

MRF13750H Pushes the Limits of Solid-State RF Energy

Demo

NXP’s new MRF13750H transistor delivers 750 W CW for 915 MHz applications. Based on 50 V silicon LDMOS, the MRF13750H is an attractive alternative to vacuum tubes for very high power industrial systems. Applications range from industrial heating/drying, curing, and material welding, as well as particle accelerators

Product

MRF13750H 750 W CW 915 MHz Applications

  • Industry’s highest power for 915 and 1300 MHz
  • 50 V LDMOS
  • 915 MHz reference circuit
    • 750 W CW
    • Gain 19.5 dB
    • Efficiency 63%

MRF13750HS-ang_LR.jpg

MRF13750H-Board-angle1_LR.png

Labels (1)
No ratings
Version history
Last update:
‎07-18-2017 08:47 AM
Updated by:
NXP Employee