The LPC1500 microcontroller series are optimized for fast, easy, and high-precision motor control. Incorporating all the features required for high-accuracy sensored and sensorless motor control, the LPC1500 enables simultaneous control of multiple motors in highly flexible configurations. Based on the ARM® Cortex™-M3 processor, the LPC1500 series has two 12-bit, 12-channel, 2 Msps ADCs and an on-chip quadrature encoder interface (QEI) to enable highly accurate control of both sensored and sensorless motor combinations. With four on-chip comparators enable fast-response over-current/voltage monitoring and protection and four flexible SCTimer/PWM timers to provide up to 28 PWM channels in a tightly coupled analog and timing subsystem with minimal load on the CPU, the LPC1500 are ideal for use with a wide range of brushless DC (BLDC) motors, permanent-magnet synchronous motors (PMSM), and AC induction motors (ACIM) commonly found in products such as large home appliances, HVAC, industrial pumps and generators, and more. They are also well suited for industrial applications requiring high-precision data sampling and real-time control, such as digital power and instrumentation. The LPC1500 microcontrollers are fully supported by the LPC software ecosystem and an extensive collection of tools, drivers and middleware.
With ultra-efficient motor control firmware, easy-to-use GUI-based tuning tools, and two new motor control solution kits, NXP's LPC1500 microcontrollers simplify evaluation and development of motor control applications, without requiring deep motor control experience.
The LPC1549 Brushless DC motor control solution helps you get started with motor control protoyping immediately. It utilizes the SCTimer/PWM available on the LPC1549 MCU for the motor operation.The SCTimer/PWM combines the features of a timer and a state machine making possible to develop sophisticated solutions in the digital control field.
The project is implemented on the LPC1549 BLDC Motor Control Kit, which includes an LPC1549 LPCXpresso board. The joystick present on the motor control kit is used to control the speed and direction of the motor. It is possible to define a more complex sequence of events, having the SCTimer/PWM evolve autonomously through the state machine over time, in response to the time-based or I/O defined events. This typically implies that less CPU interventions are needed, since the SCTimer/PWM is able to handle most of the control sequence in hardware. Using the SCTimer/PWM also reduces the code size.
The firmware package contains the project implemented in Keil IDE. The package also contains an application note which decribes the motor control operation using the SCTimer/PWM in detail.
The LPC1549 PMSM motor control solution provides a Field-Oriented Control (FOC) example to get you started with motor control prototyping. This example utilizes the QEI feature on the LPC1500 to monitor the position and velocity of the motor for both sensor and sensorless modes. The additional advanced features of the LPC1500 including the SCTimer/PWM and high speed ADC ensures easy and reliable control of time critical peripherals, and a mechanism for sychronization of the ADC's with the PWM for exact timing of the sample moments.
FOC is a more advanced approach where each phase is driven sinusoidally and permanently powered so the magnetic field inside the motor is regulated to the most optimal value. The project is implemented on the LPC1549 PMSM Motor Control Kit, which includes an LPC1549 LPCXpresso board.
The firmware package contains the project implemented in IAR IDE. The package also contains an application note which decribes the motor control operation using the QEI and SCTimer/PWM in detail.
This solution also comes with a GUI interface, which is developed to tune motor parameters in FOC firmware.
Motor Control Solution Overview Video
Useful Links :
LPC1549 BLDC Motor Control Kit (OM13068)