Are you using the reduced set of libraries? This is usually met with the MCF Kirin family. Please refer to {CW installation folder}\Help\PDF\ColdFire_Build_Tools_Reference.pdf, chapter "Coldfire Runtime Libraries" -> "MSL for Coldfire Development" -> "Reduces Working Set Libraries" for more information on that.
Then please try the following:
- create a stationery project with the wizard for your evaluation board
- remove the *_SZ_* libraries and replace them with the full version of the libraries
- adjust the file CodeWarrior for ColdFire V7.0\ColdFire_Support\msl\MSL_C\MSL_ColdFire\Include\ansi_prefix.CF.size.h as follows:
Code:
#define _MSL_FLOATING_POINT 1
//#define _MSL_NO_MATH_LIB 0
#undef _MSL_NO_MATH_LIB
#endif
#define _MSL_FLOATING_POINT_IO 1
- add this macro to prefix text on your Target setting -> C/C++Preprocessor
#define _CF_USE_FULL_LIBS_ 1
I hope this helps.