i.MXソリューション知識ベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

i.MX Solutions Knowledge Base

ラベル
  • General 294

ディスカッション

ソート順:
DSC_0056 Added by iWavesystems on April 3, 2012 at 8:41am    
記事全体を表示
http://www.youtube.com/watch?feature=player_embedded&v=EBocaGGrkqE   Uploaded by Charbax on Jun 20, 2011 http://iwavesystems.com makes Freescale based PCB designs and software optimization. Category: Science & Technology License: Standard YouTube License  
記事全体を表示
CPU: ARM Cortex-A9,FreeScale i.MX6Q1Ghz/1.2Ghz 1024M Byte  DDR3 SDRAM,4G BYTE eMMC Flash 5 usart , USB Host,USB OTG 124 bits TFT port ,dual LVDS output  and HDMI IIC*2,McSPI*3,CAN*2,SD card *3,6*6 keyboard 120 pin conn *2 FR4 PC size:84*55(mm)
記事全体を表示
Hi,      I want to expand another 1000M/s ethernet using EIM or PCIE of i.mx6Q,is that ok? How I can do that?
記事全体を表示
Trisendo 2D/3D Video Board Added by Leon Woestenberg on February 19, 2012 at 9:56am   The Trisendo Video Board mounts directly onto the i.MX53QSB.   Using FPGA video processing the reference design demonstrates 2D+Z to 3D rendering for 3D displays that do not require 3D glasses.  
記事全体を表示
DSC_0055 Added by iWavesystems on April 3, 2012 at 8:40am    
記事全体を表示
http://www.youtube.com/watch?feature=player_embedded&v=wcy-qleT758   Uploaded by emtrion on Jun 16, 2011 PTV Navigation Software running on DIMM-MX257  
記事全体を表示
Telecom Test & Monitoring platform Added by Mike Petersen on July 12, 2011 at 10:06am   Mx51+Android-based Telecommunications test system platform. Supports any mix of analog and digital copper telecommunications services; 2-wire, 4-wire POTS, TIMS & Signaling, Datacomm (RS232,449,530, V.35,etc.) through T1, E1, DS3, ISDN, DDS and Optical Ethernet 1gigabit, 10gigabit and SONET (OC1, OC3, OC12 and OC48).
記事全体を表示
DSC_0076 Added by iWavesystems on April 3, 2012 at 8:58am    
記事全体を表示
DSC_0061 Added by iWavesystems on April 3, 2012 at 8:42am    
記事全体を表示
DSC_0054 Added by iWavesystems on April 3, 2012 at 8:40am    
記事全体を表示
DSC_0067 Added by iWavesystems on November 21, 2011 at 7:49am    
記事全体を表示
4a Added by Ruslan on June 15, 2012 at 12:29pm    
記事全体を表示
DSC_0034 Added by iWavesystems on November 21, 2011 at 7:47am    
記事全体を表示
http://www.youtube.com/watch?feature=player_embedded&v=R29iKVpyBOY   Uploaded by mgrunditz on Oct 27, 2010 Showing Efika MX Smarttop with Android. Viewing flash video from http://svtplay.se in window and fullscreen. Category: Science & Technology License: Standard YouTube License  
記事全体を表示
DSC_0060 Added by iWavesystems on April 3, 2012 at 8:41am    
記事全体を表示
iWave @ Pedestal - 1112 , FTF-Americas Added by iWavesystems on June 18, 2012 at 4:15am   Be there to witness exciting Automotive solutions' demos...
記事全体を表示
http://www.youtube.com/watch?feature=player_embedded&v=UUKeGrtX1aA   Uploaded by b378he on Sep 22, 2010 Genesi Efika MX running Android 2.2 Category: Science & Technology License: Standard YouTube License  
記事全体を表示
Technical Session Added by iWavesystems on June 26, 2012 at 3:45am    
記事全体を表示
http://www.youtube.com/watch?feature=player_embedded&v=P1lycaQF6Nk   Uploaded by igalloway on Jul 21, 2011 Future Display Solutions Future Electronics Display Solutions Group is excited to re-launch the Future's Panel Interface Board (PIM). This is an enabler to help our customer designing Freescale I.MX and LCDs. With the Future's Panel Interface Module, customer can use Freescale i.MX evaluation kits to drive different displays of their choice for evaluation and prototyping.       We can provide full solutions for the customers including:   - Panel Interface Module (Free for qualified customers) - I.MX Evaluation Kits (EVK) - LCD Displays - Backlight Drivers - Cables Category: Science & Technology License: Standard YouTube License  
記事全体を表示