i.MXソリューション知識ベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

i.MX Solutions Knowledge Base

ラベル
  • General 294

ディスカッション

ソート順:
http://www.youtube.com/watch?v=oR3VeeiKAOw&feature=player_embedded   Uploaded by BoundaryDevices on Feb 15, 2011 Dual Displays running in Portrait Mode on an IMX515 processor. Our NitrogenE board is connected to an HDMI monitor and a 7" 800x480 TTL display. OS is Debian. Category: Science & Technology License: Standard YouTube License  
記事全体を表示
http://www.youtube.com/watch?feature=player_embedded&v=jGgNrrNctY8   Uploaded by mgrunditz on Jul 15, 2010 Now with hardware accelerated rendering. 45-55 FPS. Category: Science & Technology License: Standard YouTube License  
記事全体を表示
DSC_0056 Added by iWavesystems on April 3, 2012 at 8:41am    
記事全体を表示
http://www.youtube.com/watch?feature=player_embedded&v=EBocaGGrkqE   Uploaded by Charbax on Jun 20, 2011 http://iwavesystems.com makes Freescale based PCB designs and software optimization. Category: Science & Technology License: Standard YouTube License  
記事全体を表示
CPU: ARM Cortex-A9,FreeScale i.MX6Q1Ghz/1.2Ghz 1024M Byte  DDR3 SDRAM,4G BYTE eMMC Flash 5 usart , USB Host,USB OTG 124 bits TFT port ,dual LVDS output  and HDMI IIC*2,McSPI*3,CAN*2,SD card *3,6*6 keyboard 120 pin conn *2 FR4 PC size:84*55(mm)
記事全体を表示
Hi,      I want to expand another 1000M/s ethernet using EIM or PCIE of i.mx6Q,is that ok? How I can do that?
記事全体を表示
Trisendo 2D/3D Video Board Added by Leon Woestenberg on February 19, 2012 at 9:56am   The Trisendo Video Board mounts directly onto the i.MX53QSB.   Using FPGA video processing the reference design demonstrates 2D+Z to 3D rendering for 3D displays that do not require 3D glasses.  
記事全体を表示
DSC_0055 Added by iWavesystems on April 3, 2012 at 8:40am    
記事全体を表示
http://www.youtube.com/watch?feature=player_embedded&v=wcy-qleT758   Uploaded by emtrion on Jun 16, 2011 PTV Navigation Software running on DIMM-MX257  
記事全体を表示
Telecom Test & Monitoring platform Added by Mike Petersen on July 12, 2011 at 10:06am   Mx51+Android-based Telecommunications test system platform. Supports any mix of analog and digital copper telecommunications services; 2-wire, 4-wire POTS, TIMS & Signaling, Datacomm (RS232,449,530, V.35,etc.) through T1, E1, DS3, ISDN, DDS and Optical Ethernet 1gigabit, 10gigabit and SONET (OC1, OC3, OC12 and OC48).
記事全体を表示
http://www.youtube.com/watch?v=wGkK-yE00Jg&feature=player_embedded   Uploaded by Renato Torres on Jan 20, 2011 No description available. Category: Science & Technology License: Standard YouTube License  
記事全体を表示
DSC_0076 Added by iWavesystems on April 3, 2012 at 8:58am    
記事全体を表示
DSC_0061 Added by iWavesystems on April 3, 2012 at 8:42am    
記事全体を表示
DSC_0054 Added by iWavesystems on April 3, 2012 at 8:40am    
記事全体を表示
DSC_0067 Added by iWavesystems on November 21, 2011 at 7:49am    
記事全体を表示
4a Added by Ruslan on June 15, 2012 at 12:29pm    
記事全体を表示
DSC_0034 Added by iWavesystems on November 21, 2011 at 7:47am    
記事全体を表示
http://www.youtube.com/watch?feature=player_embedded&v=R29iKVpyBOY   Uploaded by mgrunditz on Oct 27, 2010 Showing Efika MX Smarttop with Android. Viewing flash video from http://svtplay.se in window and fullscreen. Category: Science & Technology License: Standard YouTube License  
記事全体を表示
DSC_0060 Added by iWavesystems on April 3, 2012 at 8:41am    
記事全体を表示
iWave @ Pedestal - 1112 , FTF-Americas Added by iWavesystems on June 18, 2012 at 4:15am   Be there to witness exciting Automotive solutions' demos...
記事全体を表示