DTC arch/arm64/boot/dts/freescale/imx8mm-evk-ak4497.dtb
DTC arch/arm64/boot/dts/freescale/imx8mm-evk-ak5558.dtb
/home/ruban/Desktop/add_GPIO/imx-android-10.0.0_2.3.0/android_build/vendor/nxp-opensource/kernel_imx/arch/arm64/boot/dts/freescale/imx8mm-evk-ak4497.dts:36.32-51.4: ERROR (duplicate_label): /soc@0/bus@30000000/pinctrl@30330000/sai1grp_dsd: Duplicate label 'pinctrl_sai1_dsd' on /soc@0/bus@30000000/pinctrl@30330000/sai1grp_dsd and /soc@0/bus@30000000/pinctrl@30330000/imx8mm-evk/sai1grp_dsd
ERROR: Input tree has errors, aborting (use -f to force output)
make[4]: *** [scripts/Makefile.lib:285: arch/arm64/boot/dts/freescale/imx8mm-evk-ak4497.dtb] Error 2
make[4]: *** Waiting for unfinished jobs....
make[3]: *** [/home/ruban/Desktop/add_GPIO/imx-android-10.0.0_2.3.0/android_build/vendor/nxp-opensource/kernel_imx/scripts/Makefile.build:556: arch/arm64/boot/dts/freescale] Error 2
make[2]: *** [/home/ruban/Desktop/add_GPIO/imx-android-10.0.0_2.3.0/android_build/vendor/nxp-opensource/kernel_imx/Makefile:1309: dtbs] Error 2
make[2]: Leaving directory '/home/ruban/Desktop/add_GPIO/imx-android-10.0.0_2.3.0/android_build/out/target/product/evk_8mm/obj/KERNEL_OBJ'
make[1]: *** [Makefile:179: sub-make] Error 2
make[1]: Leaving directory '/home/ruban/Desktop/add_GPIO/imx-android-10.0.0_2.3.0/android_build/vendor/nxp-opensource/kernel_imx'
make: *** [/home/ruban/Desktop/add_GPIO/imx-android-10.0.0_2.3.0/android_build/device/fsl/common/build/kernel.mk:164: /home/ruban/Desktop/add_GPIO/imx-android-10.0.0_2.3.0/android_build/out/target/product/evk_8mm/obj/KERNEL_OBJ/arch/arm64/boot/Image] Error 2
make: Leaving directory '/home/ruban/Desktop/add_GPIO/imx-android-10.0.0_2.3.0/android_build'
Getting breaked
i tried is continued but it stopped with different error. i have attached below
63% 68949/108660] AAPT2 compile out/target/common/obj/APPS/CactusPlayer_intermediates/flat-res/vendor/nxp/imx_android_mm/CactusPlayer/res/drawable_readme.txt.flat <- vendor/nxp/imx_android_mm/CactusPlayer/res/drawable/readme.txt
[ 63% 68950/108660] AAPT2 compile out/target/common/obj/APPS/CactusPlayer_intermediates/flat-res/vendor/nxp/imx_android_mm/CactusPlayer/res/drawable_pause.png.flat <- vendor/nxp/imx_android_mm/CactusPlayer/res/drawable/pause.png
ninja: build stopped: subcommand failed.
15:07:15 ninja failed with: exit status 1
#### failed to build some targets (01:43:32 (hh:mm:ss)) ####