Why i.MX 8 is an ideal platform for the QCA6174 based SX-PCEAC2?

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

Why i.MX 8 is an ideal platform for the QCA6174 based SX-PCEAC2?

Jump to solution
834 Views
babarhashim
Contributor III

i.MX 8 family of application processors is paired with Qualcomm's QCA6174 radio. Why is it the ideal choice for i.MX 8?

Tags (1)
0 Kudos
1 Solution
638 Views
babarhashim
Contributor III

IMX8-MEK-BDBuilt with advanced media processing, secure domain partitioning and innovative vision processing, the i.MX 8 applications processor family revolutionizes multiple display applications, industrial systems, vision, HMI and single-board computers. It is ideal for high performance, media rich mobile device, mission critical industrial applications, medical devices and more. 

Within the i.MX family of application processors, the i.MX 8 sits at the higher end of the performance spectrum. It features multi-core processing with 4 cortex A53 processors at 1.5 Ghz as well as a cortex M4F for real time requirements. The i.mx8 is a powerhouse capable of powering 4 HD displays or a single 4K and 20 Channels HD audio streams.

 SX-PCEAC2 and i.MX 8

i.MX Family and Silex Radios on a Performance Scale

The i.MX 8M needs a connectivity device to match it’s processing prowess. The QCA6174 based module, SX-PCEAC2 is the perfect fit for i.MX 8 for wireless connectivity. Some of the target applications for both the i.MX 8 and the SX-PCEAC2 are listed below.

 Target Applications:

  • Automotive infotainment—instrument cluster, head unit, heads-up display (HUD), rear seat entertainment and full digital electronic cockpit (eCockpit)
  • Advanced industrial human machine interface (HMI) and control
  • Single-board computers
  • Home/Building

Zac Freeman, Vice President of Sales and Marketing, in our latest video talks about why Silex Technology's SX-PCEAC2 is a perfect fit for  i.MX 8 for wireless connectivity. Some of they key advantages and benefits discussed in this video are performance, size, modular certification and superior Silex support. Check out the video for full details.

SX-PCEAC2_Why i.MX8 Video-Zac

View solution in original post

0 Kudos
1 Reply
639 Views
babarhashim
Contributor III

IMX8-MEK-BDBuilt with advanced media processing, secure domain partitioning and innovative vision processing, the i.MX 8 applications processor family revolutionizes multiple display applications, industrial systems, vision, HMI and single-board computers. It is ideal for high performance, media rich mobile device, mission critical industrial applications, medical devices and more. 

Within the i.MX family of application processors, the i.MX 8 sits at the higher end of the performance spectrum. It features multi-core processing with 4 cortex A53 processors at 1.5 Ghz as well as a cortex M4F for real time requirements. The i.mx8 is a powerhouse capable of powering 4 HD displays or a single 4K and 20 Channels HD audio streams.

 SX-PCEAC2 and i.MX 8

i.MX Family and Silex Radios on a Performance Scale

The i.MX 8M needs a connectivity device to match it’s processing prowess. The QCA6174 based module, SX-PCEAC2 is the perfect fit for i.MX 8 for wireless connectivity. Some of the target applications for both the i.MX 8 and the SX-PCEAC2 are listed below.

 Target Applications:

  • Automotive infotainment—instrument cluster, head unit, heads-up display (HUD), rear seat entertainment and full digital electronic cockpit (eCockpit)
  • Advanced industrial human machine interface (HMI) and control
  • Single-board computers
  • Home/Building

Zac Freeman, Vice President of Sales and Marketing, in our latest video talks about why Silex Technology's SX-PCEAC2 is a perfect fit for  i.MX 8 for wireless connectivity. Some of they key advantages and benefits discussed in this video are performance, size, modular certification and superior Silex support. Check out the video for full details.

SX-PCEAC2_Why i.MX8 Video-Zac

0 Kudos