This document includes in attachment excel file calculation that might be useful for those using the S12 MagniV for motor control and proper PLL setting in their projects.
Following parameters can be set and reused for different scenarios via attached excel sheet calculation for the S12 MagniV BLDC motor control applications:
| #define | CPMU_REFDIV | // PLL setting of ref. divider |
| #define | CPMU_SYNDIV | // PLL setting of multiplier |
| #define | CPMU_POSTDIV | // PLL setting of the post divider |
| #define | CPMU_REFFRQ | // PLL setting of ref. frequency |
| #define | CPMU_VCOFRQ | // PLL setting of VCO frequency |
| #define | ADC_TIM | // setting of ADC timer |
| #define | MIN_ADC_TRIGGER_FIRST | // setting of ADC trigger |
| #define | MIN_ADC_TRIGGER_SECOND | // setting of ADC trigger |
| #define | PWM_MODULO | // PMF module config. |
| #define | PWM_DEADTIME | // PMF module config. |
| #define | TIM_PRESCALER | // Timer prescaler |
| #define | TIMER_1MS | // Setting of timer |
| #define | SCI_BAUDRATE | // setting of SCI baud rate |
This is how it can look for setting either internal or external clock:
// PLL settings /* /* // Internal clock 1MHz, 100/50 MHz CPU/Bus clock, 8.33 MHz ADC clock #define _INTERNAL_CLOCK // 1 MHz internal clock is used #define CPMU_REFDIV 0 #define CPMU_SYNDIV 49 #define CPMU_POSTDIV 0 #define CPMU_REFFRQ 0 #define CPMU_VCOFRQ 3 #define ADC_TIM 2 #define MIN_ADC_TRIGGER_FIRST 24 #define MIN_ADC_TRIGGER_SECOND 144 #define PWM_MODULO 5000 #define PWM_DEADTIME 50 #define TIM_PRESCALER 6 // Timer prescaler 64; 50 MHz/64 = 1.28 us #define TIMER_1MS 781 #define SCI_BAUDRATE 5208 */ // External clock 4MHz, 25/12.5 MHz CPU/Bus clock, 6.25 MHz ADC clock #define _EXTERNAL_CLOCK #define CPMU_REFDIV 3 #define CPMU_SYNDIV 24 #define CPMU_POSTDIV 1 #define CPMU_REFFRQ 0 #define CPMU_VCOFRQ 1 #define ADC_TIM 0 #define MIN_ADC_TRIGGER_FIRST 8 #define MIN_ADC_TRIGGER_SECOND 48 #define PWM_MODULO 1250 #define PWM_DEADTIME 13 #define TIM_PRESCALER 4 // Timer prescaler 16; 12.5MHz/16 = 1.28 us #define TIMER_1MS 781 #define SCI_BAUDRATE 1302
It is used in following function for Clock, Reset and Power Management Unit configuration:
//Clock, Reset and Power Management Unit configuration //* //*****************************************************************************/ void initCPMU(void) { // Wait for stable supply after power up while (GDUF_GLVLSF) GDUF_GLVLSF = 1; CPMUREFDIV_REFDIV = CPMU_REFDIV; CPMUREFDIV_REFFRQ = CPMU_REFFRQ; CPMUSYNR_SYNDIV = CPMU_SYNDIV; CPMUSYNR_VCOFRQ = CPMU_VCOFRQ; CPMUPOSTDIV_POSTDIV = CPMU_POSTDIV; #ifdef _EXTERNAL_CLOCK CPMUOSC_OSCE = 1; while (CPMUIFLG_UPOSC == 0) {}; // Wait for oscillator to start up (UPOSC=1) and PLL to lock (LOCK=1) #endif while (CPMUIFLG_LOCK == 0) {}; CPMURFLG = 0x60; //Clear PORF and LVRF }
Or setting of ADC clock for both ADC modules in ADC module configuration function:
//ADC0CTL_1 = 0; ADC0TIM = ADC_TIM; // clock: clk = fbus / (2x(reg.value + 1)) [0.25 - 8MHz]
//ADC1CTL_1 = 0; ADC1TIM = ADC_TIM; // clock: clk = fbus / (2x(reg.value + 1)) [0.25 - 8MHz]
All the rest of the corresponding registers settings can be found in the example for the BLDC motor control of 3-pase sensorless BLDC development kit with S12 MagniV in section download:
MTRCKTSBNZVM128_SW: Complete motor control application software package for MTRCKTSBNZVM128