Content originally posted in LPCWare by Elianco_ES on Thu Sep 03 09:35:24 MST 2015
Hello lpcxpresso-support,
Thanks for your reply and your help.
Here is the output after running "usbdiags" program:
Tasks:
Image Name PID Services
========================= ======== ============================================
System Idle Process 0 N/A
System 4 N/A
smss.exe 236 N/A
csrss.exe 336 N/A
wininit.exe 396 N/A
csrss.exe 412 N/A
services.exe 460 N/A
lsass.exe 476 Netlogon, SamSs
lsm.exe 484 N/A
winlogon.exe 540 N/A
svchost.exe 656 DcomLaunch, PlugPlay, Power
nvvsvc.exe 748 NVSvc
nvSCPAPISvr.exe 772 Stereo Service
svchost.exe 820 RpcEptMapper, RpcSs
svchost.exe 872 Audiosrv, Dhcp, eventlog, lmhosts, wscsvc
svchost.exe 964 AudioEndpointBuilder, CscService, Netman,
PcaSvc, SysMain, TrkWks, UxSms, wudfsvc
svchost.exe 992 EventSystem, FontCache, netprofm, nsi,
W32Time, WdiServiceHost, WinHttpAutoProxySv
svchost.exe 1032 AeLookupSvc, Appinfo, BITS, Browser,
IKEEXT, iphlpsvc, LanmanServer, ProfSvc,
Schedule, SENS, ShellHWDetection, Themes,
Winmgmt, wuauserv
svchost.exe 1144 gpsvc
svchost.exe 1272 CryptSvc, Dnscache, LanmanWorkstation,
NlaSvc
spoolsv.exe 1384 Spooler
NvXDSync.exe 1440 N/A
nvvsvc.exe 1448 N/A
svchost.exe 1512 BFE, DPS, MpsSvc
armsvc.exe 1792 AdobeARMservice
g2ax_service.exe 1872 GoToAssist Remote Support Customer
dmwu.exe 1968 IBUpdaterService
MSOIDSVC.EXE 1992 msoidsvc
NTRtScan.exe 268 ntrtscan
svchost.exe 332 RemoteRegistry
snmptrap.exe 392 SNMPTRAP
svchost.exe 572 StiSvc
ToolbarUpdater.exe 1092 vToolbarUpdater18.8.0
MSOIDSVCM.EXE 652 N/A
loggingserver.exe 1824 N/A
TmListen.exe 1844 tmlisten
conhost.exe 2032 N/A
WmiPrvSE.exe 2224 N/A
g2ax_comm_customer.exe 2432 N/A
g2ax_system_customer.exe 2552 N/A
svchost.exe 2796 PolicyAgent
svchost.exe 2820 WinDefend
WmiPrvSE.exe 2984 N/A
TmProxy.exe 3428 TmProxy
CNTAoSMgr.exe 3756 N/A
conhost.exe 3764 N/A
taskhost.exe 3900 N/A
dwm.exe 3936 N/A
explorer.exe 3968 N/A
g2ax_user_customer.exe 3976 N/A
PccNTMon.exe 3616 N/A
vprot.exe 3988 N/A
Updater.exe 4036 N/A
dnkt.exe 3224 N/A
jusched.exe 2308 N/A
AmazingVisioEasyPublish.e 3180 N/A
nvtray.exe 1028 N/A
SearchIndexer.exe 3932 WSearch
TMBMSRV.exe 3592 TMBMServer
LMS.exe 5152 LMS
svchost.exe 5180 SSDPSRV
UNS.exe 6116 UNS
jucheck.exe 4376 N/A
firefox.exe 936 N/A
notepad.exe 1288 N/A
iexplore.exe 2644 N/A
iexplore.exe 456 N/A
FlashUtil32_18_0_0_232_Ac 4528 N/A
iexplore.exe 5136 N/A
taskhost.exe 5972 N/A
lpcxpresso.exe 5984 N/A
cmd.exe 2256 N/A
conhost.exe 2596 N/A
MpCmdRun.exe 1264 N/A
tasklist.exe 2704 N/A
USB Devices:
VID: 8087 PID: 0024 (Generic USB Hub)
VID: 1FC9 PID: 000C (LPC based USB device)
VID: 413C PID: 2107 (HID Keyboard Device)
VID: 0461 PID: 4D22 (USB Input Device)
VID: 413C PID: 2107 (USB Input Device)
VID: 0461 PID: 4D22 (HID-compliant mouse)
VID: 0424 PID: 2514 (Generic USB Hub)
VID: 8087 PID: 0024 (Generic USB Hub)
DFU Devices:
HID Devices:
Class GUID: {4d36e96b-e325-11ce-bfc1-08002be10318}
Description: HID Keyboard Device
Device ID: HID\VID_413C&PID_2107\7&57AFCCB&0&0000
Manufacturer: (Standard keyboards)
Name: HID Keyboard Device
PNP Device ID: HID\VID_413C&PID_2107\7&57AFCCB&0&0000
Service: kbdhid
Class GUID: {4d36e96f-e325-11ce-bfc1-08002be10318}
Description: HID-compliant mouse
Device ID: HID\VID_0461&PID_4D22\7&24A724D9&0&0000
Manufacturer: Microsoft
Name: HID-compliant mouse
PNP Device ID: HID\VID_0461&PID_4D22\7&24A724D9&0&0000
Service: mouhid