Demo Owner: Rick Dumont
This demonstration shows 2 examples of AC/DC solutions for efficient fast battery charging.
Firstly a slim 25W USB PD + QC adapter built with NXP latest chipset solution. The adapter will demonstrate a fully USB PD (Power Delivery) and QC (Quick Charge) compliant solution charging a true PD device (Apple macbook air / Google Pixel notebook or Google SP) or a QC smartphone (e.g. Samsung S6 edge).
Secondly a compact 33W Direct Charging adapter built with NXP latest chipset solution. The adapter will demonstrate a fully compliant direct charging solution charging a true HiSilicon FSP device, supporting the FSP charging protocol like a Huawei smartphone
Furthermore will be demonstrated the system configuration and debug features of the secondary controller by using NXP Graphical User Interface (GUI) and control board.
Features:
- Best-in-Class overall efficiency – meets all DOE & EU-CoC regulations
- Smallest form factor / highest power density due to high efficiency
- High integration level & very low BOM cost - minimum number of external components
- Very flexible system due to on-chip DSP and memory – Fully meets USB-PD, QC, FSP/SCP protocols
- Main functionality (V & I & protections) configurable by programmability of key system parameters
- All protections integrated in hardware – OVP, OCP, OPP, OTP, various short circuit conditions
- Low cost and suitable packages for both reflow and wave soldering
- Optional tamper resistant authentication chip allowing own eco-system specific accessories
_________________________________________________________________________________________________________________________________________
Featured NXP Products:
- 25W USB PD & QC reference application, including a:
- TEA1936 primary controller (DCM/QR)
- TEA1993 synchronous rectification controller
- TEA1905 secondary USB PD and QC controller
- 33W Direct Charge reference application, including a:
- TEA1936 primary controller (DCM/QR)
- TEA1998 synchronous rectification controller
- TEA1901 secondary Direct Charge controller
- NXP GUI w/ control board
_________________________________________________________________________________________________________________________________________
C08