Video - IMX53 Board running QT in Linux on a 15" AUO Panel - Power over Ethernet

キャンセル
次の結果を表示 
次の代わりに検索 
もしかして: 

Video - IMX53 Board running QT in Linux on a 15" AUO Panel - Power over Ethernet

評価なし

Video - IMX53 Board running QT in Linux on a 15" AUO Panel - Power over Ethernet

http://www.youtube.com/watch?v=gpWcRNc7sso&feature=player_embedded

 

Uploaded by BoundaryDevices on Feb 22, 2011

This is a demo of our Nitrogen53 board connected via LVDS to a 15" AUO panel. The Nitrogen53 board features an IMX53 processor from Freescale. In this demo, we are running QT in Linux to show the browser capability as well as the video playback. The board and display are both powered over Ethernet with our POE module.

 

Go to www.boundarydevices.com for more information.

Category:

Science & Technology

License:

Standard YouTube License

 

ラベル(1)
タグ(1)
バージョン履歴
最終更新日:
‎08-23-2012 04:49 PM
更新者: