1、tinycap 录音后,tinyplay播放有声音
2、tinyalsa_hal.cpp,in_read函数直接提取数据pcm_write,可以把录音的数据播放也是正常,说明驱动,hw都正常
3、SoundRecorder录音机,录音就是静音,摆针不动,求救
每次录音按钮点击,暂停log:
03-27 16:44:40.175 415 451 I chatty : uid=2000(shell) UsbFfs-monitor identical 5 lines
03-27 16:44:40.221 415 451 I adbd : USB event: FUNCTIONFS_RESUME
03-27 16:44:40.521 348 425 I android.hardware.usb.gadget@1.1-service.imx: event=1 on fd=6
03-27 16:44:41.083 342 375 I gralloc_driver: is_supported check descriptor name=Sprite#0, width=33, height=42, droid_format=RGBA8888, usage=COMPOSER_CURSOR|COMPOSER_OVERLAY|CPU_READ_OFTEN|CPU_WRITE_OFTEN|GPU_TEXTURE
03-27 16:44:41.576 342 375 I gralloc_driver: is_supported check descriptor name=Sprite#0, width=38, height=38, droid_format=RGBA8888, usage=COMPOSER_CURSOR|COMPOSER_OVERLAY|CPU_READ_OFTEN|CPU_WRITE_OFTEN|GPU_TEXTURE
03-27 16:44:42.620 336 1168 I audio_hw_primary: start_output_stream: primary: 1, out: 0xed4c1cf0, device: 2, address: , mode: 0, flags 0x2
03-27 16:44:42.620 336 1168 I audio_hw_primary: select_output_device(), headphone 0 ,headset 0 ,speaker 2
03-27 16:44:42.620 500 3802 I system_server: oneway function results will be dropped but finished with status OK and parcel size 4
03-27 16:44:42.620 336 1168 D audio_hw_primary: start_output_stream: pcm_open: card: 0, pcm_device_id: 0, rate: 48000, channel: 2, format: 0, period_size: 0xc0, flag: 9
03-27 16:44:42.620 500 514 I system_server: oneway function results will be dropped but finished with status OK and parcel size 4
03-27 16:44:42.621 3927 3927 W AudioManager: Use of stream types is deprecated for operations other than volume control
03-27 16:44:42.621 3927 3927 W AudioManager: See the documentation of requestAudioFocus() for what to use instead with android.media.AudioAttributes to qualify your playback use case
03-27 16:44:42.630 500 798 I MediaFocusControl: requestAudioFocus() from uid/pid 10080/3927 clientId=android.media.AudioManager@c0840c2 callingPack=com.android.soundrecorder req=1 flags=0x0 sdk=30
03-27 16:44:42.750 0 0 W : [ T1168] >>>>>>>>>>>>>>>>>>es8388 mclk=24576000
03-27 16:44:42.756 0 0 W : [ T1168] >>>>>>>>>>>>freq=24576000
03-27 16:44:42.760 0 0 W : [ T1168] >>>>>>>>>>>>slave
03-27 16:44:42.764 0 0 W : [ T1168] >>>>>>>>>>>>params_width(params)=16,48000
03-27 16:44:42.646 359 774 W StagefrightRecorder: stop while neither recording nor paused
03-27 16:44:42.658 359 774 D MPEG4Writer: PreAllocation disabled. fallocate : Operation not supported on transport endpoint, 95
03-27 16:44:42.661 336 378 I audio_hw_primary: refine_input_parameters: enter: sample_rate(8000) channel_mask(0x10) format(0x1)
03-27 16:44:42.662 336 378 I audio_hw_primary: adev_open_input_stream: enter: devices(0x80000004) flags(0), address()
03-27 16:44:42.662 336 378 W audio_hw_primary: In channels 1, rate 8000, devices 0x80000004
03-27 16:44:42.662 336 378 I audio_hw_primary: refine_input_parameters: enter: sample_rate(8000) channel_mask(0x10) format(0x1)
03-27 16:44:42.662 336 378 W audio_hw_primary: get_input_buffer_size size = 48, channel_count = 1
03-27 16:44:42.663 336 378 I audio_hw_primary: refine_input_parameters: enter: sample_rate(8000) channel_mask(0x10) format(0x1)
03-27 16:44:42.663 336 378 W audio_hw_primary: get_input_buffer_size size = 48, channel_count = 1
03-27 16:44:42.663 350 4013 I AudioFlinger: AudioFlinger's thread 0xb400007046c64040 tid=4013 ready to run
03-27 16:44:42.665 500 514 I system_server: oneway function results will be dropped but finished with status OK and parcel size 8
03-27 16:44:42.665 500 3802 I system_server: oneway function results will be dropped but finished with status OK and parcel size 4
03-27 16:44:42.666 500 3802 I chatty : uid=1000(system) Binder:500_11 identical 1 line
03-27 16:44:42.666 500 3802 I system_server: oneway function results will be dropped but finished with status OK and parcel size 4
03-27 16:44:42.667 359 774 W AudioRecord: createRecord_l(464): Server adjusted notificationFrames from 1024 to 160 for frameCount 2048
03-27 16:44:42.667 350 432 W AudioFlinger: acquireAudioSessionId() unknown client 3927 for session 1249
03-27 16:44:42.668 359 4014 D CCodec : allocate(c2.android.amrnb.encoder)
03-27 16:44:42.670 359 4014 I CCodec : setting up 'default' as default (vendor) store
03-27 16:44:42.670 400 976 V C2Store : in init
03-27 16:44:42.670 400 976 V C2Store : loading dll
03-27 16:44:42.673 359 4014 I CCodec : Created component [c2.android.amrnb.encoder]
03-27 16:44:42.673 359 4014 D CCodecConfig: read media type: audio/3gpp
03-27 16:44:42.675 359 4014 D ReflectedParamUpdater: extent() != 1 for single value type: algo.buffers.max-count.values
03-27 16:44:42.675 359 4014 D ReflectedParamUpdater: extent() != 1 for single value type: output.subscribed-indices.values
03-27 16:44:42.676 359 4014 D ReflectedParamUpdater: extent() != 1 for single value type: input.buffers.allocator-ids.values
03-27 16:44:42.676 359 4014 D ReflectedParamUpdater: extent() != 1 for single value type: output.buffers.allocator-ids.values
03-27 16:44:42.676 359 4014 D ReflectedParamUpdater: extent() != 1 for single value type: algo.buffers.allocator-ids.values
03-27 16:44:42.676 359 4014 D ReflectedParamUpdater: extent() != 1 for single value type: output.buffers.pool-ids.values
03-27 16:44:42.677 359 4014 D ReflectedParamUpdater: extent() != 1 for single value type: algo.buffers.pool-ids.values
03-27 16:44:42.679 359 4014 I CCodecConfig: query failed after returning 7 values (BAD_INDEX)
03-27 16:44:42.679 359 4014 D CCodecConfig: c2 config diff is Dict {
03-27 16:44:42.679 359 4014 D CCodecConfig: c2::u32 coded.bitrate.value = 4750
03-27 16:44:42.679 359 4014 D CCodecConfig: c2::u32 input.buffers.max-size.value = 8192
03-27 16:44:42.679 359 4014 D CCodecConfig: c2::u32 input.delay.value = 0
03-27 16:44:42.679 359 4014 D CCodecConfig: string input.media-type.value = "audio/raw"
03-27 16:44:42.679 359 4014 D CCodecConfig: string output.media-type.value = "audio/3gpp"
03-27 16:44:42.679 359 4014 D CCodecConfig: c2::u32 raw.channel-count.value = 1
03-27 16:44:42.679 359 4014 D CCodecConfig: c2::u32 raw.sample-rate.value = 8000
03-27 16:44:42.679 359 4014 D CCodecConfig: }
03-27 16:44:42.680 359 4014 I MediaCodec: MediaCodec will operate in async mode
03-27 16:44:42.681 359 4014 D CCodec : [c2.android.amrnb.encoder] buffers are bound to CCodec for this session
03-27 16:44:42.681 359 4014 D CCodecConfig: no c2 equivalents for flags
03-27 16:44:42.681 359 4014 D CCodecConfig: no c2 equivalents for encoder
03-27 16:44:42.681 359 4014 D CCodecConfig: config failed => CORRUPTED
03-27 16:44:42.682 359 4014 D CCodecConfig: c2 config diff is c2::u32 coded.bitrate.value = 12200
03-27 16:44:42.683 359 4014 W Codec2Client: query -- param skipped: index = 1107298332.
03-27 16:44:42.683 359 4014 D CCodec : client requested max input size 2048, which is smaller than what component recommended (8192); overriding with component recommendation.
03-27 16:44:42.683 359 4014 W CCodec : This behavior is subject to change. It is recommended that app developers double check whether the requested max input size is in reasonable range.
03-27 16:44:42.683 359 4014 D CCodec : setup formats input: AMessage(what = 0x00000000) = {
03-27 16:44:42.683 359 4014 D CCodec : int32_t bitrate = 12200
03-27 16:44:42.683 359 4014 D CCodec : int32_t channel-count = 1
03-27 16:44:42.683 359 4014 D CCodec : int32_t max-input-size = 8192
03-27 16:44:42.683 359 4014 D CCodec : string mime = "audio/raw"
03-27 16:44:42.683 359 4014 D CCodec : int32_t sample-rate = 8000
03-27 16:44:42.683 359 4014 D CCodec : } and output: AMessage(what = 0x00000000) = {
03-27 16:44:42.683 359 4014 D CCodec : int32_t bitrate = 12200
03-27 16:44:42.683 359 4014 D CCodec : int32_t channel-count = 1
03-27 16:44:42.683 359 4014 D CCodec : int32_t max-bitrate = 12200
03-27 16:44:42.683 359 4014 D CCodec : string mime = "audio/3gpp"
03-27 16:44:42.683 359 4014 D CCodec : int32_t sample-rate = 8000
03-27 16:44:42.683 359 4014 D CCodec : }
03-27 16:44:42.684 359 4014 W Codec2Client: query -- param skipped: index = 1342179345.
03-27 16:44:42.684 359 4014 W Codec2Client: query -- param skipped: index = 2415921170.
03-27 16:44:42.685 359 4014 E FMQ : grantorIdx must be less than 3
03-27 16:44:42.685 359 4014 E FMQ : grantorIdx must be less than 3
03-27 16:44:42.685 359 4014 D CCodecBufferChannel: [c2.android.amrnb.encoder#543] Created input block pool with allocatorID 16 => poolID 170 - OK (0)
03-27 16:44:42.685 400 976 D BufferPoolAccessor2.0: bufferpool2 0xb4000079c16b4568 : 0(0 size) total buffers - 0(0 size) used buffers - 99/115 (recycle/alloc) - 8/86 (fetch/transfer)
03-27 16:44:42.685 400 976 D BufferPoolAccessor2.0: Destruction - bufferpool2 0xb4000079c16b4568 cached: 0/0M, 0/0% in use; allocs: 115, 86% recycled; transfers: 86, 91% unfetched
03-27 16:44:42.686 400 976 E FMQ : grantorIdx must be less than 3
03-27 16:44:42.686 400 976 E FMQ : grantorIdx must be less than 3
03-27 16:44:42.687 359 1147 D BufferPoolAccessor2.0: bufferpool2 0xf3a82428 : 0(0 size) total buffers - 0(0 size) used buffers - 114/119 (recycle/alloc) - 5/228 (fetch/transfer)
03-27 16:44:42.687 359 4014 I CCodecBufferChannel: [c2.android.amrnb.encoder#543] Created output block pool with allocatorID 16 => poolID 179 - OK
03-27 16:44:42.687 359 1147 D BufferPoolAccessor2.0: Destruction - bufferpool2 0xf3a82428 cached: 0/0M, 0/0% in use; allocs: 119, 96% recycled; transfers: 228, 98% unfetched
03-27 16:44:42.687 359 4014 D CCodecBufferChannel: [c2.android.amrnb.encoder#543] Configured output block pool ids 179 => OK
03-27 16:44:42.693 400 4015 D SimpleC2Component: Using output block pool with poolID 179 => got 179 - 0
03-27 16:44:42.695 359 774 D MPEG4Writer: fpathconf _PC_FILESIZEBITS:64
03-27 16:44:42.695 359 774 D MPEG4Writer: File size limit set to 4503599627370495 bytes implicitly
03-27 16:44:42.696 359 774 D MPEG4Writer: MP4WtrCtrlHlpLooper Started
03-27 16:44:42.696 359 774 I MPEG4Writer: limits: 4503599627370495/0 bytes/us, bit rate: 12200 bps and the estimated moov size 3192 bytes
03-27 16:44:42.696 359 4017 D MPEG4Writer: kWhatNoIOErrorSoFar
03-27 16:44:42.697 359 4010 I MediaCodecSource: MediaCodecSource (audio) starting
03-27 16:44:42.700 500 514 I system_server: oneway function results will be dropped but finished with status OK and parcel size 4
03-27 16:44:42.700 336 378 D audio_hw_primary: adev_create_audio_patch() device->mix: 4 -> 1230
03-27 16:44:42.700 336 378 D audio_hw_primary: adev_create_audio_patch() set input(1230) device to 4, patch_handle 152
03-27 16:44:42.700 500 514 I system_server: oneway function results will be dropped but finished with status OK and parcel size 4
03-27 16:44:42.701 500 3802 I SoundTriggerMiddlewareLogging: setCaptureState[this=com.android.server.soundtrigger_middleware.SoundTriggerMiddlewareImpl@8da201c, caller=1041/350](true)
03-27 16:44:42.702 359 4010 I MediaCodecSource: MediaCodecSource (audio) started
03-27 16:44:42.703 336 378 E FMQ : grantorIdx must be less than 3
03-27 16:44:42.704 336 378 E FMQ : grantorIdx must be less than 3
03-27 16:44:42.705 350 4012 E FMQ : grantorIdx must be less than 3
03-27 16:44:42.705 350 4012 E FMQ : grantorIdx must be less than 3
03-27 16:44:42.705 336 4020 W audio_hw_primary: start_input_stream...., mode 0, in->device 0x4
03-27 16:44:42.705 336 4020 W audio_hw_primary: card 0, port 0 device 0x4
03-27 16:44:42.705 336 4020 W audio_hw_primary: rate 48000, channel 2 format 0, period_size 0x100
03-27 16:44:42.705 500 3802 I system_server: oneway function results will be dropped but finished with status OK and parcel size 8
03-27 16:44:42.834 0 0 W : [ T4020] >>>>>>>>>>>>slave
03-27 16:44:42.837 0 0 W : [ T4020] >>>>>>>>>>>>params_width(params)=16,48000
03-27 16:44:42.718 342 375 I gralloc_driver: is_supported check descriptor name=Sprite#0, width=33, height=42, droid_format=RGBA8888, usage=COMPOSER_CURSOR|COMPOSER_OVERLAY|CPU_READ_OFTEN|CPU_WRITE_OFTEN|GPU_TEXTURE
03-27 16:44:42.735 359 4014 E FMQ : grantorIdx must be less than 3
03-27 16:44:42.735 400 975 E FMQ : grantorIdx must be less than 3
03-27 16:44:42.769 400 4015 E FMQ : grantorIdx must be less than 3
03-27 16:44:42.770 359 1147 E FMQ : grantorIdx must be less than 3
03-27 16:44:42.771 359 4014 D CCodecBuffers: [c2.android.amrnb.encoder#543:Output[N]] popFromStashAndRegister: output format changed to AMessage(what = 0x00000000) = {
03-27 16:44:42.771 359 4014 D CCodecBuffers: int32_t bitrate = 12200
03-27 16:44:42.771 359 4014 D CCodecBuffers: int32_t channel-count = 1
03-27 16:44:42.771 359 4014 D CCodecBuffers: int32_t max-bitrate = 12200
03-27 16:44:42.771 359 4014 D CCodecBuffers: string mime = "audio/3gpp"
03-27 16:44:42.771 359 4014 D CCodecBuffers: int32_t sample-rate = 8000
03-27 16:44:42.771 359 4014 D CCodecBuffers: }
03-27 16:44:42.771 359 4019 I MPEG4Writer: setStartTimestampUs: 39489
03-27 16:44:42.771 359 4019 I MPEG4Writer: Earliest track starting time: 39489
03-27 16:44:42.801 359 4014 D CCodecBuffers: [c2.android.amrnb.encoder#543:Output[N]] popFromStashAndRegister: output format changed to AMessage(what = 0x00000000) = {
03-27 16:44:42.801 359 4014 D CCodecBuffers: int32_t bitrate = 12200
03-27 16:44:42.801 359 4014 D CCodecBuffers: int32_t channel-count = 1
03-27 16:44:42.801 359 4014 D CCodecBuffers: int32_t max-bitrate = 12200
03-27 16:44:42.801 359 4014 D CCodecBuffers: string mime = "audio/3gpp"
03-27 16:44:42.801 359 4014 D CCodecBuffers: int32_t sample-rate = 8000
03-27 16:44:42.801 359 4014 D CCodecBuffers: }
03-27 16:44:42.831 350 424 W APM::AudioPolicyEngine: getDevicesForStrategy() unknown strategy: -1
03-27 16:44:42.831 500 3802 I system_server: oneway function results will be dropped but finished with status OK and parcel size 4
03-27 16:44:42.898 359 4014 D CCodecBuffers: [c2.android.amrnb.encoder#543:Output[N]] popFromStashAndRegister: output format changed to AMessage(what = 0x00000000) = {
03-27 16:44:42.898 359 4014 D CCodecBuffers: int32_t bitrate = 12200
03-27 16:44:42.898 359 4014 D CCodecBuffers: int32_t channel-count = 1
03-27 16:44:42.898 359 4014 D CCodecBuffers: int32_t max-bitrate = 12200
03-27 16:44:42.898 359 4014 D CCodecBuffers: string mime = "audio/3gpp"
03-27 16:44:42.898 359 4014 D CCodecBuffers: int32_t sample-rate = 8000
03-27 16:44:42.898 359 4014 D CCodecBuffers: }
03-27 16:44:43.604 359 4014 I chatty : uid=1013(media) codec_looper identical 10 lines
03-27 16:44:43.700 359 4014 D CCodecBuffers: [c2.android.amrnb.encoder#543:Output[N]] popFromStashAndRegister: output format changed to AMessage(what = 0x00000000) = {
03-27 16:44:43.700 359 4014 D CCodecBuffers: int32_t bitrate = 12200
03-27 16:44:43.700 359 4014 D CCodecBuffers: int32_t channel-count = 1
03-27 16:44:43.700 359 4014 D CCodecBuffers: int32_t max-bitrate = 12200
03-27 16:44:43.700 359 4014 D CCodecBuffers: string mime = "audio/3gpp"
03-27 16:44:43.700 359 4014 D CCodecBuffers: int32_t sample-rate = 8000
03-27 16:44:43.700 359 4014 D CCodecBuffers: }
03-27 16:44:43.717 342 375 I gralloc_driver: is_supported check descriptor name=Sprite#0, width=38, height=38, droid_format=RGBA8888, usage=COMPOSER_CURSOR|COMPOSER_OVERLAY|CPU_READ_OFTEN|CPU_WRITE_OFTEN|GPU_TEXTURE
03-27 16:44:43.764 359 4014 D CCodecBuffers: [c2.android.amrnb.encoder#543:Output[N]] popFromStashAndRegister: output format changed to AMessage(what = 0x00000000) = {
03-27 16:44:43.764 359 4014 D CCodecBuffers: int32_t bitrate = 12200
03-27 16:44:43.764 359 4014 D CCodecBuffers: int32_t channel-count = 1
03-27 16:44:43.764 359 4014 D CCodecBuffers: int32_t max-bitrate = 12200
03-27 16:44:43.764 359 4014 D CCodecBuffers: string mime = "audio/3gpp"
03-27 16:44:43.764 359 4014 D CCodecBuffers: int32_t sample-rate = 8000
03-27 16:44:43.764 359 4014 D CCodecBuffers: }
03-27 16:44:44.663 359 4014 I chatty : uid=1013(media) codec_looper identical 14 lines
03-27 16:44:44.727 359 4014 D CCodecBuffers: [c2.android.amrnb.encoder#543:Output[N]] popFromStashAndRegister: output format changed to AMessage(what = 0x00000000) = {
03-27 16:44:44.727 359 4014 D CCodecBuffers: int32_t bitrate = 12200
03-27 16:44:44.727 359 4014 D CCodecBuffers: int32_t channel-count = 1
03-27 16:44:44.727 359 4014 D CCodecBuffers: int32_t max-bitrate = 12200
03-27 16:44:44.727 359 4014 D CCodecBuffers: string mime = "audio/3gpp"
03-27 16:44:44.727 359 4014 D CCodecBuffers: int32_t sample-rate = 8000
03-27 16:44:44.727 359 4014 D CCodecBuffers: }
03-27 16:44:44.803 342 375 I gralloc_driver: is_supported check descriptor name=Sprite#0, width=33, height=42, droid_format=RGBA8888, usage=COMPOSER_CURSOR|COMPOSER_OVERLAY|CPU_READ_OFTEN|CPU_WRITE_OFTEN|GPU_TEXTURE
03-27 16:44:44.823 359 4014 D CCodecBuffers: [c2.android.amrnb.encoder#543:Output[N]] popFromStashAndRegister: output format changed to AMessage(what = 0x00000000) = {
03-27 16:44:44.823 359 4014 D CCodecBuffers: int32_t bitrate = 12200
03-27 16:44:44.823 359 4014 D CCodecBuffers: int32_t channel-count = 1
03-27 16:44:44.823 359 4014 D CCodecBuffers: int32_t max-bitrate = 12200
03-27 16:44:44.823 359 4014 D CCodecBuffers: string mime = "audio/3gpp"
03-27 16:44:44.823 359 4014 D CCodecBuffers: int32_t sample-rate = 8000
03-27 16:44:44.823 359 4014 D CCodecBuffers: }
03-27 16:44:45.305 359 4014 I chatty : uid=1013(media) codec_looper identical 7 lines
03-27 16:44:45.337 359 4014 D CCodecBuffers: [c2.android.amrnb.encoder#543:Output[N]] popFromStashAndRegister: output format changed to AMessage(what = 0x00000000) = {
03-27 16:44:45.337 359 4014 D CCodecBuffers: int32_t bitrate = 12200
03-27 16:44:45.337 359 4014 D CCodecBuffers: int32_t channel-count = 1
03-27 16:44:45.337 359 4014 D CCodecBuffers: int32_t max-bitrate = 12200
03-27 16:44:45.337 359 4014 D CCodecBuffers: string mime = "audio/3gpp"
03-27 16:44:45.337 359 4014 D CCodecBuffers: int32_t sample-rate = 8000
03-27 16:44:45.337 359 4014 D CCodecBuffers: }
03-27 16:44:45.359 342 375 I gralloc_driver: is_supported check descriptor name=Sprite#0, width=38, height=38, droid_format=RGBA8888, usage=COMPOSER_CURSOR|COMPOSER_OVERLAY|CPU_READ_OFTEN|CPU_WRITE_OFTEN|GPU_TEXTURE
03-27 16:44:45.369 359 4014 D CCodecBuffers: [c2.android.amrnb.encoder#543:Output[N]] popFromStashAndRegister: output format changed to AMessage(what = 0x00000000) = {
03-27 16:44:45.369 359 4014 D CCodecBuffers: int32_t bitrate = 12200
03-27 16:44:45.369 359 4014 D CCodecBuffers: int32_t channel-count = 1
03-27 16:44:45.369 359 4014 D CCodecBuffers: int32_t max-bitrate = 12200
03-27 16:44:45.369 359 4014 D CCodecBuffers: string mime = "audio/3gpp"
03-27 16:44:45.369 359 4014 D CCodecBuffers: int32_t sample-rate = 8000
03-27 16:44:45.369 359 4014 D CCodecBuffers: }
03-27 16:44:45.626 359 4014 I chatty : uid=1013(media) codec_looper identical 4 lines
03-27 16:44:45.690 359 4014 D CCodecBuffers: [c2.android.amrnb.encoder#543:Output[N]] popFromStashAndRegister: output format changed to AMessage(what = 0x00000000) = {
03-27 16:44:45.690 359 4014 D CCodecBuffers: int32_t bitrate = 12200
03-27 16:44:45.690 359 4014 D CCodecBuffers: int32_t channel-count = 1
03-27 16:44:45.690 359 4014 D CCodecBuffers: int32_t max-bitrate = 12200
03-27 16:44:45.690 359 4014 D CCodecBuffers: string mime = "audio/3gpp"
03-27 16:44:45.690 359 4014 D CCodecBuffers: int32_t sample-rate = 8000
03-27 16:44:45.690 359 4014 D CCodecBuffers: }
03-27 16:44:45.748 500 514 I system_server: oneway function results will be dropped but finished with status OK and parcel size 4
03-27 16:44:45.753 359 774 D MPEG4Writer: reset()
03-27 16:44:45.753 359 774 D MPEG4Writer: Audio track stopping. Stop source
03-27 16:44:45.753 359 774 D MPEG4Writer: Audio track source stopping
03-27 16:44:45.754 359 4010 I MediaCodecSource: encoder (audio) stopping
03-27 16:44:45.762 359 4019 V MediaWriter: Track event err/info msg:101, trackId:1, type:1000,val:-1011
03-27 16:44:45.763 359 4019 I MPEG4Writer: Received total/0-length (150/0) buffers and encoded 150 frames. - Audio
03-27 16:44:45.763 359 4019 I MPEG4Writer: Audio track drift time: 0 us
03-27 16:44:45.763 359 4014 D CCodecBufferChannel: [c2.android.amrnb.encoder#543] MediaCodec discarded an unknown buffer
03-27 16:44:45.763 359 4014 I chatty : uid=1013(media) codec_looper identical 2 lines
03-27 16:44:45.763 359 4014 D CCodecBufferChannel: [c2.android.amrnb.encoder#543] MediaCodec discarded an unknown buffer
03-27 16:44:45.763 359 4014 I hw-BpHwBinder: onLastStrongRef automatically unlinking death recipients
03-27 16:44:45.763 400 975 I hw-BpHwBinder: onLastStrongRef automatically unlinking death recipients
03-27 16:44:45.764 400 975 V C2Store : in ~ComponentModule
03-27 16:44:45.764 400 975 V C2Store : unloading dll
03-27 16:44:45.765 359 4010 I MediaCodecSource: encoder (audio) stopped
03-27 16:44:45.767 500 514 I system_server: oneway function results will be dropped but finished with status OK and parcel size 4
03-27 16:44:45.770 336 378 W audio_hw_primary: do_in_standby..
03-27 16:44:45.775 336 378 E audio_hw_primary: adev_release_audio_patch() patch_handle: 152
03-27 16:44:45.775 500 798 I SoundTriggerMiddlewareLogging: setCaptureState[this=com.android.server.soundtrigger_middleware.SoundTriggerMiddlewareImpl@8da201c, caller=1041/350](false)
03-27 16:44:45.776 359 774 D MPEG4Writer: Audio track source stopped
03-27 16:44:45.776 359 774 D MPEG4Writer: Audio track stopped. Status:0. Stop source
03-27 16:44:45.776 359 4016 D MPEG4Writer: 0 chunks are written in the last batch
03-27 16:44:45.776 500 514 I system_server: oneway function results will be dropped but finished with status OK and parcel size 4
03-27 16:44:45.777 359 774 D MPEG4Writer: WriterThread stopped. Status:0
03-27 16:44:45.777 359 774 I MPEG4Writer: Adjust the moov start time from 39489 us -> 39489 us
03-27 16:44:45.777 359 774 I MPEG4Writer: MOOV atom was written to the file
03-27 16:44:45.777 359 774 D MPEG4Writer: release()
03-27 16:44:45.782 359 774 D MPEG4Writer: MP4WtrCtrlHlpLooper stopped
03-27 16:44:45.782 359 774 D MPEG4Writer: Top 5 write durations(microseconds): #1:57 #2:61 #3:65 #4:175 #5:296
03-27 16:44:45.782 359 774 D MPEG4Writer: reset()
03-27 16:44:45.782 359 774 D MPEG4Writer: Audio track stopping. Stop source
03-27 16:44:45.782 359 774 E MPEG4Writer: Stop() called but track is not started or stopped
03-27 16:44:45.783 359 774 W StagefrightRecorder: stop while neither recording nor paused
03-27 16:44:45.847 350 1877 W AudioFlinger: session id 1249 not found for pid 3927
03-27 16:44:45.848 500 514 I system_server: oneway function results will be dropped but finished with status OK and parcel size 4
03-27 16:44:45.848 500 3802 I SoundTriggerMiddlewareLogging: setCaptureState[this=com.android.server.soundtrigger_middleware.SoundTriggerMiddlewareImpl@8da201c, caller=1041/350](false)
03-27 16:44:45.849 500 514 I system_server: oneway function results will be dropped but finished with status OK and parcel size 4
03-27 16:44:45.849 500 3802 I system_server: oneway function results will be dropped but finished with status OK and parcel size 4
03-27 16:44:45.852 342 375 I gralloc_driver: is_supported check descriptor name=Sprite#0, width=33, height=42, droid_format=RGBA8888, usage=COMPOSER_CURSOR|COMPOSER_OVERLAY|CPU_READ_OFTEN|CPU_WRITE_OFTEN|GPU_TEXTURE
03-27 16:44:45.859 3927 3927 W MediaRecorder: mediarecorder went away with unhandled events
03-27 16:44:45.891 350 424 W APM::AudioPolicyEngine: getDevicesForStrategy() unknown strategy: -1
03-27 16:44:45.891 500 798 I system_server: oneway function results will be dropped but finished with status OK and parcel size 4
03-27 16:44:47.686 400 628 D BufferPoolAccessor2.0: evictor expired: 1, evicted: 0