Android M6.0.1_2.0.0 GA Release Announcement

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Android M6.0.1_2.0.0 GA Release Announcement

3,904件の閲覧回数
admin
Specialist II

The i.MX Android M6.0.1_2.0.0 GA(4.1 kernel) release is now available on the Web Site.  (i.MX6 BSP Updates and Releases for Android)

·         Files available

1

android_M6.0.1_2.0.0-ga_doc.tar.gz

i.MX6 Android M6.0.1_2.0.0 BSP Documentation

2

android_M6.0.1_2.0.0_source.tar.gz

Source Code of Android M6.0.1_2.0.0 BSP (4.1 kernel) for i.MX 6QuadPlus, i.MX 6Quad, i.MX 6DualPlus, i.MX 6Dual, i.MX 6DualLite, i.MX 6Solo  i.MX 6Sololite and i.MX6SX

3

android_M6.0.1_2.0.0_image_6dqpsabreauto.tar.gz

Binary Demo Files of Android M6.0.1_2.0.0 BSP (4.1 kernel) - SABRE for Automotive Infotainment based on i.MX 6QuadPlus, i.MX 6Quad, and i.MX 6DualLite

4

android_M6.0.1_2.0.0_image_6dqpsabresd.tar.gz

Binary Demo Files of Android M6.0.1_2.0.0 BSP (4.1 kernel) - SABRE Platform and SABRE Board based on i.MX 6QuadPlus, i.MX 6Quad and i.MX 6DualLite.

5

android_M6.0.1_2.0.0_image_6slevk.tar.gz

Binary Demo Files of Android M6.0.1_2.0.0 BSP (4.1 kernel) - i.MX 6Sololite evaluation kit.

6

android_M6.0.1_2.0.0_image_6sxsabresd.tar.gz

Binary Demo Files of Android M6.0.1_2.0.0 BSP (4.1 kernel) - SABRE Board based on i.MX 6SoloX

7

android_M6.0.1_2.0.0_image_6sxsabreauto.tar.gz

Binary Demo Files of Android M6.0.1_2.0.0 BSP (4.1 kernel) - SABRE for Automotive infotainment based on i.MX 6SoloX

8

android_M6.0.1_2.0.0_ga_tool.tar.gz

i.MX 6 Family Manufacturing Toolkit for M6.0.1_2.0.0 (4.1 kernel)

·         Supported Hardware SoC/Boards:

o   i.MX 6Quad SABRE-SD board and platform

o   i.MX 6DualLite SABRE-SD platform

o   i.MX 6QuadPlus SDB platform

o   i.MX 6Quad SABRE-AI board and platform

o   i.MX 6QuadPlus SABRE-AI board and platform

o   i.MX 6DualLite SABRE-AI board and platform

o   i.MX 6SoloLite EVK platform

o   i.MX 6SoloX SABRE-SD board

o   i.MX 6SoloX SABRE-AI board and platform

·         Change List

Compared to the M6.0.1_1.0.0-ga release, this release has the following major changes:

·         Upgraded the Android Code base from the android-6.0.1_r3 release to the android-6.0.1_r22 release.

·         Upgraded the Linux Kernel Code base from the 3.14.52 release to the 4.1.15 release.

·         Integrated the Wi-Fi Display Sink and Extended Multimedia features into the default release package.

·         Used Stagefright as the default media framework and integrated NXP media parsers and codecs into it.

·         Features

For features please consult the release notes.

·         Known issues

For known issues and more details please consult the release notes.

タグ(1)
0 件の賞賛
返信
0 返答(返信)