Use S32K144+FS84 to achieve ASIL B instead of Infineon.
Basing on the safeTlib code package,realizes the detection of AURIX hardware safety mechanism by using AUTOSAR multi-core operating system,which makes the motor controller software meet the functional safety requirements.
Does NXP have a similar safeTlib or make sure ASIL B(include software and hardware)?
Hello,
NXP RTD is developed as per ISO26262 standard and allows integration into safety applications up to ASIL-D (i.e. highest safety integrity level)
FS84 is developed in compliance with the ISO 26262 standard and is qualified according to AEC-Q100 requirements.
Best Regards,
Nam