EasyEVSE MCU WiFi Solution Introduction

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

EasyEVSE MCU WiFi Solution Introduction

EasyEVSE MCU WiFi Solution Introduction

EasyEVSE MCU WiFi Solution Introduction

 

1. Solution Architecture

Hui_Ma_0-1697188674155.png

 

2. Software Architecture

Hui_Ma_2-1697188935854.png

 

3. Clarinox WiFi Stack

  • The ClarinoxWiFi Protocol Stack is a comprehensive solution across a large range of RTOS/MCU – including WPA2/WPA3 personal and WPA Enterprise certificate based security options on RTOS/MCU.
  • Key features

    -Supports 2.4GHz and 5GHz bands

    -Supports multiple simultaneous roles

    -Isolation of application from lower layers

    -Modular architecture: many OS/RTOS and TCP/IP stack

    -Enables single and multi-threaded applications

    -Support for blocking and non-blocking API calls

    -Built-in protocol analysis tool

    -Suitable for a range of embedded applications such as infotainment, navigation, video streaming, data transfer and healthcare devices

    -Implementation covers security architecture, SoftAP and supplicant

Hui_Ma_3-1697189085958.png

 

4. Development Tools

MCUXpresso IDE V11.8

EasyEVSE software package

Tera Term serial console tool

EdgeLock SE05x Plug & Trust Middleware (04.03.01)

MCUXpresso SDK V2.14 for MIMXRT1064 and TWR-KM35Z75M

 

5. Create Cloud Application

  • Create Azure IoT Central Account and application from template:

         https://apps.azureiotcentral.com/build/new/b51f90aa-1e80-448a-8954-d3c6673340ea

  • Further instructions on the full process on how to create the application and device to connect at:
         https://www.nxp.com/document/guide/getting-started-with-the-ev-charging-station-development-platform...
Hui_Ma_4-1697189951706.png

 

Please refer attached pdf about how to run customized EasyEVSE MCU WiFi Solution.

Some useful links:

Getting Started with the EV Charging Station Development Platform

 

附件
无评分
版本历史
最后更新:
‎10-13-2023 02:47 AM
更新人: