Model-Based Design Toolbox for Kinetis V Series Microcontrollers

cancel
Showing results for 
Search instead for 
Did you mean: 

Model-Based Design Toolbox for Kinetis V Series Microcontrollers

No ratings

Model-Based Design Toolbox for Kinetis V Series Microcontrollers

Product Release Announcement

EDGE PROCESSING  

NXP Model-Base Design Toolbox for Kinetis-V Series - version 1.0.0

 

nxa11767_17-1609830845290.jpeg

 

The Edge Processing Tools Team at NXP Semiconductors is pleased to announce the release of the Model-Based Design Toolbox for Kinetis-V Series version 1.0.0. This release supports automatic code generation for peripherals and applications prototyping from MATLAB/Simulink for NXP’s KV5x, KV4x & KV3x Series of MCUs.

 

NXP Download Location

https://www.nxp.com/webapp/swlicensing/sso/downloadSoftware.sp?catid=MCTB-EX

 

MATHWORKS Download Location

https://www.mathworks.com/matlabcentral/fileexchange/84585-nxp-support-package-kvx

 

Version 1.0.0 Release Content

  • Automatic C code generation based on MCUXpresso SDK 2.8.0 drivers and MCUXpresso Configuration Tools initializations from MATLAB®/Simulink® for:
  • KV5x MCU Packages:
  • MKV56F1M0VLL24, MKV56F1M0VLQ24, MKV56F1M0VMD24
  • MKV56F512VLL24,  MKV56F512VLQ24,   MKV56F512VMD24
  • MKV58F1M0VLL24, MKV58F1M0VLQ24, MKV58F1M0VMD24
  • MKV58F512VLL24,  MKV58F512VLQ24,   MKV58F512VMD24
  • KV4x MCU Packages:
  • MKV42F128VLF16,  MKV42F128VLH16, MKV42F128VLL16
  • MKV42F256VLH16,  MKV42F256VLL16
  • MKV42F64VLF16,    MKV42F64VLH16
  • MKV44F128VLF16,  MKV44F128VLH16, MKV44F128VLL16
  • MKV44F256VLH16,  MKV44F256VLL16
  • MKV44F64VLF16,    MKV44F64VLH16
  • MKV46F128VLH16, MKV46F128VLL16
  • MKV46F256VLH16, MKV46F256VLL16

 

  • KV3x MCU Packages:
  • MKV30F128VFM10, MKV30F128VLF10, MKV30F128VLH10
  • MKV30F64VLF10,    MKV30F64VFM10,  MKV30F64VLH10
  • MKV31F128VLH10, MKV31F128VLL10
  • MKV31F256VLH12, MKV31F256VLL12
  • MKV31F512VLL12, MKV31F512VLH12

 

  • Multiple options for configuration of MCU packages, Build Toolchain and embedded Target Connections are available via Simulink Model Configuration UI
nxa11767_18-1609830845323.jpeg

 

nxa11767_19-1609830845363.jpeg

 

  • Multiple MCU peripherals and Drivers supported. The following subsystems highlighted in red as supported in Simulink environments in various forms: blocks, files, options

KV5x derivatives

KV4x derivatives

nxa11767_20-1609830845413.jpeg

 

nxa11767_21-1609830845458.jpeg

 

                                                              KV3x derivatives

nxa11767_22-1609830845516.jpeg

 

  • Basic and Advanced Simulink Block configuration modes via Configuration Tools 8.1 UIs for Pins, Clocks, and Peripherals
nxa11767_23-1609830845542.jpeg

 

nxa11767_24-1609830845588.jpeg

 

  • MATLAB/Simulink versions 2019a – 2020b are supported for Design, Simulation, Code Generation, and Deployment of application on Kinetis KV5x, KV4x & Kv3x Series. Other Kinetis V devices will be supported in the future versions of the toolbox.
  • Support for Software-in-Loop (SiL), Processor-in-Loop (PiL), and External Mode;
nxa11767_25-1609830845751.png

 

  • RTCESL – Real-Time Control Embedded Software Motor Control and Power Conversion Libraries (limited support designed for Motor Control applications). A future update will enhance the number of functionalities supported by Simulink.
nxa11767_26-1609830845769.jpeg

 

nxa11767_27-1609830845792.jpeg

 

  • Simulink Example library with more than 130 models to showcase various functionalities:
nxa11767_28-1609830845867.jpeg

 

  • Integrated PMSM application example running on FRDM-KV31F
nxa11767_29-1609830845891.jpeg

 

nxa11767_30-1609830845939.jpeg

 

Target Applications with MATLAB/Simulink

This release of the Model-Based Design Toolbox can be used to design, build, and test applications from multiple domains:

INDUSTRIAL

SMART CITY/HOME

 

 

AUTOMOTIVE

 

 

Target Audience

This release is intended for technology demonstration, evaluation purposes, and prototyping for KV5x, KV4x and KV3x MCUs and their corresponding Evaluation Boards:

 

Useful Resources

Examples, Training, and Support: https://community.nxp.com/community/mbdt

 

nxa11767_31-1609830845946.jpeg

 

Version history
Last update:
‎01-05-2021 12:59 AM
Updated by: