Cocoon Radar Demo Kit

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Cocoon Radar Demo Kit

Cocoon Radar Demo Kit

Demo

See NXP breakthrough automotive designs using radar that enhance safety and the driver experience with ADAS and other safety applications

Products

S32R27 Radar Processor
• CPU: Dual Z7’s with Lock-step Z4 enabling ASIL-D applications
• Embedded memory: 2 MB Flash & 1.5 MB SRAM (both ECC)
• Radar signal processing toolkit: best in class performance per power


MR3003 Radar Transceiver
• Fully integrated SiGe radar front end for 76-81 GHz
• Tx 5-bit phase rotators, and Tx BPSK modulator
• 3 transmitter and 4 receiver channels
• ISO 26262 compliant – ASIL level B
• Optimized for fast chirp modulation
• Support for 4 GHz bandwidth


TEF810X Radar Transceiver
• Fully integrated RFCMOS radar front end for 76-81 GHz
• 3 transmitter and 4 receiver channels
• LVDS, CIF and CSI-2 interface
• ISO 26262 compliant – ASIL level B
• Lowest power: 1.2 W
• Support for 4 GHz bandwidth

ラベル(1)
評価なし
バージョン履歴
最終更新日:
‎07-17-2017 09:23 AM
更新者:
NXP Employee