Boundary Devices: Nitrogen Family featuring i.MX6 Applications Processors

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Boundary Devices: Nitrogen Family featuring i.MX6 Applications Processors

无评分

Boundary Devices: Nitrogen Family featuring i.MX6 Applications Processors

Demo Owner: Pejman Kalkhoran

Boundary Devices Pejman Kalkhoran describes the Nitrogen family at the 2014 FTF Americas 2014. Pejman demonstrates the Nitrogen 6_Lite featuring i.MX 6Solo, Nitrogen6X and Nitrogen6_MAX. These single board computers are great for software development and mass production.

 

Features

  • Demo shown show 3 Single board computers based on i.MX6 processors: Nitrogen 6_Lite, Nitrogen6X and Nitrogen6_MAX
  • Evaluate processor or develop their use
  • Hardware and software development
  • OS shown WinCE 7, Yocto Linux, Android 4.3 (Jelly Bean)

 


Links

标签 (1)
标记 (2)
版本历史
最后更新:
‎07-08-2014 03:32 PM
更新人:
NXP Employee