SmartBox And SmartBoxPro(Autonomous Driving Gateway)
The SmartBox and SmartBoxPro are compact and highly optimized integrated reference design boards based on the S32G274A automotive network processor. Leveraging their high-performance computing capabilities, abundant input/output (I/O) interfaces of the S32G274A, relatively low cost, and highly configurable firmware, these boards are suitable for a wide range of typical automotive applications, such as service-oriented gateways, vehicle central computing nodes, domain controllers, and security controllers. They can be directly utilized by car manufacturers, suppliers, and software ecosystem partners to accelerate development and shorten the time to market.
SmartBox
SmartBoxPro
Hardware resources:
| SmartBox | SmartBoxPro |
Processor | S32G274A | S32G274A |
Memory | 1 x LPDDR4 (4GB) | 1 x LPDDR4 (4GB) |
eMMC | 1 x eMMC(32GB) | 1 x eMMC(32GB) |
SD card | 1 x Slot for SD card | 1 x Slot for SD card |
CAN/CAN_FD | 9 x LLCE CAN/CAN FD 2 x FlexCAN /CAN FD | 8 x LLCE CAN/CAN FD 2 x FlexCAN /CAN FD |
Ethernet
| 1 x 1000BASE-T1
| 1 x 1000BASE-T1 6 x 100BASE-T1
|
UART | 3 x RS232 | 3 x RS232 |
USB | - | 1 x USB 2.0 Hispped |
JTAG | 1 x 20PIN JTAG for S32G274A | 1 x 20PIN JTAG for S32G274A |
5G/WIFI | - | Support |
Block diagram
SmartBox
SmartBoxPro(CAN Part)
SmartBoxPro(Ethernet Part)
SmartBoxPro(5G/WiFi Part)
highly configurable firmware
Standard firmware and customizable firmware are provided. The standardized firmware supports users' visual customization. Users can set gateway forwarding rules according to specific needs without writing any code. We can also provide customized solution development based on user needs.
Standard firmware
With standard firmware, users can configure SmartBox behavior via a web page.
Eg:Config the CAN controller
Eg:Config the Forwarding Rule
customizable firmware
We have a professional design team that can provide users with customized firmware and customized hardware. If you have some automotive gateway customization needs, please contact us.
Email: