Effortless GUI Development with NXP Microcontrollers

cancel
Showing results for 
Search instead for 
Did you mean: 

Effortless GUI Development with NXP Microcontrollers

nxf33441
NXP Employee
NXP Employee
0 0 1,880

More products today include graphical user interfaces than ever before, and consumers have a growing expectation that they be visually appealing and intuitive to use. Luckily, NXP and its partners make the process of adding a GUI of any level of complexity to your product seamless.

EW_board-imxrt1050.png

NXP offers a broad portfolio of microcontrollers and crossover MCUs to address a variety of graphics applications. From GUIs that are simple yet powerful, to those that are advanced and graphically rich, NXP has a microcontroller to meet your requirements. While most NXP MCUs can support simple GUI peripherals, several device families are designed specifically for graphics applications with integrated features such as the PXP for 2D acceleration, and built in display interfaces and controllers.

 

Hardware is only half of the story though. The strong relationships that NXP has built with partners such as Crank Software, TARA Systems, Qt, and SEGGER, make using the embedded graphics software of your choice simple. NXP works closely with these partners and others, to ensure that NXP's MCUs and crossover MCUs are fully supported by optimized graphics engines.

 

With the release of MCUXpresso SDK v2.7, integrating graphics software into your embedded application will be more frictionless than ever before! Visit mcuxpresso.nxp.com on December 20th to download the latest SDK for the development board of your choice.